(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grease Seal Rings

Grease Seal Rings

Move the mouse over the image to zoom

  • Volume Discount

[Features]This is a ring that prevents grease from scattering. It is recommended to use at a rotational speed of 5,000 rpm or less.

  • METRIC
  • inCAD Components
Grease Seal Rings:Related Image
・Materials
[ M ] Material: 1018 Carbon Steel
[ S ] Surface Treatment: Black Oxide

Specifications

Part Number-D
GRSL720-25
Part NumberDdHApplicable Angular Contact Bearings
TypeNo.
GRSL700261013B7000
21
7203015B7200
25
7012812B7001
23
7213217B7201
26
702321519B7002
26
7223521B7202
30
7033517B7003
30

Part NumberDdHApplicable Angular Contact Bearings
TypeNo.
GRSL723401723B7203
32
704422026B7004
35
7244727B7204
40
705472531B7005
40
7255232B7205
46
706553037B7006
47
72662B7206
56

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GRSL700-21
GRSL700-26
GRSL701-23
GRSL701-28
GRSL702-26
GRSL702-32
GRSL703-30
GRSL703-35
GRSL704-35
GRSL704-42
GRSL705-40
GRSL705-47
GRSL706-47
GRSL706-55
GRSL720-25
GRSL720-30
GRSL721-26
GRSL721-32
GRSL722-30
GRSL722-35
GRSL723-32
GRSL723-40
GRSL724-40
GRSL724-47
GRSL725-46
GRSL725-52
GRSL726-56
GRSL726-62
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(φ)
O.D. D
(φ)
1 Piece(s)Available

13 Days or more

101021
1 Piece(s)Available

13 Days or more

101026
1 Piece(s)Available

13 Days or more

101223
1 Piece(s)Available

13 Days or more

101228
1 Piece(s)Available

13 Days or more

101526
1 Piece(s)Available

13 Days or more

101532
1 Piece(s)Available

13 Days or more

101730
1 Piece(s)Available

13 Days or more

101735
1 Piece(s)Available

13 Days or more

102035
1 Piece(s)Available

13 Days or more

102042
1 Piece(s)Available

13 Days or more

102540
1 Piece(s)Available

13 Days or more

102547
1 Piece(s)Available

13 Days or more

103047
1 Piece(s)Available

13 Days or more

103055
1 Piece(s)Available

13 Days or more

101025
1 Piece(s)Available

13 Days or more

101030
1 Piece(s)Available

13 Days or more

101226
1 Piece(s)Available

13 Days or more

101232
1 Piece(s)Available

13 Days or more

101530
1 Piece(s)Available

13 Days or more

101535
1 Piece(s)Available

13 Days or more

101732
1 Piece(s)Available

13 Days or more

101740
1 Piece(s)Available

13 Days or more

102040
1 Piece(s)Available

13 Days or more

102047
1 Piece(s)Available

13 Days or more

102546
1 Piece(s)Available

13 Days or more

102552
1 Piece(s)Available

13 Days or more

103056
1 Piece(s)Available

13 Days or more

103062

Loading...

  1. 1

Example

Grease Seal Rings:Related Image
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.