(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drive Shafts - One End Stepped with Flange, Shouldered Shape

Drive Shafts - One End Stepped with Flange, Shouldered Shape

Click this image to zoom it.

Move the mouse over the image to zoom

Driving Shaft with Required Shape, Precision and Hardness.

  • inCAD Components
Drive Shafts - One End Stepped with Flange:Related Image
*Ds: Tap dimension of Bearing Inner Race >> Reference: Click here
・Materials
TypeD, P, Q ToleranceConcentricity[ M ]Material[ H ]Hardness[ S ]Surface Treatment
KZFNh6Ø0.011045 Carbon Steel--
KZFCBlack Oxide
KZFPElectroless Nickel Plating
KZFS304 Stainless Steel-
KZFF1045 Carbon SteelInduction Hardened-
Surface Hardness 50HRC ~

Specifications

Part Number-L-T-P-LA-Q-LB
KZFN30-350-T20-P30-LA50-Q25-LB30
Part Number0.5mm IncrementSelection1mm Increment0.5mm Increment1mm Increment0.5mm IncrementH*Ds
TypeDLTPLAQLB
KZFN
K
ZFC
KZFP
KZFS
KZFF
850.0~300.05
10
15
20
6~94.0~40.05~74.0~40.01210
108~125.0~50.07~95.0~50.01513
1210~135.0~60.07~115.0~60.014
12A10
15
20
25
12~182016
15100.0~400.012~185.0~75.010~145.0~75.018
1714~185.0~100.010~165.0~100.019
17A14~202521
2017~2314~1924
25100.0~500.010
20
30
40
50
20~2810.0~125.014~2410.0~125.03029
3025~3315.0~150.020~2915.0~150.03534
3528~3820~344039
40200.0~500.035~4720.0~150.020~3920.0~150.05048
4535~4820~4449

Alterations

Drive Shafts - One End Stepped with Flange:Related Image
[ ! ]For Keyway details >> Click here.
[ ! ]For dimensions of the retaining ring groove >> Click here.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KZFC8-[50-300/1]-T[5,​10,​15,​20]-P[6-9/1]-LA[4-40/0.5]-Q[5-7/1]-LB[4-40/0.5]
KZFC10-[50-300/0.5]-T[5,​10,​15,​20]-P[8-12/1]-LA[5-50/0.5]-Q[7-9/1]-LB[5-50/0.5]
KZFC12-[50-300/0.5]-T[5,​10,​15,​20]-P[10-13/1]-LA[5-60/0.5]-Q[7-11/1]-LB[5-60/0.5]
KZFC12A-[50-300/0.5]-T[10,​15,​20,​25]-P[12-18/1]-LA[5-60/0.5]-Q[7-11/1]-LB[5-60/0.5]
KZFC15-[100-400/0.5]-T[10,​15,​20,​25]-P[12-18/1]-LA[5-75/0.5]-Q[10-14/1]-LB[5-75/0.5]
KZFC17-[100-400/1]-T[10,​15,​20,​25]-P[14-18/1]-LA[5-100/0.5]-Q[10-16/1]-LB[5-100/0.5]
KZFC17A-[100-400/1]-T[10,​15,​20,​25]-P[14-20/1]-LA[5-100/0.5]-Q[10-16/1]-LB[5-100/0.5]
KZFC20-[100-400/1]-T[10,​15,​20,​25]-P[17-23/1]-LA[5-100/0.5]-Q[14-19/1]-LB[5-100/0.5]
KZFC25-[100-500/1]-T[10,​20,​30,​40,​50]-P[20-28/1]-LA[10-125/0.5]-Q[14-25/1]-LB[10-125/0.5]
KZFC30-[100-500/0.5]-T[10,​20,​30,​40,​50]-P[25-33/1]-LA[15-150/0.5]-Q[20-29/1]-LB[15-150/0.5]
KZFC35-[100-500/1]-T[10,​20,​30,​40,​50]-P[28-38/1]-LA[15-150/0.5]-Q[20-34/1]-LB[15-150/0.5]
KZFC40-[200-500/1]-T[10,​20,​30,​40,​50]-P[35-47/1]-LA[20-150/0.5]-Q[20-39/1]-LB[20-150/0.5]
KZFC45-[200-500/1]-T[10,​20,​30,​40,​50]-P[35-48/1]-LA[20-150/0.5]-Q[20-44/1]-LB[20-150/0.5]
KZFF8-[50-300/1]-T[5,​10,​15,​20]-P[6-9/1]-LA[4-40/0.5]-Q[5-7/1]-LB[4-40/0.5]
KZFF10-[50-300/0.5]-T[5,​10,​15,​20]-P[8-12/1]-LA[5-50/0.5]-Q[7-9/1]-LB[5-50/0.5]
KZFF12-[50-300/0.5]-T[5,​10,​15,​20]-P[10-13/1]-LA[5-60/0.5]-Q[7-11/1]-LB[5-60/0.5]
KZFF12A-[50-300/1]-T[10,​15,​20,​25]-P[12-18/1]-LA[5-60/0.5]-Q[7-11/1]-LB[5-60/0.5]
KZFF15-[100-400/1]-T[10,​15,​20,​25]-P[12-18/1]-LA[5-75/0.5]-Q[10-14/1]-LB[5-75/0.5]
KZFF17-[100-400/1]-T[10,​15,​20,​25]-P[14-18/1]-LA[5-100/0.5]-Q[10-16/1]-LB[5-100/0.5]
KZFF17A-[100-400/1]-T[10,​15,​20,​25]-P[14-20/1]-LA[5-100/0.5]-Q[10-16/1]-LB[5-100/0.5]
KZFF20-[100-400/0.5]-T[10,​15,​20,​25]-P[17-23/1]-LA[5-100/0.5]-Q[14-19/1]-LB[5-100/0.5]
KZFF25-[100-500/0.5]-T[10,​20,​30,​40,​50]-P[20-28/1]-LA[10-125/0.5]-Q[14-24/1]-LB[10-125/0.5]
KZFF30-[100-500/0.5]-T[10,​20,​30,​40,​50]-P[25-33/1]-LA[15-150/0.5]-Q[20-29/1]-LB[15-150/0.5]
KZFF35-[100-500/0.5]-T[10,​20,​30,​40,​50]-P[28-38/1]-LA[15-150/0.5]-Q[20-34/1]-LB[15-150/0.5]
KZFF40-[200-500/0.5]-T[10,​20,​30,​40,​50]-P[35-47/1]-LA[20-150/0.5]-Q[20-39/1]-LB[20-150/0.5]
KZFF45-[200-500/0.5]-T[10,​20,​30,​40,​50]-P[35-48/1]-LA[20-150/0.5]-Q[20-44/1]-LB[20-150/0.5]
KZFN8-[50-300/1]-T[5,​10,​15,​20]-P[6-9/1]-LA[4-40/0.5]-Q[5-7/1]-LB[4-40/0.5]
KZFN10-[50-300/1]-T[5,​10,​15,​20]-P[8-12/1]-LA[5-50/0.5]-Q[7-9/1]-LB[5-50/0.5]
KZFN12-[50-300/0.5]-T[5,​10,​15,​20]-P[10-13/1]-LA[5-60/0.5]-Q[7-11/1]-LB[5-60/0.5]
KZFN12A-[50-300/1]-T[10,​15,​20,​25]-P[12-18/1]-LA[5-60/0.5]-Q[7-11/1]-LB[5-60/0.5]
KZFN15-[100-400/0.5]-T[10,​15,​20,​25]-P[12-18/1]-LA[5-75/0.5]-Q[10-14/1]-LB[5-75/0.5]
KZFN17-[100-400/1]-T[10,​15,​20,​25]-P[14-18/1]-LA[5-100/0.5]-Q[10-16/1]-LB[5-100/0.5]
KZFN17A-[100-400/1]-T[10,​15,​20,​25]-P[14-20/1]-LA[5-100/0.5]-Q[10-16/1]-LB[5-100/0.5]
KZFN20-[100-400/0.5]-T[10,​15,​20,​25]-P[17-23/1]-LA[5-100/0.5]-Q[14-19/1]-LB[5-100/0.5]
KZFN25-[100-500/0.5]-T[10,​20,​30,​40,​50]-P[20-28/1]-LA[10-125/0.5]-Q[14-24/1]-LB[10-125/0.5]
KZFN30-[100-500/0.5]-T[10,​20,​30,​40,​50]-P[25-33/1]-LA[15-150/0.5]-Q[20-29/1]-LB[15-150/0.5]
KZFN35-[100-500/1]-T[10,​20,​30,​40,​50]-P[28-38/1]-LA[15-150/0.5]-Q[20-34/1]-LB[15-150/0.5]
KZFN40-[200-500/1]-T[10,​20,​30,​40,​50]-P[35-47/1]-LA[20-150/0.5]-Q[20-39/1]-LB[20-150/0.5]
KZFN45-[200-500/1]-T[10,​20,​30,​40,​50]-P[35-48/1]-LA[20-150/0.5]-Q[20-44/1]-LB[20-150/0.5]
KZFP8-[50-300/1]-T[5,​10,​15,​20]-P[6-9/1]-LA[4-40/0.5]-Q[5-7/1]-LB[4-40/0.5]
KZFP10-[50-300/0.5]-T[5,​10,​15,​20]-P[8-12/1]-LA[5-50/0.5]-Q[7-9/1]-LB[5-50/0.5]
KZFP12-[50-300/0.5]-T[5,​10,​15,​20]-P[10-13/1]-LA[5-60/0.5]-Q[7-11/1]-LB[5-60/0.5]
KZFP12A-[50-300/1]-T[10,​15,​20,​25]-P[12-18/1]-LA[5-60/0.5]-Q[7-11/1]-LB[5-60/0.5]
KZFP15-[100-400/1]-T[10,​15,​20,​25]-P[12-18/1]-LA[5-75/0.5]-Q[10-14/1]-LB[5-75/0.5]
KZFP17-[100-400/1]-T[10,​15,​20,​25]-P[14-18/1]-LA[5-100/0.5]-Q[10-16/1]-LB[5-100/0.5]
KZFP17A-[100-400/1]-T[10,​15,​20,​25]-P[14-20/1]-LA[5-100/0.5]-Q[10-16/1]-LB[5-100/0.5]
KZFP20-[100-400/0.5]-T[10,​15,​20,​25]-P[17-23/1]-LA[5-100/0.5]-Q[14-19/1]-LB[5-100/0.5]
KZFP25-[100-500/0.5]-T[10,​20,​30,​40,​50]-P[20-28/1]-LA[10-125/0.5]-Q[14-24/1]-LB[10-125/0.5]
KZFP30-[100-500/0.5]-T[10,​20,​30,​40,​50]-P[25-33/1]-LA[15-150/0.5]-Q[20-29/1]-LB[15-150/0.5]
KZFP35-[100-500/1]-T[10,​20,​30,​40,​50]-P[28-38/1]-LA[15-150/0.5]-Q[20-34/1]-LB[15-150/0.5]
KZFP40-[200-500/1]-T[10,​20,​30,​40,​50]-P[35-47/1]-LA[20-150/0.5]-Q[20-39/1]-LB[20-150/0.5]
KZFP45-[200-500/1]-T[10,​20,​30,​40,​50]-P[35-48/1]-LA[20-150/0.5]-Q[20-44/1]-LB[20-150/0.5]
KZFS8-[50-300/0.5]-T[5,​10,​15,​20]-P[6-9/1]-LA[4-40/0.5]-Q[5-7/1]-LB[4-40/0.5]
KZFS10-[50-300/0.5]-T[5,​10,​15,​20]-P[8-12/1]-LA[5-50/0.5]-Q[7-9/1]-LB[5-50/0.5]
KZFS12-[50-300/0.5]-T[5,​10,​15,​20]-P[10-13/1]-LA[5-60/0.5]-Q[7-11/1]-LB[5-60/0.5]
KZFS12A-[50-300/1]-T[10,​15,​20,​25]-P[12-18/1]-LA[5-60/0.5]-Q[7-11/1]-LB[5-60/0.5]
KZFS15-[100-400/0.5]-T[10,​15,​20,​25]-P[12-18/1]-LA[5-75/0.5]-Q[10-14/1]-LB[5-75/0.5]
KZFS17-[100-400/0.5]-T[10,​15,​20,​25]-P[14-18/1]-LA[5-100/0.5]-Q[10-16/1]-LB[5-100/0.5]
KZFS17A-[100-400/1]-T[10,​15,​20,​25]-P[14-20/1]-LA[5-100/0.5]-Q[10-16/1]-LB[5-100/0.5]
KZFS20-[100-400/0.5]-T[10,​15,​20,​25]-P[17-23/1]-LA[5-100/0.5]-Q[14-19/1]-LB[5-100/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Shaft Dia. D
(mm)
Ds
(φ)
L
(mm)
LA
(mm)
LB
(mm)
P
(mm)
Q
(mm)
T
(mm)
1 Piece(s)

23 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide81050 ~ 3004 ~ 404 ~ 406 ~ 95 ~ 75 ~ 20
1 Piece(s)

23 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide101350 ~ 3005 ~ 505 ~ 508 ~ 127 ~ 95 ~ 20
1 Piece(s)

23 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide121450 ~ 3005 ~ 605 ~ 6010 ~ 137 ~ 115 ~ 20
1 Piece(s)

23 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide121650 ~ 3005 ~ 605 ~ 6012 ~ 187 ~ 1110 ~ 25
1 Piece(s)

23 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide1518100 ~ 4005 ~ 755 ~ 7512 ~ 1810 ~ 1410 ~ 25
1 Piece(s)

23 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide1719100 ~ 4005 ~ 1005 ~ 10014 ~ 1810 ~ 1610 ~ 25
1 Piece(s)

23 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide1721100 ~ 4005 ~ 1005 ~ 10014 ~ 2010 ~ 1610 ~ 25
1 Piece(s)

23 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide2024100 ~ 4005 ~ 1005 ~ 10017 ~ 2314 ~ 1910 ~ 25
1 Piece(s)

23 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide2529100 ~ 50010 ~ 12510 ~ 12520 ~ 2814 ~ 2510 ~ 50
1 Piece(s)

23 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide3034100 ~ 50015 ~ 15015 ~ 15025 ~ 3320 ~ 2910 ~ 50
1 Piece(s)

23 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide3539100 ~ 50015 ~ 15015 ~ 15028 ~ 3820 ~ 3410 ~ 50
1 Piece(s)

23 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide4048200 ~ 50020 ~ 15020 ~ 15035 ~ 4720 ~ 3910 ~ 50
1 Piece(s)

23 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide4549200 ~ 50020 ~ 15020 ~ 15035 ~ 4820 ~ 4410 ~ 50
1 Piece(s)

25 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None81050 ~ 3004 ~ 404 ~ 406 ~ 95 ~ 75 ~ 20
1 Piece(s)

25 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None101350 ~ 3005 ~ 505 ~ 508 ~ 127 ~ 95 ~ 20
1 Piece(s)

25 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None121450 ~ 3005 ~ 605 ~ 6010 ~ 137 ~ 115 ~ 20
1 Piece(s)

25 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None121650 ~ 3005 ~ 605 ~ 6012 ~ 187 ~ 1110 ~ 25
1 Piece(s)

25 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None1518100 ~ 4005 ~ 755 ~ 7512 ~ 1810 ~ 1410 ~ 25
1 Piece(s)

25 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None1719100 ~ 4005 ~ 1005 ~ 10014 ~ 1810 ~ 1610 ~ 25
1 Piece(s)

25 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None1721100 ~ 4005 ~ 1005 ~ 10014 ~ 2010 ~ 1610 ~ 25
1 Piece(s)

25 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None2024100 ~ 4005 ~ 1005 ~ 10017 ~ 2314 ~ 1910 ~ 25
1 Piece(s)

25 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None2529100 ~ 50010 ~ 12510 ~ 12520 ~ 2814 ~ 2410 ~ 50
1 Piece(s)

25 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None3034100 ~ 50015 ~ 15015 ~ 15025 ~ 3320 ~ 2910 ~ 50
1 Piece(s)

25 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None3539100 ~ 50015 ~ 15015 ~ 15028 ~ 3820 ~ 3410 ~ 50
1 Piece(s)

25 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None4048200 ~ 50020 ~ 15020 ~ 15035 ~ 4720 ~ 3910 ~ 50
1 Piece(s)

25 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None4549200 ~ 50020 ~ 15020 ~ 15035 ~ 4820 ~ 4410 ~ 50
1 Piece(s)

23 Days or more

101045 Carbon SteelNot HardenedNone81050 ~ 3004 ~ 404 ~ 406 ~ 95 ~ 75 ~ 20
1 Piece(s)

23 Days or more

101045 Carbon SteelNot HardenedNone101350 ~ 3005 ~ 505 ~ 508 ~ 127 ~ 95 ~ 20
1 Piece(s)

23 Days or more

101045 Carbon SteelNot HardenedNone121450 ~ 3005 ~ 605 ~ 6010 ~ 137 ~ 115 ~ 20
1 Piece(s)

23 Days or more

101045 Carbon SteelNot HardenedNone121650 ~ 3005 ~ 605 ~ 6012 ~ 187 ~ 1110 ~ 25
1 Piece(s)

23 Days or more

101045 Carbon SteelNot HardenedNone1518100 ~ 4005 ~ 755 ~ 7512 ~ 1810 ~ 1410 ~ 25
1 Piece(s)

23 Days or more

101045 Carbon SteelNot HardenedNone1719100 ~ 4005 ~ 1005 ~ 10014 ~ 1810 ~ 1610 ~ 25
1 Piece(s)

23 Days or more

101045 Carbon SteelNot HardenedNone1721100 ~ 4005 ~ 1005 ~ 10014 ~ 2010 ~ 1610 ~ 25
1 Piece(s)

23 Days or more

101045 Carbon SteelNot HardenedNone2024100 ~ 4005 ~ 1005 ~ 10017 ~ 2314 ~ 1910 ~ 25
1 Piece(s)

23 Days or more

101045 Carbon SteelNot HardenedNone2529100 ~ 50010 ~ 12510 ~ 12520 ~ 2814 ~ 2410 ~ 50
1 Piece(s)

23 Days or more

101045 Carbon SteelNot HardenedNone3034100 ~ 50015 ~ 15015 ~ 15025 ~ 3320 ~ 2910 ~ 50
1 Piece(s)

23 Days or more

101045 Carbon SteelNot HardenedNone3539100 ~ 50015 ~ 15015 ~ 15028 ~ 3820 ~ 3410 ~ 50
1 Piece(s)

23 Days or more

101045 Carbon SteelNot HardenedNone4048200 ~ 50020 ~ 15020 ~ 15035 ~ 4720 ~ 3910 ~ 50
1 Piece(s)

23 Days or more

101045 Carbon SteelNot HardenedNone4549200 ~ 50020 ~ 15020 ~ 15035 ~ 4820 ~ 4410 ~ 50
1 Piece(s)

25 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel81050 ~ 3004 ~ 404 ~ 406 ~ 95 ~ 75 ~ 20
1 Piece(s)

25 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel101350 ~ 3005 ~ 505 ~ 508 ~ 127 ~ 95 ~ 20
1 Piece(s)

25 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel121450 ~ 3005 ~ 605 ~ 6010 ~ 137 ~ 115 ~ 20
1 Piece(s)

25 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel121650 ~ 3005 ~ 605 ~ 6012 ~ 187 ~ 1110 ~ 25
1 Piece(s)

25 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel1518100 ~ 4005 ~ 755 ~ 7512 ~ 1810 ~ 1410 ~ 25
1 Piece(s)

25 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel1719100 ~ 4005 ~ 1005 ~ 10014 ~ 1810 ~ 1610 ~ 25
1 Piece(s)

25 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel1721100 ~ 4005 ~ 1005 ~ 10014 ~ 2010 ~ 1610 ~ 25
1 Piece(s)

25 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel2024100 ~ 4005 ~ 1005 ~ 10017 ~ 2314 ~ 1910 ~ 25
1 Piece(s)

25 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel2529100 ~ 50010 ~ 12510 ~ 12520 ~ 2814 ~ 2410 ~ 50
1 Piece(s)

25 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel3034100 ~ 50015 ~ 15015 ~ 15025 ~ 3320 ~ 2910 ~ 50
1 Piece(s)

25 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel3539100 ~ 50015 ~ 15015 ~ 15028 ~ 3820 ~ 3410 ~ 50
1 Piece(s)

25 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel4048200 ~ 50020 ~ 15020 ~ 15035 ~ 4720 ~ 3910 ~ 50
1 Piece(s)

25 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel4549200 ~ 50020 ~ 15020 ~ 15035 ~ 4820 ~ 4410 ~ 50
1 Piece(s)

25 Days or more

10304 Stainless SteelNot HardenedNone81050 ~ 3004 ~ 404 ~ 406 ~ 95 ~ 75 ~ 20
1 Piece(s)

25 Days or more

10304 Stainless SteelNot HardenedNone101350 ~ 3005 ~ 505 ~ 508 ~ 127 ~ 95 ~ 20
1 Piece(s)

25 Days or more

10304 Stainless SteelNot HardenedNone121450 ~ 3005 ~ 605 ~ 6010 ~ 137 ~ 115 ~ 20
1 Piece(s)

25 Days or more

10304 Stainless SteelNot HardenedNone121650 ~ 3005 ~ 605 ~ 6012 ~ 187 ~ 1110 ~ 25
1 Piece(s)

25 Days or more

10304 Stainless SteelNot HardenedNone1518100 ~ 4005 ~ 755 ~ 7512 ~ 1810 ~ 1410 ~ 25
1 Piece(s)

25 Days or more

10304 Stainless SteelNot HardenedNone1719100 ~ 4005 ~ 1005 ~ 10014 ~ 1810 ~ 1610 ~ 25
1 Piece(s)

25 Days or more

10304 Stainless SteelNot HardenedNone1721100 ~ 4005 ~ 1005 ~ 10014 ~ 2010 ~ 1610 ~ 25
1 Piece(s)

25 Days or more

10304 Stainless SteelNot HardenedNone2024100 ~ 4005 ~ 1005 ~ 10017 ~ 2314 ~ 1910 ~ 25

Loading...

 

Basic Information

Basic Shape One End Stepped with Shoulder Shaft Tolerance h6

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.