(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drive Shafts - One End Stepped, One End Double Stepped Type

Drive Shafts - One End Stepped, One End Double Stepped Type

Driving Shaft with Required Shape, Precision and Hardness.

  • inCAD Components
Drive Shafts - One End Stepped, One End Double Stepped Type:Related Image
*Ds: Tap dimension of Bearing Inner Race >> Reference: Click here
・Materials
TypeD, P, Q ToleranceConcentricityPerpendicularity[ M ]Material[ H ]Hardness[ S ]Surface Treatment
KZDEh7Ø0.050.051045 Carbon Steel-Black Oxide
KZDNh6Ø0.010.011045 Carbon Steel--
KZDCBlack Oxide
KZDPElectroless Nickel Plating
KZDS304 Stainless Steel -
KZDF 1045 Carbon SteelInduction Hardened-
Surface Hardness 50HRC ~

Specifications

Part Number-L-P-LA-LB-Q-LC
KZDN25-500-P20-LA100-LB60-Q15-LC80
Part Number0.5mm IncrementSelection0.5mm Increment1mm Increment0.5mm Increment*Ds
TypeDLPLALBQLC
KZDE
(D10~30)

KZDN
KZDC
KZDP
KZDS
KZDF
1050.0~300.064.0~40.04.0~40.05~73.0~30.08
84.0~40.09.5
12810
105.0~50.05.0~50.07~95.0~50.011.5
15100.0~400.01013
125.0~75.07~115.0~60.014
201510~145.0~75.018
175.0~100.010~165.0~100.019
25100.0~500.01721
2010.0~100.010.0~60.014~1910.0~100.024
302027
2510.0~125.014~2410.0~125.029
*352531
3015.0~150.015.0~70.020~2915.0~150.034
*40200.0~500.03037
3520~3439
*504020.0~150.020.0~70.020~3920.0~150.048
4520~4449
[ ! ]*marked sizes are not available for KZDE.



[ ! ]For Keyway details >> Click here.
[ ! ]For dimensions of the retaining ring groove >> Click here.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KZDC10-[50-300/0.5]-P[6,​8]-LA[4-40/0.5]-LB[4-40/0.5]-Q[5-7/1]-LC[4-40/0.5]
KZDC12-[50-300/0.5]-P[8,​10]-LA[4-50/0.5]-LB[4-50/0.5]-Q[5-9/1]-LC[4-50/0.5]
KZDC15-[100-400/0.5]-P[10,​12]-LA[5-75/0.5]-LB[5-50/0.5]-Q[7-11/1]-LC[5-60/0.5]
KZDC20-[100-400/0.5]-P[15,​17]-LA[5-100/0.5]-LB[5-50/0.5]-Q[10-16/1]-LC[5-100/0.5]
KZDC25-[100-500/0.5]-P[17,​20]-LA[5-100/0.5]-LB[5-60/0.5]-Q[10-19/1]-LC[5-100/0.5]
KZDC30-[100-500/0.5]-P[20,​25]-LA[10-125/0.5]-LB[10-60/0.5]-Q[14-24/1]-LC[10-125/0.5]
KZDC35-[100-500/0.5]-P[25,​30]-LA[10-150/0.5]-LB[10-70/0.5]-Q[14-29/1]-LC[10-150/0.5]
KZDC40-[200-500/0.5]-P[30,​35]-LA[15-150/0.5]-LB[15-70/0.5]-Q[20-29/1]-LC[15-150/0.5]
KZDC50-[200-500/0.5]-P[40,​45]-LA[20-150/0.5]-LB[20-70/0.5]-Q[20-44/1]-LC[20-150/0.5]
KZDE10-[50-400/0.5]-P[6,​8]-LA[4-40/0.5]-LB[4-40/0.5]-Q[5-7/1]-LC[4-40/0.5]
KZDE12-[50-400/0.5]-P[8,​10]-LA[4-50/0.5]-LB[4-50/0.5]-Q[5-9/1]-LC[4-50/0.5]
KZDE15-[100-400/0.5]-P[10,​12]-LA[5-75/0.5]-LB[5-50/0.5]-Q[7-11/1]-LC[5-60/0.5]
KZDE20-[100-400/0.5]-P[15,​17]-LA[5-100/0.5]-LB[5-50/0.5]-Q[10-16/1]-LC[5-100/0.5]
KZDE25-[100-500/0.5]-P[17,​20]-LA[5-100/0.5]-LB[5-60/0.5]-Q[10-19/1]-LC[5-100/0.5]
KZDE30-[100-500/0.5]-P[20,​25]-LA[10-125/0.5]-LB[10-60/0.5]-Q[14-24/1]-LC[10-125/0.5]
KZDF10-[50-300/0.5]-P[6,​8]-LA[4-40/0.5]-LB[4-40/0.5]-Q[5-7/1]-LC[4-40/0.5]
KZDF12-[50-300/0.5]-P[8,​10]-LA[4-50/0.5]-LB[4-40/0.5]-Q[5-9/1]-LC[4-50/0.5]
KZDF15-[100-400/0.5]-P[10,​12]-LA[5-75/0.5]-LB[5-50/0.5]-Q[7-11/1]-LC[5-60/0.5]
KZDF20-[100-400/0.5]-P[15,​17]-LA[5-100/0.5]-LB[5-50/0.5]-Q[10-16/1]-LC[5-100/0.5]
KZDF25-[100-500/0.5]-P[17,​20]-LA[5-100/0.5]-LB[5-60/0.5]-Q[10-19/1]-LC[5-100/0.5]
KZDF30-[100-500/0.5]-P[20,​25]-LA[10-125/0.5]-LB[10-60/0.5]-Q[14-24/1]-LC[10-125/0.5]
KZDF35-[100-500/0.5]-P[25,​30]-LA[10-150/0.5]-LB[10-70/0.5]-Q[14-29/1]-LC[10-150/0.5]
KZDF40-[200-500/0.5]-P[30,​35]-LA[15-150/0.5]-LB[15-70/0.5]-Q[20-34/1]-LC[15-150/0.5]
KZDF50-[200-500/0.5]-P[40,​45]-LA[20-150/0.5]-LB[20-70/0.5]-Q[20-44/1]-LC[20-150/0.5]
KZDN10-[50-300/0.5]-P[6,​8]-LA[4-40/0.5]-LB[4-40/0.5]-Q[5-7/1]-LC[4-40/0.5]
KZDN12-[50-300/0.5]-P[8,​10]-LA[4-50/0.5]-LB[4-40/0.5]-Q[5-9/1]-LC[4-50/0.5]
KZDN15-[100-400/0.5]-P[10,​12]-LA[5-75/0.5]-LB[5-50/0.5]-Q[7-11/1]-LC[5-60/0.5]
KZDN20-[100-400/0.5]-P[15,​17]-LA[5-100/0.5]-LB[5-50/0.5]-Q[10-16/1]-LC[5-100/0.5]
KZDN25-[100-500/0.5]-P[17,​20]-LA[5-100/0.5]-LB[5-60/0.5]-Q[10-19/1]-LC[5-100/0.5]
KZDN30-[100-500/0.5]-P[20,​25]-LA[10-125/0.5]-LB[10-60/0.5]-Q[14-24/1]-LC[10-125/0.5]
KZDN35-[100-500/0.5]-P[25,​30]-LA[10-150/0.5]-LB[10-70/0.5]-Q[14-29/1]-LC[10-150/0.5]
KZDN40-[200-500/0.5]-P[30,​35]-LA[15-150/0.5]-LB[15-70/0.5]-Q[20-34/1]-LC[15-150/0.5]
KZDN50-[200-500/0.5]-P[40,​45]-LA[20-150/0.5]-LB[20-70/0.5]-Q[20-44/1]-LC[20-150/0.5]
KZDP10-[50-300/0.5]-P[6,​8]-LA[4-40/0.5]-LB[4-40/0.5]-Q[5-7/1]-LC[4-40/0.5]
KZDP12-[50-300/0.5]-P[8,​10]-LA[4-50/0.5]-LB[4-50/0.5]-Q[5-9/1]-LC[4-50/0.5]
KZDP15-[100-400/0.5]-P[10,​12]-LA[5-75/0.5]-LB[5-50/0.5]-Q[7-11/1]-LC[5-60/0.5]
KZDP20-[100-400/0.5]-P[15,​17]-LA[5-100/0.5]-LB[5-50/0.5]-Q[10-16/1]-LC[5-100/0.5]
KZDP25-[100-500/0.5]-P[17,​20]-LA[5-100/0.5]-LB[5-60/0.5]-Q[10-19/1]-LC[5-100/0.5]
KZDP30-[100-500/0.5]-P[20,​25]-LA[10-125/0.5]-LB[10-60/0.5]-Q[14-24/1]-LC[10-125/0.5]
KZDP35-[100-500/0.5]-P[25,​30]-LA[10-150/0.5]-LB[10-70/0.5]-Q[14-29/1]-LC[10-150/0.5]
KZDP40-[200-500/0.5]-P[30,​35]-LA[15-150/0.5]-LB[15-70/0.5]-Q[20-29/1]-LC[15-150/0.5]
KZDP50-[200-500/0.5]-P[40,​45]-LA[20-150/0.5]-LB[20-70/0.5]-Q[20-44/1]-LC[20-150/0.5]
KZDS10-[50-300/0.5]-P[6,​8]-LA[4-40/0.5]-LB[4-40/0.5]-Q[5-7/1]-LC[4-40/0.5]
KZDS12-[50-300/0.5]-P[8,​10]-LA[4-50/0.5]-LB[4-50/0.5]-Q[5-9/1]-LC[4-50/0.5]
KZDS15-[100-400/0.5]-P[10,​12]-LA[5-75/0.5]-LB[5-50/0.5]-Q[7-11/1]-LC[5-60/0.5]
KZDS20-[100-400/0.5]-P[15,​17]-LA[5-100/0.5]-LB[5-50/0.5]-Q[10-16/1]-LC[5-100/0.5]
KZDS25-[100-500/0.5]-P[17,​20]-LA[5-100/0.5]-LB[5-60/0.5]-Q[10-19/1]-LC[5-100/0.5]
KZDS30-[100-500/0.5]-P[20,​25]-LA[10-125/0.5]-LB[10-60/0.5]-Q[14-24/1]-LC[10-125/0.5]
KZDS35-[100-500/0.5]-P[25,​30]-LA[10-150/0.5]-LB[10-70/0.5]-Q[14-29/1]-LC[10-150/0.5]
KZDS40-[200-500/0.5]-P[30,​35]-LA[15-150/0.5]-LB[15-70/0.5]-Q[20-29/1]-LC[15-150/0.5]
KZDS50-[200-500/0.5]-P[40,​45]-LA[20-150/0.5]-LB[20-70/0.5]-Q[20-44/1]-LC[20-150/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Shaft Dia. D
(mm)
Shaft Tolerance L
(mm)
LA
(mm)
LB
(mm)
LC
(mm)
P
(mm)
Q
(mm)
1 Piece(s)

19 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide10h650 ~ 3004 ~ 404 ~ 404 ~ 406 ~ 85 ~ 7
1 Piece(s)

19 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide12h650 ~ 3004 ~ 504 ~ 504 ~ 508 ~ 105 ~ 9
1 Piece(s)

19 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide15h6100 ~ 4005 ~ 755 ~ 505 ~ 6010 ~ 127 ~ 11
1 Piece(s)

19 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide20h6100 ~ 4005 ~ 1005 ~ 505 ~ 10015 ~ 1710 ~ 16
1 Piece(s)

19 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide25h6100 ~ 5005 ~ 1005 ~ 605 ~ 10017 ~ 2010 ~ 19
1 Piece(s)

19 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide30h6100 ~ 50010 ~ 12510 ~ 6010 ~ 12520 ~ 2514 ~ 24
1 Piece(s)

19 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide35h6100 ~ 50010 ~ 15010 ~ 7010 ~ 15025 ~ 3014 ~ 29
1 Piece(s)

19 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide40h6200 ~ 50015 ~ 15015 ~ 7015 ~ 15030 ~ 3520 ~ 29
1 Piece(s)

19 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide50h6200 ~ 50020 ~ 15020 ~ 7020 ~ 15040 ~ 4520 ~ 44
1 Piece(s)

12 Days or more

101045 Carbon SteelNot HardenedNone10h750 ~ 4004 ~ 404 ~ 404 ~ 406 ~ 85 ~ 7
1 Piece(s)

12 Days or more

101045 Carbon SteelNot HardenedNone12h750 ~ 4004 ~ 504 ~ 504 ~ 508 ~ 105 ~ 9
1 Piece(s)

12 Days or more

101045 Carbon SteelNot HardenedNone15h7100 ~ 4005 ~ 755 ~ 505 ~ 6010 ~ 127 ~ 11
1 Piece(s)

12 Days or more

101045 Carbon SteelNot HardenedNone20h7100 ~ 4005 ~ 1005 ~ 505 ~ 10015 ~ 1710 ~ 16
1 Piece(s)

12 Days or more

101045 Carbon SteelNot HardenedNone25h7100 ~ 5005 ~ 1005 ~ 605 ~ 10017 ~ 2010 ~ 19
1 Piece(s)

12 Days or more

101045 Carbon SteelNot HardenedNone30h7100 ~ 50010 ~ 12510 ~ 6010 ~ 12520 ~ 2514 ~ 24
1 Piece(s)

21 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None10h650 ~ 3004 ~ 404 ~ 404 ~ 406 ~ 85 ~ 7
1 Piece(s)

21 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None12h650 ~ 3004 ~ 504 ~ 404 ~ 508 ~ 105 ~ 9
1 Piece(s)

21 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None15h6100 ~ 4005 ~ 755 ~ 505 ~ 6010 ~ 127 ~ 11
1 Piece(s)

21 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None20h6100 ~ 4005 ~ 1005 ~ 505 ~ 10015 ~ 1710 ~ 16
1 Piece(s)

21 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None25h6100 ~ 5005 ~ 1005 ~ 605 ~ 10017 ~ 2010 ~ 19
1 Piece(s)

21 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None30h6100 ~ 50010 ~ 12510 ~ 6010 ~ 12520 ~ 2514 ~ 24
1 Piece(s)

21 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None35h6100 ~ 50010 ~ 15010 ~ 7010 ~ 15025 ~ 3014 ~ 29
1 Piece(s)

21 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None40h6200 ~ 50015 ~ 15015 ~ 7015 ~ 15030 ~ 3520 ~ 34
1 Piece(s)

21 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None50h6200 ~ 50020 ~ 15020 ~ 7020 ~ 15040 ~ 4520 ~ 44
1 Piece(s)

19 Days or more

101045 Carbon SteelNot HardenedNone10h650 ~ 3004 ~ 404 ~ 404 ~ 406 ~ 85 ~ 7
1 Piece(s)

19 Days or more

101045 Carbon SteelNot HardenedNone12h650 ~ 3004 ~ 504 ~ 404 ~ 508 ~ 105 ~ 9
1 Piece(s)

19 Days or more

101045 Carbon SteelNot HardenedNone15h6100 ~ 4005 ~ 755 ~ 505 ~ 6010 ~ 127 ~ 11
1 Piece(s)

19 Days or more

101045 Carbon SteelNot HardenedNone20h6100 ~ 4005 ~ 1005 ~ 505 ~ 10015 ~ 1710 ~ 16
1 Piece(s)

19 Days or more

101045 Carbon SteelNot HardenedNone25h6100 ~ 5005 ~ 1005 ~ 605 ~ 10017 ~ 2010 ~ 19
1 Piece(s)

19 Days or more

101045 Carbon SteelNot HardenedNone30h6100 ~ 50010 ~ 12510 ~ 6010 ~ 12520 ~ 2514 ~ 24
1 Piece(s)

19 Days or more

101045 Carbon SteelNot HardenedNone35h6100 ~ 50010 ~ 15010 ~ 7010 ~ 15025 ~ 3014 ~ 29
1 Piece(s)

19 Days or more

101045 Carbon SteelNot HardenedNone40h6200 ~ 50015 ~ 15015 ~ 7015 ~ 15030 ~ 3520 ~ 34
1 Piece(s)

19 Days or more

101045 Carbon SteelNot HardenedNone50h6200 ~ 50020 ~ 15020 ~ 7020 ~ 15040 ~ 4520 ~ 44
1 Piece(s)

21 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel10h650 ~ 3004 ~ 404 ~ 404 ~ 406 ~ 85 ~ 7
1 Piece(s)

21 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel12h650 ~ 3004 ~ 504 ~ 504 ~ 508 ~ 105 ~ 9
1 Piece(s)

21 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel15h6100 ~ 4005 ~ 755 ~ 505 ~ 6010 ~ 127 ~ 11
1 Piece(s)

21 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel20h6100 ~ 4005 ~ 1005 ~ 505 ~ 10015 ~ 1710 ~ 16
1 Piece(s)

21 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel25h6100 ~ 5005 ~ 1005 ~ 605 ~ 10017 ~ 2010 ~ 19
1 Piece(s)

21 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel30h6100 ~ 50010 ~ 12510 ~ 6010 ~ 12520 ~ 2514 ~ 24
1 Piece(s)

21 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel35h6100 ~ 50010 ~ 15010 ~ 7010 ~ 15025 ~ 3014 ~ 29
1 Piece(s)

21 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel40h6200 ~ 50015 ~ 15015 ~ 7015 ~ 15030 ~ 3520 ~ 29
1 Piece(s)

21 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel50h6200 ~ 50020 ~ 15020 ~ 7020 ~ 15040 ~ 4520 ~ 44
1 Piece(s)

21 Days or more

10304 Stainless SteelNot HardenedNone10h650 ~ 3004 ~ 404 ~ 404 ~ 406 ~ 85 ~ 7
1 Piece(s)

21 Days or more

10304 Stainless SteelNot HardenedNone12h650 ~ 3004 ~ 504 ~ 504 ~ 508 ~ 105 ~ 9
1 Piece(s)

21 Days or more

10304 Stainless SteelNot HardenedNone15h6100 ~ 4005 ~ 755 ~ 505 ~ 6010 ~ 127 ~ 11
1 Piece(s)

21 Days or more

10304 Stainless SteelNot HardenedNone20h6100 ~ 4005 ~ 1005 ~ 505 ~ 10015 ~ 1710 ~ 16
1 Piece(s)

21 Days or more

10304 Stainless SteelNot HardenedNone25h6100 ~ 5005 ~ 1005 ~ 605 ~ 10017 ~ 2010 ~ 19
1 Piece(s)

21 Days or more

10304 Stainless SteelNot HardenedNone30h6100 ~ 50010 ~ 12510 ~ 6010 ~ 12520 ~ 2514 ~ 24
1 Piece(s)

21 Days or more

10304 Stainless SteelNot HardenedNone35h6100 ~ 50010 ~ 15010 ~ 7010 ~ 15025 ~ 3014 ~ 29
1 Piece(s)

21 Days or more

10304 Stainless SteelNot HardenedNone40h6200 ~ 50015 ~ 15015 ~ 7015 ~ 15030 ~ 3520 ~ 29
1 Piece(s)

21 Days or more

10304 Stainless SteelNot HardenedNone50h6200 ~ 50020 ~ 15020 ~ 7020 ~ 15040 ~ 4520 ~ 44

Loading...

  1. 1
 

Basic Information

Basic Shape One End Double Stepped One End Stepped

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.