(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drive Shafts - One End Stepped Type

Drive Shafts - One End Stepped Type

Click this image to zoom it.

Move the mouse over the image to zoom

Driving Shaft with Required Shape, Precision and Hardness.

  • inCAD Components
Drive Shafts - One End Stepped Type:Related Image
・Materials
TypeD, P ToleranceConcentricityPerpendicularity[ M ]Material[ H ]Hardness[ S ]Surface Treatment
KZBEh7Ø0.05Drive Shafts - One End Stepped Type:Related Image0.051045 Carbon Steel-Black Oxide
KZBNh6Ø0.01Drive Shafts - One End Stepped Type:Related Image0.011045 Carbon Steel--
KZBCBlack Oxide
KZBPElectroless Nickel Plating
KZBF1045 Carbon SteelInduction Hardened-
Surface Hardness 50HRC~

Specifications

Part Number-L-P-LA
KZBN30-320-P25-LA40
Part Number0.5mm Increment1mm Increment0.5mm Increment
TypeDLPLA
KZBE
(D10~30)

KZBN
KZBC
KZBP
KZBF
1050.0~300.07~910.0~50.0
127~11
15100.0~400.010~1410.0~70.0
1710~16
2014~1910.0~100.0
25100.0~500.014~24
3020~2920.0~150.0
*3520~34
*40200.0~500.020~39
*4520~44
*5025~4920.0~200.0
[ ! ]*marked sizes are not available for KZBE.

Alterations

Drive Shafts - One End Stepped Type:Related Image
[ ! ]For dimensions of the retaining ring groove >> Click here.
[ ! ]For Keyway details >> Click here.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KZBC10-[50-300/0.5]-P[7-9/1]-LA[10-50/0.5]
KZBC12-[50-300/0.5]-P[7-11/1]-LA[10-50/0.5]
KZBC15-[100-400/0.5]-P[10-14/1]-LA[10-70/0.5]
KZBC17-[100-400/0.5]-P[10-16/1]-LA[10-70/0.5]
KZBC20-[100-400/0.5]-P[14-19/1]-LA[10-100/0.5]
KZBC25-[100-500/0.5]-P[14-24/1]-LA[10-100/0.5]
KZBC30-[100-500/0.5]-P[20-29/1]-LA[20-150/0.5]
KZBC35-[100-500/0.5]-P[20-34/1]-LA[20-150/0.5]
KZBC40-[200-500/0.5]-P[20-39/1]-LA[20-150/0.5]
KZBC45-[200-500/0.5]-P[20-44/1]-LA[20-150/0.5]
KZBC50-[200-500/0.5]-P[25-49/1]-LA[20-200/0.5]
KZBE10-[50-300/0.5]-P[7-9/1]-LA[10-50/0.5]
KZBE12-[50-300/0.5]-P[7-11/1]-LA[10-50/0.5]
KZBE15-[100-400/0.5]-P[10-14/1]-LA[10-70/0.5]
KZBE17-[100-400/0.5]-P[10-16/1]-LA[10-70/0.5]
KZBE20-[100-400/0.5]-P[14-19/1]-LA[10-100/0.5]
KZBE25-[100-500/0.5]-P[14-24/1]-LA[10-100/0.5]
KZBE30-[100-500/0.5]-P[20-29/1]-LA[20-150/0.5]
KZBF10-[50-300/0.5]-P[7-9/1]-LA[10-50/0.5]
KZBF12-[50-300/0.5]-P[7-11/1]-LA[10-50/0.5]
KZBF15-[100-400/0.5]-P[10-14/1]-LA[10-70/0.5]
KZBF17-[100-400/0.5]-P[10-16/1]-LA[10-70/0.5]
KZBF20-[100-400/0.5]-P[14-19/1]-LA[10-100/0.5]
KZBF25-[100-500/0.5]-P[14-24/1]-LA[10-100/0.5]
KZBF30-[100-500/0.5]-P[20-29/1]-LA[20-150/0.5]
KZBF35-[100-500/0.5]-P[20-34/1]-LA[20-150/0.5]
KZBF40-[200-500/0.5]-P[20-39/1]-LA[20-150/0.5]
KZBF45-[200-500/0.5]-P[20-44/1]-LA[20-150/0.5]
KZBF50-[200-500/0.5]-P[25-49/1]-LA[20-200/0.5]
KZBN10-[50-300/0.5]-P[7-9/1]-LA[10-50/0.5]
KZBN12-[50-300/0.5]-P[7-11/1]-LA[10-50/0.5]
KZBN15-[100-400/0.5]-P[10-14/1]-LA[10-70/0.5]
KZBN17-[100-400/0.5]-P[10-16/1]-LA[10-70/0.5]
KZBN20-[100-400/0.5]-P[14-19/1]-LA[10-100/0.5]
KZBN25-[100-500/0.5]-P[14-24/1]-LA[10-100/0.5]
KZBN30-[100-500/0.5]-P[20-29/1]-LA[20-150/0.5]
KZBN35-[100-500/0.5]-P[20-34/1]-LA[20-150/0.5]
KZBN40-[200-500/0.5]-P[20-39/1]-LA[20-150/0.5]
KZBN45-[200-500/0.5]-P[20-44/1]-LA[20-150/0.5]
KZBN50-[200-500/0.5]-P[25-49/1]-LA[20-200/0.5]
KZBP10-[50-300/0.5]-P[7-9/1]-LA[10-50/0.5]
KZBP12-[50-300/0.5]-P[7-11/1]-LA[10-50/0.5]
KZBP15-[100-400/0.5]-P[10-14/1]-LA[10-70/0.5]
KZBP17-[100-400/0.5]-P[10-16/1]-LA[10-70/0.5]
KZBP20-[100-400/0.5]-P[14-19/1]-LA[10-100/0.5]
KZBP25-[100-500/0.5]-P[14-24/1]-LA[10-100/0.5]
KZBP30-[100-500/0.5]-P[20-29/1]-LA[20-150/0.5]
KZBP35-[100-500/0.5]-P[20-34/1]-LA[20-150/0.5]
KZBP40-[200-500/0.5]-P[20-39/1]-LA[20-150/0.5]
KZBP45-[200-500/0.5]-P[20-44/1]-LA[20-150/0.5]
KZBP50-[200-500/0.5]-P[25-49/1]-LA[20-200/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHeat Treatment Surface Finish Shaft Dia. D
(mm)
Shaft Tolerance L
(mm)
LA
(mm)
P
(mm)
1 Piece(s)

19 Days or more

10Not Hardened[Plated] Black Oxide10h650 ~ 30010 ~ 507 ~ 9
1 Piece(s)

19 Days or more

10Not Hardened[Plated] Black Oxide12h650 ~ 30010 ~ 507 ~ 11
1 Piece(s)

19 Days or more

10Not Hardened[Plated] Black Oxide15h6100 ~ 40010 ~ 7010 ~ 14
1 Piece(s)

19 Days or more

10Not Hardened[Plated] Black Oxide17h6100 ~ 40010 ~ 7010 ~ 16
1 Piece(s)

19 Days or more

10Not Hardened[Plated] Black Oxide20h6100 ~ 40010 ~ 10014 ~ 19
1 Piece(s)

19 Days or more

10Not Hardened[Plated] Black Oxide25h6100 ~ 50010 ~ 10014 ~ 24
1 Piece(s)

19 Days or more

10Not Hardened[Plated] Black Oxide30h6100 ~ 50020 ~ 15020 ~ 29
1 Piece(s)

19 Days or more

10Not Hardened[Plated] Black Oxide35h6100 ~ 50020 ~ 15020 ~ 34
1 Piece(s)

19 Days or more

10Not Hardened[Plated] Black Oxide40h6200 ~ 50020 ~ 15020 ~ 39
1 Piece(s)

19 Days or more

10Not Hardened[Plated] Black Oxide45h6200 ~ 50020 ~ 15020 ~ 44
1 Piece(s)

19 Days or more

10Not Hardened[Plated] Black Oxide50h6200 ~ 50020 ~ 20025 ~ 49
1 Piece(s)

12 Days or more

10Not HardenedNone10h750 ~ 30010 ~ 507 ~ 9
1 Piece(s)

12 Days or more

10Not HardenedNone12h750 ~ 30010 ~ 507 ~ 11
1 Piece(s)

12 Days or more

10Not HardenedNone15h7100 ~ 40010 ~ 7010 ~ 14
1 Piece(s)

12 Days or more

10Not HardenedNone17h7100 ~ 40010 ~ 7010 ~ 16
1 Piece(s)

12 Days or more

10Not HardenedNone20h7100 ~ 40010 ~ 10014 ~ 19
1 Piece(s)

12 Days or more

10Not HardenedNone25h7100 ~ 50010 ~ 10014 ~ 24
1 Piece(s)

12 Days or more

10Not HardenedNone30h7100 ~ 50020 ~ 15020 ~ 29
1 Piece(s)

21 Days or more

10[Hardened] Induction Hardened Surface Hardness 50HRC ~None10h650 ~ 30010 ~ 507 ~ 9
1 Piece(s)

21 Days or more

10[Hardened] Induction Hardened Surface Hardness 50HRC ~None12h650 ~ 30010 ~ 507 ~ 11
1 Piece(s)

21 Days or more

10[Hardened] Induction Hardened Surface Hardness 50HRC ~None15h6100 ~ 40010 ~ 7010 ~ 14
1 Piece(s)

21 Days or more

10[Hardened] Induction Hardened Surface Hardness 50HRC ~None17h6100 ~ 40010 ~ 7010 ~ 16
1 Piece(s)

21 Days or more

10[Hardened] Induction Hardened Surface Hardness 50HRC ~None20h6100 ~ 40010 ~ 10014 ~ 19
1 Piece(s)

21 Days or more

10[Hardened] Induction Hardened Surface Hardness 50HRC ~None25h6100 ~ 50010 ~ 10014 ~ 24
1 Piece(s)

21 Days or more

10[Hardened] Induction Hardened Surface Hardness 50HRC ~None30h6100 ~ 50020 ~ 15020 ~ 29
1 Piece(s)

21 Days or more

10[Hardened] Induction Hardened Surface Hardness 50HRC ~None35h6100 ~ 50020 ~ 15020 ~ 34
1 Piece(s)

21 Days or more

10[Hardened] Induction Hardened Surface Hardness 50HRC ~None40h6200 ~ 50020 ~ 15020 ~ 39
1 Piece(s)

21 Days or more

10[Hardened] Induction Hardened Surface Hardness 50HRC ~None45h6200 ~ 50020 ~ 15020 ~ 44
1 Piece(s)

21 Days or more

10[Hardened] Induction Hardened Surface Hardness 50HRC ~None50h6200 ~ 50020 ~ 20025 ~ 49
1 Piece(s)

19 Days or more

10Not HardenedNone10h650 ~ 30010 ~ 507 ~ 9
1 Piece(s)

19 Days or more

10Not HardenedNone12h650 ~ 30010 ~ 507 ~ 11
1 Piece(s)

19 Days or more

10Not HardenedNone15h6100 ~ 40010 ~ 7010 ~ 14
1 Piece(s)

19 Days or more

10Not HardenedNone17h6100 ~ 40010 ~ 7010 ~ 16
1 Piece(s)

19 Days or more

10Not HardenedNone20h6100 ~ 40010 ~ 10014 ~ 19
1 Piece(s)

19 Days or more

10Not HardenedNone25h6100 ~ 50010 ~ 10014 ~ 24
1 Piece(s)

19 Days or more

10Not HardenedNone30h6100 ~ 50020 ~ 15020 ~ 29
1 Piece(s)

19 Days or more

10Not HardenedNone35h6100 ~ 50020 ~ 15020 ~ 34
1 Piece(s)

19 Days or more

10Not HardenedNone40h6200 ~ 50020 ~ 15020 ~ 39
1 Piece(s)

19 Days or more

10Not HardenedNone45h6200 ~ 50020 ~ 15020 ~ 44
1 Piece(s)

19 Days or more

10Not HardenedNone50h6200 ~ 50020 ~ 20025 ~ 49
1 Piece(s)

21 Days or more

10Not Hardened[Plated] Electroless Nickel10h650 ~ 30010 ~ 507 ~ 9
1 Piece(s)

21 Days or more

10Not Hardened[Plated] Electroless Nickel12h650 ~ 30010 ~ 507 ~ 11
1 Piece(s)

21 Days or more

10Not Hardened[Plated] Electroless Nickel15h6100 ~ 40010 ~ 7010 ~ 14
1 Piece(s)

21 Days or more

10Not Hardened[Plated] Electroless Nickel17h6100 ~ 40010 ~ 7010 ~ 16
1 Piece(s)

21 Days or more

10Not Hardened[Plated] Electroless Nickel20h6100 ~ 40010 ~ 10014 ~ 19
1 Piece(s)

21 Days or more

10Not Hardened[Plated] Electroless Nickel25h6100 ~ 50010 ~ 10014 ~ 24
1 Piece(s)

21 Days or more

10Not Hardened[Plated] Electroless Nickel30h6100 ~ 50020 ~ 15020 ~ 29
1 Piece(s)

21 Days or more

10Not Hardened[Plated] Electroless Nickel35h6100 ~ 50020 ~ 15020 ~ 34
1 Piece(s)

21 Days or more

10Not Hardened[Plated] Electroless Nickel40h6200 ~ 50020 ~ 15020 ~ 39
1 Piece(s)

21 Days or more

10Not Hardened[Plated] Electroless Nickel45h6200 ~ 50020 ~ 15020 ~ 44
1 Piece(s)

21 Days or more

10Not Hardened[Plated] Electroless Nickel50h6200 ~ 50020 ~ 20025 ~ 49

Loading...

  1. 1
 

Basic Information

Basic Shape One End Stepped Material 1045 Carbon Steel

Additional Products in this Category

Complementary Products

Tech Support