(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Lead Screw Nuts- Tall Block (Part Numbers)

Lead Screw Nuts- Tall Block

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Can be used without a nut bracket.

  • inCAD Components

PDFP.2019-840

Unit examples related to this product
Block Style Nuts for Lead Screws - Tall Block:Related Image
・Materials
[ M ] Material: C6782

Specifications

Part Number
MTSBNR28
Part NumberPitch PhWHLL1L2W1M11M22tAllowable Dynamic Thrust (kN)Mass (g)
Typed

MTSBNR
(Right-Hand Screw)

MTSBNL
(Left-Hand Screw)
1022020302416-12M48--62.55100
122322343021913M510M5153.92150
1434.90140
1627284135251118M612M61876.67260
184293245403016228.72380
209.81360
2253036485040202612.36580
2514.22540
2838446062502532M816M822820.051050
32622.81970

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MTSBNL10
MTSBNL12
MTSBNL14
MTSBNL16
MTSBNL18
MTSBNL20
MTSBNL22
MTSBNL25
MTSBNL28
MTSBNL32
MTSBNR10
MTSBNR12
MTSBNR14
MTSBNR16
MTSBNR18
MTSBNR20
MTSBNR22
MTSBNR25
MTSBNR28
MTSBNR32
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Turn Direction Screw Call-out d
(Ø)
Dynamic Allowable Thrust
(N)
Nut Length L1 (or L)
(mm)
Nut Width W
(mm)
1 Piece(s)Available

8 Days or more

Left-hand Thread1025502420
1 Piece(s)Available

8 Days or more

Left-hand Thread1239203022
1 Piece(s)Available

8 Days or more

Left-hand Thread1449003022
1 Piece(s)Available

8 Days or more

Left-hand Thread1666703528
1 Piece(s)Available

8 Days or more

Left-hand Thread1887204032
1 Piece(s)Available

8 Days or more

Left-hand Thread2098104032
1 Piece(s)Available

8 Days or more

Left-hand Thread22123605036
1 Piece(s)Available

8 Days or more

Left-hand Thread25142205036
1 Piece(s)Available

8 Days or more

Left-hand Thread28200506244
1 Piece(s)Available

8 Days or more

Left-hand Thread32228106244
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread1025502420
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread1239203022
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread1449003022
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread1666703528
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread1887204032
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread2098104032
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread22123605036
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread25142205036
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread28200506244
1 Piece(s)Available

8 Days or more

[Right] Right-hand Thread32228106244

Loading...

  1. 1
 

Basic Information

Type Block Type Nut Shape Block Type Material C6782 (JIS)
Mounting Feature Tapped Hole Number of Holes 4

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.