(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Enables to reduce the amount of grease to be applied and the involved frequency compared to the Standard Type.
Part Number
Configured Part Number is shown.
Part Number | Pitch P | D | L1 | D1 | T | P.C.D. | K | W | Allowable Dynamic Thrust (kN) | Mass (g) | |||
Type | d | MTSMR MTSML | MTSMNR MTSMNL | MTSMGR MTSMGL | |||||||||
Round Flanged MTSMR(Right-hand Thread) MTSML(Left-hand Screw) Compact Flange, 2-Hole MTSMNR(Right-hand Thread) MTSMNL(Left-hand Screw) Compact Flange, 4-Hole MTSMGR(Right-hand Thread) MTSMGL(Left-hand Screw) ([ ! ]* marked sizes are for MTSMR only.) | 10 | 2 | 20 | 24 | 36 | 5 | 26 | 4.3 | 22 | 2.55 | 80 | 66 | 67 |
12 | 22 | 30 | 44 | 31 | 5.4 | 24 | 3.92 | 120 | 95 | 95 | |||
14 | 3 | 4.90 | 110 | 85 | 86 | ||||||||
16 | 28 | 35 | 51 | 6 | 38 | 6.6 | 30 | 6.67 | 200 | 169 | 172 | ||
20 | 4 | 32 | 40 | 56 | 42 | 34 | 9.81 | 260 | 219 | 220 | |||
22 | 5 | 36 | 50 | 61 | 7 | 47 | 40 | 12.36 | 410 | 357 | 364 | ||
25 | 14.22 | 350 | 290 | 297 | |||||||||
*28 | 44 | 56 | 76 | 8 | 58 | 9 | - | 17.95 | 630 | - | - | ||
*32 | 6 | - | 21.08 | 580 | - | - | |||||||
*36 | 52 | 60 | 84 | 66 | - | 25.78 | 820 | - | - | ||||
*40 | 58 | 70 | 98 | 10 | 76 | 11 | - | 33.83 | 1250 | - | - |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Type | Flanged | Material | C6782 (JIS) (Solid Lubricant Embedded) | Mounting Feature | Through Hole |
---|---|---|---|---|---|
Other Features | Oil Free |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy