(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Most compact support units.
For complete product overview and details on Ball Screw Support Units - Fixed Side, Square, Compact see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | |
①③ | ⑤⑥ | ①③⑤⑥ | |
BSQ | 1045 Carbon Steel | 1018 Carbon Steel | Black Oxide |
BSQM | Electroless Nickel Plating |
Part Number |
BSQM8 BSV10S BSA12 |
Number | Part Name | Quantity |
① | Bearing Housing | 1 |
② | Angular Contact Bearing Class 0* | 1 Set |
③ | Cover | 1 |
④ | Oil Seal | 2 |
⑤ | Collar | 1 |
⑥ | Clamping Nut (with Set Piece) | 1 |
Part Number | d | L | L1 | L2 | B | H | h | P | M2 | ℓ | C | M (Fine) | T | Oil Seal Applicable Shaft Dia. | |
Type | No. | ||||||||||||||
BSQ BSQM | 8 | 8 | 23 | 26 | 4 | 32 | 32 | 17 | 23 | 5 | 6 | 14 | M8x1.0 | 14 | 11.5 |
10S | 10 | 27 | 29.5 | 6 | 36 | 43 | 25 | 26 | 6 | 10 | 17 | M10x1.0 | 17 | 12 | |
10 | 14 | ||||||||||||||
12 | 12 | 27 | 29.5 | 6 | 36 | 43 | 25 | 26 | 6 | 17 | M12x1.0 | 19 | 15 | ||
15 | 15 | 29 | 38 | 5 | 46 | 52 | 30 | 34 | 6 | 12 | 19 | M15x1.0 | 22 | 20 |
It is necessary to verify compatibility when selecting ball screw support units.
When selecting Support Units for Ball Screws, note that it can be combined if dimensions of bearing installation part on Fixed Side of the Ball Screw [Fig. 1] and bearing I.D of the Support Unit [Fig. 2] are the same.
To ensure compatibility of the support unit with ball screw, it is recommended to follow the steps indicated in the table below.(Example: Ball Screw Series BSS1505 and Support Unit BSW12, this same methodology can be used to configure other ball screw series and support units).
Ball Screw Part Number | Accuracy class C3 | BSX0601 | - | BSX0801 BSX0802 BSX1002 | - | BSX1202 BSX1205 | BSX1505 | - | - | - |
---|---|---|---|---|---|---|---|---|---|---|
Accuracy class C5 | - | BSS1002 | BSS0802 BSS1202 | BSS1004 BSS1205 BSS1204 BSS1210 | BSS1010 | Step 2 BSS15□□ | BSS20□□ | BSS25□□ | - | |
Accuracy class C7 | BSST08022 | BSSE1002 BSST1004 | BSSE0802 BSSE1202 | BSSE1004 BSSE1205 BSSE1210 BSST12004 C-BSST1204 | - | BSSE15□□ BSST15□□ | BSSE20□□ BSST20□□ | BSSE25□□ BSST25□□ | - | |
Accuracy class C10 | BSSR08□□ BSSZ08□□ C-BSS0802 | BSSR10□□ BSSZ10□□ | - | BSSR12□□ BSSZ12□□ BSSC1204 | BSSR1405 BSSZ1405 | BSSR15□□ BSSZ15□□ BSRB15□□ | BSSR20□□ BSSZ20□□ BSBR20□□ | BSSR25□□ BSSZ25□□ BSBR25□□ BSSR28□□ BSSZ28□□ | BSSR32□□ BSSZ32□□ | |
Bearing Installation Part on Ball Screw Fixed Side | Ø6 | Ø8 | Ø10 | Step 2 Ø12 | Ø15 | Ø20 | Ø25 | |||
Support Units Bearing I.D | No.6 | No.8S | No.8 | No.10S | No.1022 | Step 3 No.12 | 152 | No.20* | No.25 | |
No.6L | No.10 | No.15* |
* Except C-BSFW15 and 20, C-BUFN15 and 20
The Fixed side is the side that secures the ball screw shaft. The fixed side normally stands for the side that the motor is installed.
The Support side merely supports the ball screw shaft, and is not fixed to a ball screw shaft.
Shape | Feauture | Fixed Side Product | Photo | Fixed Side Product | Photo | Customer Merit |
---|---|---|---|---|---|---|
Square | Standard | Standard | Standard | Industry standard | ||
For use in a limited space | Compact | Compact | Easy to use in a limited width space. Suitable for small devices. | |||
Low Profile | Low Profile | Lower profile linear motion units can be made. Recommended to use it together with Compact Nut. | ||||
Small Mounting Hole Pitch | Small Mounting Hole Pitch | Easy to use in a limited width space. Suitable for small devices. | ||||
Reducing Assembly Man-hour | Standard Type with Dowel Holes | Standard Type with Retaining Ring | [BSWG/BSWGN] Easy locating of the housing. [BTN/BTNM] Easy to assemble while preventing the bearing from falling off. | |||
Standard Type with Damper | Standard Type with Damper | Unnecessary to design a damper mechanism. | ||||
AC Servo Motor Brackets | - | - | Ball screws and motors shaft centering are secured by only mounting and aligning a motor with a build-in pilot. | |||
Round | Standard | Standard | Standard | Industry standard | ||
Reducing Assembly Man-hour | - | - | Standard Type with Retaining Ring | Easy to assemble it while preventing bearings for Support Units from falling off. |
For information about the installation process of ball screw support units, inspection considerations and precautions, click here.
When inserting ball screws into fixed side support units, some cases will be slip-fit and others may be light press-fit cases.
In case of a light-press fit, do not force the bearing onto the screw shaft in a tilted manner, or do not strike the bearing inner ring and support unit housing
If there is any irregularities between the screw shaft and bearing inner ring, do not insert the ball screw forcibly, remove the screw at once and correct the swell on the shaft, then try reassembling.
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BSQ8 |
BSQ10 |
BSQ10S |
BSQ12 |
BSQ15 |
BSQM8 |
BSQM10 |
BSQM10S |
BSQM12 |
BSQM15 |
Loading...
Cost Efficient | Standard | Type | Fixed Side Compact Type | Shape | Square Type |
---|---|---|---|---|---|
Mounting Method | Bottom Mount | Bearing Type | Angular Contact Bearing | Bearing Precision | Class 0 (ABEC-1) |
Material | 1045 Carbon Steel | Set | Fixed Side Only |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy