(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Length from 80mm to 300mm. It can be configured with different bases for motors of different brands, pitch of 1 or 5 millimeters with option of cover to protect the actuator from harmful elements. 1 or 2 blocks can be requested, lubrication unit available.
Part Number
Configured Part Number is shown.
Specifications | |
LX20 | |
Standard / Cover | |
Screw Shaft Dia. (mm) | 6 |
Lead (mm) | 1, 5 |
Accuracy | High Grade / Precision Grade |
[ A ] Accessories | |
①Motor Adapter Plate [ M ] 5052 Aluminum Alloy [ S ] Black Anodize ②Adapter Plate Screw 4 pcs. [ M ] Stainless SteelXM7 [ ! ]No accessory is included with No Motor Bracket Type. |
Part Number | - | Block Qty. | - | Motor Adapter Plates | - | Base Length (L) |
LX2001C LX2005-MX |
- - |
B1 B1 |
- - |
A2025 A2028 |
- - |
200 150 |
Part Number | Standard Grease | Low Dust Generation Grease | Lubrication Unit MX-equipped (Standard Grease) | |||
High Grade | Precision Grade | High Grade | Precision Grade | High Grade | Precision Grade | |
Lead 1 | LX2001 (C) | LX2001 (C) P | LX2001 (C) G | LX2001 (C) PG | LX2001 (C) -MX | LX2001 (C) P-MX |
Lead 5 | LX2005 (C) | LX2005 (C) P | LX2005 (C) G | LX2005 (C) PG | LX2005 (C) -MX | LX2005 (C) P-MX |
Part Number | Block Qty. | Motor Adapter Plates | Base Length (L) | * Effective Stroke | Total Mass (kg) | Mounting Hole Dimensions | ||||||||||
Standard | Cover | |||||||||||||||
High Grade | * Precision Grade | B1 | B2 | MX-equipped (B1) | B1 | B2 | B1 | B2 | A | P | B | Number of Pitches | Number of Holes (N) | |||
(Standard Grease)LX2001 (C) LX2005 (C) (Low Dust Generation Grease) LX2001 (C) G LX2005 (C) G (Lubrication Unit MX-equipped, Standard Grease) LX2001 (C) -MX LX2005 (C) -MX |
(Standard Grease) LX2001 (C) P LX2005 (C) P (Low Dust Generation Grease)LX2001 (C) PG LX2005 (C) PG (Lubrication Unit MX-equipped, Standard Grease) LX2001 (C) P-MX LX2005 (C) P-MX |
(1 pc.) B1 * MX-equipped types are available in B1 only. (2 pcs.) B2 |
(Servo Motor) A2025 A2028 A2038 A2040 E2040 (Stepping Motor) T2028 T2042 T2056.4 *(No Adapter Plate) N *(No Motor Bracket) F |
80 (Lead 1 only) |
16.5 | - | - | 0.40 | - | 0.51 | - | 10 | 60 | 10 | 1 | 4 |
100 | 36.5 | 0.45 | 0.56 | 20 | 20 | |||||||||||
150 | 86.5 | 76.5 | 0.58 | 0.69 | 15 | 15 | 2 | 6 | ||||||||
200 | 136.5 | 79.5 | 126.5 | 0.71 | 0.79 | 0.81 | 0.97 | 40 | 40 | |||||||
250 (Lead 5 only) |
186.5 | 129.5 | 176.5 | 0.83 | 0.92 | 0.94 | 1.10 | 35 | 35 | 3 | 8 | |||||
300 (Lead 5 only) |
236.5 | 179.5 | 226.5 | 0.96 | 1.05 | 1.07 | 1.23 | 30 | 30 | 4 | 10 |
Accuracy Standards | High Grade | Precision Grade |
Positioning (mm) | 0.06 | 0.02 |
Backlash (mm) | 0.01 | 0.003 |
Positioning Repeatability (mm) | ±0.005 | ±0.003 |
Running Parallelism (mm) | 0.025 | 0.01 |
Starting Torque (N•cm) | 1.2 | 1.2 |
■Proximity Sensor (SUNX) - Set Part Specification
LX Part Number | Code (□ is Sensor Qty.) *For L≤100, Max. 2 For L≥150, Max. 3 | Sensor Type/Qty. | Sensor Rail | Sensor (* Qty per Sensor Included) | Sensor Flag | Unit Price (L≤150) | Unit Price (L≥200) | ||||||||
GX-F8A (ON when near) | GX-F8B (ON when away) | Rail (1 pc.) | Mounting Screw (Pitch +1 pc.) | Sensor Mounting Screw (1 pc.) | Mounting Nut (1 pc.) | Sensor Flag (1 pc.) | Sensor Flag Mounting Screw | Sensor Qty. | Sensor Qty. | ||||||
1 pc. | 2 pcs. | 3 pcs. | 1 pc. | 2 pcs. | 3 pcs. | ||||||||||
LX20□□ | XA□ | □ pc(s). | - | SENAT3□H | SCB3-6 | CBSST3-10 | LBNR3 | Dedicated | Flat Head Machine Screw M2.6-4 (1 pc.) | ||||||
XB□ | - | □ pc(s). | |||||||||||||
LX20□□C | FA□ | □ pc(s). | - | SCB3-6 (2 pcs.) | |||||||||||
FB□ | - | □ pc(s). | |||||||||||||
LX20□□ | XW1 | 1 pc. | 1 pc. | Flat Head Machine Screw M2.6-4 (1 pc.) | - | - | - | - | |||||||
XW2 | 2 pcs. | - | - | ||||||||||||
XW3 | 2 pcs. | 1 pc. | |||||||||||||
LX20□□C | FW1 | 1 pc. | 1 pc. | SCB3-6 (2 pcs.) | - | - | |||||||||
FW2 | 2 pcs. | - | - | ||||||||||||
FW3 | 2 pcs. | 1 pc. |
■Photo Sensor (SUNX) - Set Part Specification
LX Part Number | Code (□ is Sensor Qty.) *For L≤100, Max. 2 For L≥150, Max. 3 | Photo Sensor | Sensor Rail | Sensor (* Qty per Sensor Included) | Sensor Flag | Unit Price (L≤150) | Unit Price (L≥200) | |||||||||
Rail (1 pc.) | Mounting Screw (Pitch +1 pc.) | Sensor Bracket | Bracket Mounting Screw Nut | Sensor Mounting Screw | Sensor Mounting Washer | Sensor Flag (1 pc.) | Sensor Flag Mounting Screw | |||||||||
Sensor Qty. | Sensor Qty. | |||||||||||||||
1 pc. | 2 pcs. | 3 pcs. | 1 pc. | 2 pcs. | 3 pcs. | |||||||||||
LX20□□ | SP□ | PM-L25 | SENAT3□H | SCB3-6 | Dedicated | SCB3-5 (2 pcs.) LBNR3 (2 pcs.) | SCB3-6 (2 pcs.) | M2 Small Flat Washer (2 pcs.) | Dedicated | Flat Head Machine Screw M2.6-4 (1 pc.) | ||||||
LX20□□C | MP□ | SCB3-6 (2 pcs.) |
■Photo Sensor (Omron) - Set Part Specification
LX Part Number | Code (□ is Sensor Qty.) *For L≤100, Max. 2 For L≥150, Max. 3 | Photo Sensor | Sensor Rail | Sensor (* Qty per Sensor Included) | Sensor Flag | Unit Price (L≤150) | Unit Price (L≥200) | |||||||||
Rail (1 pc.) | Mounting Screw (Pitch +1 pc.) | Sensor Bracket | Bracket Mounting Screw Nut | Sensor Mounting Screw | Sensor Mounting Washer | Sensor Flag (1 pc.) | Sensor Flag Mounting Screw | |||||||||
Sensor Qty. | Sensor Qty. | |||||||||||||||
1 pc. | 2 pcs. | 3 pcs. | 1 pc. | 2 pcs. | 3 pcs. | |||||||||||
LX20□□ | OP□ | EE-SX951-R 1M | SENAT3□H | SCB3-6 | Dedicated | SCB3-5 (2 pcs.) LBNR3 (2 pcs.) | SCB3-6 (2 pcs.) | M3 Small Flat Washer (2 pcs.) | Dedicated | Flat Head Machine Screw M2.6-4 (1 pc.) | ||||||
LX20□□C | EP□ | SCB3-6 (2 pcs.) |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
LX2001-B1-A[2025,2028,2038,2040]-[80,100] |
LX2001-B1-E2040-[80,100] |
LX2001-B1-T[2028,2042,2056.4]-[80,100] |
LX2001-B2-A[2025,2028,2038,2040]-200 |
LX2001-B2-E2040-200 |
LX2001-B2-T[2028,2042,2056.4]-200 |
LX2001-MX-B1-A[2025,2028,2038,2040]-[150,200] |
LX2001-MX-B1-E2040-[150,200] |
LX2001-MX-B1-T[2028,2042,2056.4]-[150,200] |
LX2001C-B1-A[2025,2028,2038,2040]-[80,100] |
LX2001C-B1-E2040-[80,100] |
LX2001C-B1-T[2028,2042,2056.4]-[80,100] |
LX2001C-B2-A[2025,2028,2038,2040]-200 |
LX2001C-B2-E2040-200 |
LX2001C-B2-T[2028,2042,2056.4]-200 |
LX2001C-MX-B1-A[2025,2028,2038,2040]-[150,200,250,300] |
LX2001C-MX-B1-E2040-[150,200,250,300] |
LX2001C-MX-B1-T[2028,2042,2056.4]-[150,200,250,300] |
LX2001CG-B1-A[2025,2028,2038,2040]-[80,100] |
LX2001CG-B1-T[2028,2042,2056.4]-[80,100] |
LX2001CG-B2-A[2025,2028,2038,2040]-200 |
LX2001CG-B2-T[2028,2042,2056.4]-200 |
LX2001CP-B1-A[2025,2028,2038,2040]-[80,100] |
LX2001CP-B1-E2040-[80,100] |
LX2001CP-B1-T[2028,2042,2056.4]-[80,100] |
LX2001CP-B2-A[2025,2028,2038,2040]-200 |
LX2001CP-B2-E2040-200 |
LX2001CP-B2-T[2028,2042,2056.4]-200 |
LX2001CP-MX-B1-A[2025,2028,2038,2040]-[150,200] |
LX2001CP-MX-B1-E2040-[150,200] |
LX2001CP-MX-B1-T[2028,2042,2056.4]-[150,200] |
LX2001CPG-B1-A[2025,2028,2038,2040]-[80,100] |
LX2001CPG-B1-E2040-[80,100] |
LX2001CPG-B1-T[2028,2042,2056.4]-[80,100] |
LX2001CPG-B2-A[2025,2028,2038,2040]-200 |
LX2001CPG-B2-E2040-200 |
LX2001CPG-B2-T[2028,2042,2056.4]-200 |
LX2001G-B1-A[2025,2028,2038,2040]-[80,100] |
LX2001G-B1-T[2028,2042,2056.4]-[80,100] |
LX2001G-B2-A[2025,2028,2038,2040]-200 |
LX2001G-B2-T[2028,2042,2056.4]-200 |
LX2001P-B1-A[2025,2028,2038,2040]-[80,100] |
LX2001P-B1-E2040-[80,100] |
LX2001P-B1-T[2028,2042,2056.4]-[80,100] |
LX2001P-B2-A[2025,2028,2038,2040]-200 |
LX2001P-B2-E2040-200 |
LX2001P-B2-T[2028,2042,2056.4]-200 |
LX2001P-MX-B1-A[2025,2028,2038,2040]-[150,200] |
LX2001P-MX-B1-E2040-[150,200] |
LX2001P-MX-B1-T[2028,2042,2056.4]-[150,200] |
LX2001PG-B1-A[2025,2028,2038,2040]-[80,100] |
LX2001PG-B1-E2040-[80,100] |
LX2001PG-B1-T[2028,2042,2056.4]-[80,100] |
LX2001PG-B2-A[2025,2028,2038,2040]-200 |
LX2001PG-B2-E2040-200 |
LX2001PG-B2-T[2028,2042,2056.4]-200 |
LX2005-B1-A[2025,2028,2038,2040]-100 |
LX2005-B1-E2040-100 |
LX2005-B1-T[2028,2042,2056.4]-100 |
LX2005-B2-A[2025,2028,2038,2040]-[200,250,300] |
Loading...
■Servo Motor Application Table
Part Number | Flange Size | Manufacturer | Wattage |
A2025 | □25 | Yasukawa/ Mitsubishi Electric Corporation | 10W/20W/30W |
A2028 | □28 | Mitsubishi Electric Corporation | |
A2038 | □38 | Panasonic | 30W/50W/100W |
E2040 | □40 | SIEMENS | 50W/100W |
A2040 | Yasukawa Electric Corporation | 50W | |
Mitsubishi Electric Corporation | |||
Keyence Corporation | |||
Omron Corporation | |||
Sanyo Denki Co., Ltd. | 30W/50W |
[ ! ]For details on supported motor types and detailed diagram of Motor Adapter Plates, see P.419
■Stepping Motor Application Table
Part Number | Flange Size | Manufacturer | Type |
T2028 | □28 | Oriental Motor | 2-phase / 5-phase / α-Step |
T2042 | □42 | ||
T2056.4 | □56.4 | NEMA standards | - |
[ ! ]NEMA standards are a set of standards stipulated by National Electrical Manufacturers Association of United States.
[ ! ]For details on supported motor types and detailed diagram of Motor Adapter Plates, see P.419
Cost Efficient | Standard | Main Body, Peripheral Components | Main Body | Nominal (Height) | 20 |
---|---|---|---|---|---|
Motor Mounting Orientation | Straight | With or w/o Motors | Not Provided (Installed by customers) | Ball Screw Shaft Dia.(Ø) | 6 |
Table Length(mm) | 33.2 | Drive Method | Ground Ball Screw | Slider Material | Chrome Molybdenum Steel |
Slider Surface Finish | Low Temperature Black Chrome | Operating Ambient Temperature(℃) | 0::50 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy