(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thrust Plates - Oil Free, Multi Layer, Configurable

Thrust Plates - Oil Free, Multi Layer, Configurable

Is lubrication-free and thus, enables to reduce the amount of grease to be applied.

  • inCAD Components
Oil Free Slide Plates - Multi Layer, Configurable:Related Image
Oil Free Slide Plates - Multi Layer, Configurable:Related Image
・Materials
[ M ] Material: Multi-Layer Plastic (Filler Added Polytetrafluoroethylene Layer / Sintered Bronze Layer / Back Metal Layer)

Specifications

■Standard Type
Part Number-A-B-T
GRFZ-150-50-1
■With Machined Hole Type
Part Number-A-B-T-X-Y-Screw Nominal Dia.
GRFZ2H-100-50-1-X80-Y25-N5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GRFZ2H-[40-500/1]-[40-100/1]-[1,​2.5]-X[9-491/1]-Y[5-95/1]-N[3,​4,​5,​6,​8]
GRFZ2H-[40-500/1]-[40-100/1]-[1,​2.5]-X[9-491/1]-Y[5-95/1]-P3
GRFZ4H-[40-500/1]-[40-100/1]-[1,​2.5]-X[9-491/1]-Y[9-90/1]-N[3,​4,​5,​6,​8]
GRFZ4H-[40-500/1]-[40-100/1]-[1,​2.5]-X[9-491/1]-Y[9-90/1]-P3
GRFZ6H-[40-500/1]-[40-100/1]-[1,​2.5]-X[9-245/1]-Y[9-90/1]-N[3,​4,​5,​6,​8]
GRFZ6H-[40-500/1]-[40-100/1]-[1,​2.5]-X[9-245/1]-Y[9-90/1]-P3
GRFZ-[40-500/1]-[40-100/1]-[1,​2.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Holes A
(mm)
B
(mm)
Screw Nominal Dia. (Countersink) [P] Screw Nominal Dia. (Through Hole) [N] T
(mm)
X
(mm)
Y
(mm)
1 Piece(s)

12 Days or more

2H (Two Holes)40 ~ 50040 ~ 100-3 ~ 81 ~ 2.59 ~ 4915 ~ 95
1 Piece(s)

12 Days or more

2H (Two Holes)40 ~ 50040 ~ 1003-1 ~ 2.59 ~ 4915 ~ 95
1 Piece(s)

12 Days or more

4H (Four Holes)40 ~ 50040 ~ 100-3 ~ 81 ~ 2.59 ~ 4919 ~ 90
1 Piece(s)

12 Days or more

4H (Four Holes)40 ~ 50040 ~ 1003-1 ~ 2.59 ~ 4919 ~ 90
1 Piece(s)

12 Days or more

6H (Six Holes)40 ~ 50040 ~ 100-3 ~ 81 ~ 2.59 ~ 2459 ~ 90
1 Piece(s)

12 Days or more

6H (Six Holes)40 ~ 50040 ~ 1003-1 ~ 2.59 ~ 2459 ~ 90
1 Piece(s)

10 Days or more

No Drilling(Hole) Alteration40 ~ 50040 ~ 100--1 ~ 2.5--

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.