(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Ball Guides - Compact Bushings

Miniature Ball Guides - Compact Bushings

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

The compact type bushings are 1 ~ 2mm smaller in O.D. compared to the Standard Type using the same diameter shaft, contributing to space savings.

  • inCAD Components
Shafts for Miniature Ball Bearing Guide- with Retaining Ring Grooves:Related Image
・Materials
Type[ M ]
Material
[ H ]
Hardness
CompactStandard
StraightShoulderStraightShoulder
BYBBYHBGBBGH52100 Bearing Steel58HRC~
SSBYBSSBYHSSBGBSSBGH440C Stainless Steel56HRC~

Specifications

Part Number-Y
BYB5
SSBYH10
BGB5
BGH10
-
-
-
-
20
40
20
40
■Compact
Part NumberYDTHd
TypeNo. O.D. Tolerance
BYB
SSBYB
BYH
SSBYH
2101520  50
- 0.006
2.573.2
31020   684.2
  30  
41020   7395.2
  30  
51020   8106.2
  30  
6 203040 90
- 0.011
4117.2
8 203040 11139.2
10  3040 141612
    50
12  3040 161814
    50
■Standard
Part NumberYDTHdWBD1
TypeNo. O.D. Tolerance
BGB
SSBGB
BGH
SSBGH
31070
- 0.006
2.595---
20
30
41083106---
20
30
51010127---
201.1109.6
3020
620110
- 0.011
41381010.5
3020
4030
8201214101011.5
3020
4030
10301618122015.2
4030
5040
12301820141.32017
4030
5040

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGB3-10
BGB3-20
BGB3-30
BGB4-10
BGB4-20
BGB4-30
BGB5-10
BGB5-20
BGB5-30
BGB6-20
BGB6-30
BGB6-40
BGB8-20
BGB8-30
BGB8-40
BGB10-30
BGB10-40
BGB10-50
BGB12-30
BGB12-40
BGB12-50
BGH3-10
BGH3-20
BGH3-30
BGH4-10
BGH4-20
BGH4-30
BGH5-10
BGH5-20
BGH5-30
BGH6-20
BGH6-30
BGH6-40
BGH8-20
BGH8-30
BGH8-40
BGH10-30
BGH10-40
BGH10-50
BGH12-30
BGH12-40
BGH12-50
BYB2-10
BYB2-15
BYB2-20
BYB3-10
BYB3-20
BYB3-30
BYB4-10
BYB4-20
BYB4-30
BYB5-10
BYB5-20
BYB5-30
BYB6-20
BYB6-30
BYB6-40
BYB8-20
BYB8-30
BYB8-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBushing Shape Shaft Bushing Material Bushing Type No. (Bushing I.D. d)
(φ)
Bushing Overall Length Y
(mm)
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelStandard Type3 (5)10
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelStandard Type3 (5)20
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelStandard Type3 (5)30
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelStandard Type4 (6)10
1 Piece(s)Available

26 Days or more

10Straight Type52100 Bearing SteelStandard Type4 (6)20
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelStandard Type4 (6)30
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelStandard Type5 (7)10
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelStandard Type5 (7)20
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelStandard Type5 (7)30
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelStandard Type6 (8)20
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelStandard Type6 (8)30
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelStandard Type6 (8)40
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelStandard Type8 (10)20
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelStandard Type8 (10)30
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelStandard Type8 (10)40
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelStandard Type10 (12)30
1 Piece(s)Available

Same day

Stock

10Straight Type52100 Bearing SteelStandard Type10 (12)40
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelStandard Type10 (12)50
1 Piece(s)Available

Same day

Stock

10Straight Type52100 Bearing SteelStandard Type12 (14)30
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelStandard Type12 (14)40
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelStandard Type12 (14)50
1 Piece(s)Available

9 Days or more

10Shouldered Type52100 Bearing SteelStandard Type3 (5)10
1 Piece(s)Available

9 Days or more

10Shouldered Type52100 Bearing SteelStandard Type3 (5)20
1 Piece(s)Available

9 Days or more

10Shouldered Type52100 Bearing SteelStandard Type3 (5)30
1 Piece(s)Available

9 Days or more

10Shouldered Type52100 Bearing SteelStandard Type4 (6)10
1 Piece(s)Available

9 Days or more

10Shouldered Type52100 Bearing SteelStandard Type4 (6)20
1 Piece(s)Available

26 Days or more

10Shouldered Type52100 Bearing SteelStandard Type4 (6)30
1 Piece(s)Available

9 Days or more

10Shouldered Type52100 Bearing SteelStandard Type5 (7)10
1 Piece(s)Available

9 Days or more

10Shouldered Type52100 Bearing SteelStandard Type5 (7)20
1 Piece(s)Available

9 Days or more

10Shouldered Type52100 Bearing SteelStandard Type5 (7)30
1 Piece(s)Available

9 Days or more

10Shouldered Type52100 Bearing SteelStandard Type6 (8)20
1 Piece(s)Available

9 Days or more

10Shouldered Type52100 Bearing SteelStandard Type6 (8)30
1 Piece(s)Available

9 Days or more

10Shouldered Type52100 Bearing SteelStandard Type6 (8)40
1 Piece(s)Available

9 Days or more

10Shouldered Type52100 Bearing SteelStandard Type8 (10)20
1 Piece(s)Available

9 Days or more

10Shouldered Type52100 Bearing SteelStandard Type8 (10)30
1 Piece(s)Available

9 Days or more

10Shouldered Type52100 Bearing SteelStandard Type8 (10)40
1 Piece(s)Available

9 Days or more

10Shouldered Type52100 Bearing SteelStandard Type10 (12)30
1 Piece(s)Available

9 Days or more

10Shouldered Type52100 Bearing SteelStandard Type10 (12)40
1 Piece(s)Available

9 Days or more

10Shouldered Type52100 Bearing SteelStandard Type10 (12)50
1 Piece(s)Available

9 Days or more

10Shouldered Type52100 Bearing SteelStandard Type12 (14)30
1 Piece(s)Available

9 Days or more

10Shouldered Type52100 Bearing SteelStandard Type12 (14)40
1 Piece(s)Available

9 Days or more

10Shouldered Type52100 Bearing SteelStandard Type12 (14)50
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelCompact Type2 (3.2)10
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelCompact Type2 (3.2)15
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelCompact Type2 (3.2)20
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelCompact Type3 (4.2)10
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelCompact Type3 (4.2)20
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelCompact Type3 (4.2)30
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelCompact Type4 (5.2)10
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelCompact Type4 (5.2)20
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelCompact Type4 (5.2)30
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelCompact Type5 (6.2)10
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelCompact Type5 (6.2)20
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelCompact Type5 (6.2)30
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelCompact Type6 (7.2)20
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelCompact Type6 (7.2)30
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelCompact Type6 (7.2)40
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelCompact Type8 (9.2)20
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelCompact Type8 (9.2)30
1 Piece(s)Available

9 Days or more

10Straight Type52100 Bearing SteelCompact Type8 (9.2)40

Loading...

 

Basic Information

Sale Type Bushing

Additional Products in this Category

Complementary Products

Tech Support