(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Linear/Rotating, single or double.

Linear Ball Bushings - Linear/Rotating, single or double.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Capable of rotary motion, finite linear motion, and the combination of both.

  • METRIC
  • inCAD Components
Short Stroke Ball Bushings - Single / Double:Related Image
・Materials
TypeTypeOuter CylinderBallsRetainerAmbient Operating Temp.
[ M ]Material[ H ]Hardness[ M ]Material[ M ]Material
SingleLBUS52100 Bearing Steel
Equivalent
58HRC~52100 Bearing Steel
Equivalent
5052 Aluminum Alloy-20~110°C
DoubleLBUW
SingleSLBUS440C Stainless Steel
Equivalent
56HRC~440C Stainless Steel
Equivalent
-20~120°C
DoubleSLBUW
*Retaining Ring
[ M ] Material: 301 Stainless Steel
 

Specifications

Part Number
LBHR10
Part NumberMaximum StrokeNumber of Ball RowsDLBWD1(r)Basic Load RatingAllowable Static Moment
(N·m)
Mass (g)
C (Dynamic) NCo (Static) N
TypedrToleranceSingleDoubleSingleDoubleSingleDoubleToleranceToleranceToleranceSingleDoubleSingleDoubleSingleDoubleSingleDouble
Single
LBUS
SLBUS

Double
LBUW
SLBUW
50
-0.008
136365.99.4100
-0.009
150
- 0.12
80
- 0.4
1.19.60.4131209106212-1.3845
60
-0.009 
1578.312.3120
-0.011
190
- 0.2
11.311.5 210333164328-2.1888
82488.816.8152415.314.3323512278556-4.311517
1030810.821.8192919.41.318499793408815-7.243033
1232810.422.4210
-0.013
3020.4200.872211465791157-10.93236
13341011.423.4233220.42277312266341268-11.64549
16401612.824.8283723.31.6271330211210292058-19.77279
200
-0.010
462814.823.8320
-0.016
4227.330.51609255415173035-26.894102
kgf=Nx0.101972
[ ! ]For Precautions for Use, see >> Click here [ ! ]Height-Adjusting Spacers for Flanged Bushings can be chosen from >> Click here

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
· LBUS, LBUW
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For orders larger than indicated quantity, please request a quotation.
· Others
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LBUS5
LBUS6
LBUS8
LBUS10
LBUS12
LBUS13
LBUS16
LBUS20
LBUW5
LBUW6
LBUW8
LBUW10
LBUW12
LBUW13
LBUW16
LBUW20
SLBUS5
SLBUS6
SLBUS8
SLBUS10
SLBUS12
SLBUS13
SLBUS16
SLBUS20
SLBUW5
SLBUW6
SLBUW8
SLBUW10
SLBUW12
SLBUW13
SLBUW16
SLBUW20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Material For Shaft Size
(mm)
Length
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent5Single
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent6Single
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent8Single
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent10Single
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent12Single
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent13Single
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent16Single
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent20Single
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent5Double
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent6Double
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent8Double
1 Piece(s)Available

Same day

Stock

10[Steel] 52100 Bearing Steel Equivalent10Double
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent12Double
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent13Double
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent16Double
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent20Double
1 Piece(s)Available

8 Days or more

10440C Stainless Steel Equivalent5Single
1 Piece(s)Available

8 Days or more

10440C Stainless Steel Equivalent6Single
1 Piece(s)Available

8 Days or more

10440C Stainless Steel Equivalent8Single
1 Piece(s)Available

8 Days or more

10440C Stainless Steel Equivalent10Single
1 Piece(s)Available

8 Days or more

10440C Stainless Steel Equivalent12Single
1 Piece(s)Available

8 Days or more

10440C Stainless Steel Equivalent13Single
1 Piece(s)Available

8 Days or more

10440C Stainless Steel Equivalent16Single
1 Piece(s)Available

8 Days or more

10440C Stainless Steel Equivalent20Single
1 Piece(s)Available

8 Days or more

10440C Stainless Steel Equivalent5Double
1 Piece(s)Available

8 Days or more

10440C Stainless Steel Equivalent6Double
1 Piece(s)Available

8 Days or more

10440C Stainless Steel Equivalent8Double
1 Piece(s)Available

8 Days or more

10440C Stainless Steel Equivalent10Double
1 Piece(s)Available

8 Days or more

10440C Stainless Steel Equivalent12Double
1 Piece(s)Available

8 Days or more

10440C Stainless Steel Equivalent13Double
1 Piece(s)Available

8 Days or more

10440C Stainless Steel Equivalent16Double
1 Piece(s)Available

8 Days or more

10440C Stainless Steel Equivalent20Double

Loading...

  1. 1

Support Information

Reference: Tolerance Range of Linear Bushing and Shafts made by MISUMI

For MISUMI Linear Bushing, it is recommended to use the combination with MISUMI Shafts (hardened to g6 tolerance).

H6H7H8H9Applicable PartFunctional ClassificationApplication Example
Can be Moved RelativelyClearance FitRoll Fitf6f7f7
f8
Fitted to provide adequate clearance to permit movement (high quality fit).
Regular normal temperature bearing lubricated with grease or oil.
Regular Fitting (Often comes apart.)Part into which a cooled exhaust valve box is inserted.
Regular Shaft and Bushing
Link lever and bushing
Fine Roll Fitg5g6Continuously revolving part of a precision machine under a light load.
Fitting with a narrow gap so as to permit movement (spigot and positioning).
Precision sliding part.
Part required for precise motion with virtually no backlash.Link Device Pin and Lever
Key and its groove
Precision control valve rod
Cannot be Moved RelativelyTransition FitSliding Fith5h6h7
h8
h9Fitting so as to permit movement by hand, with a lubricant applied (high-quality positioning).
Special High Precision Sliding Part
Unimportant Stationary Part
Can be disassembled and reassembled without damaging components.Force cannot be transmitted by the fitting force alone.Fitting a rim and a boss together
Fitting the gear of a precision gear device
Push Fith5
h6
js6Fitting that accommodates a slight gap.
Precision fitting that locks both parts during use.
Fitting that allows assembly and disassembly with a wooden or lead hammer.
Fitting Coupling Flanges Together
Governor Path and Pin
Fitting a Gear Rim and a Boss Together
 

Basic Information

TYPE Straight Motion Linear/Rotary Style Standard
Outer Cylinder Surface Finish None

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.