(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Linear Ball Bushings - Standard/pilot flanged, double, long type. (Part Numbers)

Linear Ball Bushings - Standard/pilot flanged, double, long type.
  • Volume Discount

New grease options (Type A: Alvania Grease S2, Type Y: AFF by THK) are added. [3/31/23]
Bolt-on flange offers assembly convenience. The Long, Pilot Type is designed in such a way that the linear bushing does not protrude toward the opposite side of the linear bushing mount side, and retains a sufficient space on the opposite side.

  • METRIC
  • inCAD Components
Flanged Linear Bushings - Long Body with Pilot:Related Image
[ ! ]For Pilotted and Flanged Type application examples, see >> Click here
・Materials
TypeOuter Cylinder, BallsOuter CylinderRetainerAmbient Operating Temp.[ A ]Accessories
 Round FlangeSquare FlangeCompact Flange[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material
LongLHKRNLLHKSNLLHKCNL52100 Bearing Steel 58HRC~-Plastic (Duracon M90)-20~ 80°CSeal [ M ]Material
Nitrile Rubber
(-20~120°C)
LHKRNLFLHKSNLF-Stainless Steel (Stainless Steel)-20~110°C
LHKRLLHKSLLHKCLElectroless
Nickel Plating
Plastic (Duracon M90)-20~ 80°C
LHKRLFLHKSLF-Stainless Steel (Stainless Steel)-20~110°C
SLHKRLFSSLHKSLFS-440C Stainless Steel56HRC~-Stainless Steel (Stainless Steel)-20~120°C
Long, PilotLHKIRNLLHKISNLLHKICNL52100 Bearing Steel 58HRC~-Plastic (Duracon M90)-20~ 80°C
LHKIRNLFLHKISNLF-Stainless Steel (Stainless Steel)-20~110°C
LHKIRLLHKISLLHKICLElectroless
Nickel Plating
Plastic (Duracon M90)-20~ 80°C
LHKIRLFLHKISLF-Stainless Steel (Stainless Steel)-20~110°C
SLHKIRLFSSLHKISLFS-440C Stainless Steel56HRC~-Stainless Steel (Stainless Steel)-20~120°C

Specifications

Part Number 
 LHKRL8
Flanged Linear Bushings - Long Body with Pilot:Related Image LHKRL8L
Flanged Linear Bushings - Long Body with Pilot:Related Image LHKRL8G
Flanged Linear Bushings - Long Body with Pilot:Related Image LHKRL8H

(L Type Greased)
(G Type Greased)
(H Type Greased)
Alternative grease types available.
For Days to Ship, Price and Performance, see >> Click here
dr D Tolerance LHTdd1tP.C.D.WFAEccentricityRows of Balls* PerpendicularityBasic Load RatingAllowable Static Moment (N·m)Mass (g)
 Tolerance No Surface TreatmentSurface Treatment ToleranceC (Dynamic) NCo (Static) NRound FlangeSquare FlangeCompact Flange
60
- 0.012
150
- 0.013
0
- 0.018
49±0.353253.563.12425--0.02040.0203245298.26658-
8190
- 0.016
0
- 0.021
6864064.57.54.12930--43178416.0135117-
102382433334--588110027.0205189-
120
- 0.015
2686463635--657120040.1248228-
132892483837--813157042.9308286-
16320
- 0.019
0
- 0.025
10585485.595.1434224360.0250.0251230235073.5412376386
200
- 0.018
40120625150324051400274098.0752714724
25451671074106.6116.160583549615603140157124411631178
30520
- 0.022
0
- 0.030
184826764385524905490297163615431567
350
- 0.021
60-2001396139148.1787545640.0300.03026506270373258024002433
40652301018380486834308040553295025102798
* Perpendicularity of D part to flange mounting surface kgf=Nx0.101972
[ ! ]For Precautions for Use, see >> Click here

Price list

Part NumberUnit Price Long
Round FlangeSquare FlangeCompact Flange
TypedrLHKRNLLHKRLLHKRNLFLHKRLFSLHKRLFSLHKSNLLHKSLLHKSNLFLHKSLFSLHKSLFSLHKCNLLHKCL
 (52100 Bearing Steel)(440C Stainless Steel)61,300 1,540 1,580 1,880 3,080 1,540 1,840 1,870 2,230 3,650 --
(Round Flange)


LHKRNL
LHKRNLF
LHKRL
LHKRLF
SLHKRLFS


81,310 1,550 1,580 1,890 3,090 1,550 1,850 1,880 2,240 3,660 --
101,340 1,600 1,640 1,940 3,190 1,590 1,900 1,940 2,310 3,780 --
121,430 1,700 1,740 2,080 3,400 1,710 2,030 2,070 2,460 4,030 --
131,580 1,880 1,920 2,290 3,740 1,880 2,240 2,270 2,710 4,440 --
(Square Flange)


LHKSNL
LHKSNLF
LHKSL
LHKSLF
SLHKSLFS


161,820 2,160 2,200 2,610 4,280 2,160 2,570 2,600 3,110 5,090 2,170 2,650
202,200 2,620 2,650 3,150 5,160 2,630 3,120 3,140 3,740 6,140 2,580 3,160
253,150 3,740 3,750 4,480 7,340 3,760 4,480 4,480 5,340 8,770 3,630 4,470
304,420 5,270 5,260 6,270 10,300 5,280 6,300 6,270 7,490 12,290 5,030 6,230
(Compact Flange)

LHKCNL
LHKCL
 35-9,160 ----10,990 ----10,800
40-13,050 ----15,660 ----15,390
Part NumberUnit Price Long with Pilot
Round FlangeSquare FlangeCompact Flange
TypedrLHKIRNLLHKIRLLHKIRNLFLHKIRLFSLHKIRLFSLHKISNLLHKISLLHKISNLFLHKISLFSLHKISLFSLHKICNLLHKICL
 (52100 Bearing Steel)(440C Stainless Steel)61,670 1,990 2,030 2,400 3,940 1,990 2,380 2,400 2,860 4,690 --
(Round Flange)


LHKIRNL
LHKIRNLF
LHKIRL
LHKIRLF
SLHKIRLFS


81,670 1,990 2,030 2,400 3,950 2,000 2,390 2,410 2,870 4,700 --
101,740 2,060 2,100 2,500 4,080 2,060 2,460 2,490 2,960 4,860 --
121,850 2,200 2,230 2,660 4,360 2,200 2,620 2,660 3,160 5,180 --
132,030 2,420 2,450 2,930 4,790 2,430 2,890 2,910 3,470 5,700 --
(Square Flange)


LHKISNL
LHKISNLF
LHKISL
LHKISLF
SLHKISLFS


162,350 2,790 2,810 3,360 5,500 2,800 3,330 3,350 3,990 6,540 2,800 3,420
202,840 3,370 3,390 4,030 6,620 3,380 4,030 4,040 4,820 7,900 3,330 4,080
254,070 4,850 4,840 5,770 9,480 4,860 5,800 5,780 6,890 11,310 4,690 5,780
305,720 6,820 6,790 8,100 13,290 6,840 8,160 8,110 9,680 15,890 6,510 8,070
(Compact Flange)

LHKICNL
LHKICL
 35-11,900 ----14,280 ----14,040
40-16,960 ----20,350 ----20,000
Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
· LHKRL, LHKIRL, LHKIRNL, LHKISL, LHKRNL, LHKSL
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
· Others
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LHKCNL16G
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Material Outer Cylinder Surface Finish For Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Type Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
Eccentricity
(µm)
Flange Shape Ball Material Retainer Material Greased filled
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel EquivalentNone1610532Standard Flange12302350-0.01525Compact Flanged52100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)

Loading...

  1. 1

Technical Information

Applications for Different Types of Grease

TypeProduct NameMain Characteristic
Type LET-100K (Made by Kyodo Yushi)Excellent heat resistance and oxidation stability. Also high adhesion and cohesion with limited spatter or leakage.
Type GLG2 (Made by NSK Ltd.)Suitable for clean environments due to low particle generation grease. Also good anti-rust properties.
Type HFGL (Lubriplate)Suitable for the pharmaceutical, food and beverage industry (NSF H-1 Reg. NO.043534).

Support Information

Reference: Tolerance Range of Linear Bushing and Shafts made by MISUMI

For MISUMI Linear Bushing, it is recommended to use the combination with MISUMI Shafts (hardened to g6 tolerance).

H6H7H8H9Applicable PartFunctional ClassificationApplication Example
Can be Moved RelativelyClearance FitRoll Fitf6f7f7
f8
Fitted to provide adequate clearance to permit movement (high quality fit).
Regular normal temperature bearing lubricated with grease or oil.
Regular Fitting (Often comes apart.)Part into which a cooled exhaust valve box is inserted.
Regular Shaft and Bushing
Link lever and bushing
Fine Roll Fitg5g6Continuously revolving part of a precision machine under a light load.
Fitting with a narrow gap so as to permit movement (spigot and positioning).
Precision sliding part.
Part required for precise motion with virtually no backlash.Link Device Pin and Lever
Key and its groove
Precision control valve rod
Cannot be Moved RelativelyTransition FitSliding Fith5h6h7
h8
h9Fitting so as to permit movement by hand, with a lubricant applied (high-quality positioning).
Special High Precision Sliding Part
Unimportant Stationary Part
Can be disassembled and reassembled without damaging components.Force cannot be transmitted by the fitting force alone.Fitting a rim and a boss together
Fitting the gear of a precision gear device
Push Fith5
h6
js6Fitting that accommodates a slight gap.
Precision fitting that locks both parts during use.
Fitting that allows assembly and disassembly with a wooden or lead hammer.
Fitting Coupling Flanges Together
Governor Path and Pin
Fitting a Gear Rim and a Boss Together
 

Basic Information

TYPE Flange Motion Linear Motion Style Standard
Flange Type Pilot Flanged Lubrication Type Standard Ball Recirculating Type Double
Precision High Grade Seals With Seal Counterbored Hole Standard

Please check the type/dimensions/specifications of the part LHKCNL16G in the Linear Ball Bushings - Standard/pilot flanged, double, long type. series.

Products like this...

Part Number
LHKCL16L
LHKCL20
LHKCL20G
LHKCNL16H
LHKCNL16L
LHKCNL20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Material Outer Cylinder Surface Finish For Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Type Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
Eccentricity
(µm)
Flange Shape Ball Material Retainer Material Greased filled
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent[Plated] Electroless Nickel1610532Standard Flange12302350-0.01525Compact Flanged52100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent[Plated] Electroless Nickel2012040Standard Flange14002740-0.01825Compact Flanged52100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent[Plated] Electroless Nickel2012040Standard Flange14002740-0.01825Compact Flanged52100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel EquivalentNone1610532Standard Flange12302350-0.01525Compact Flanged52100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel EquivalentNone1610532Standard Flange12302350-0.01525Compact Flanged52100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel EquivalentNone2012040Standard Flange14002740-0.01825Compact Flanged52100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.