(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - With pilot flange, single. (Part Numbers)

Linear Ball Bushings - With pilot flange, single.
  • Volume Discount

New grease options (Type A: Alvania Grease S2, Type Y: AFF by THK) and more of no seal types are added. [3/31/23]
Prevents the linear bushing from protruding toward the opposite side of its mounting side and enables to retain a sufficient space on the opposite side.

  • METRIC
  • inCAD Components
Flanged Linear Bushings - Single Bushings with Pilot:Related Image
・Materials
TypeOuter CylinderBallsRetainerAmbient Operating Temp.[ A ]Accessories
Round FlangeSquare FlangeCompact Flange[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ M ]Material
LHIFRLHIFSLHIFC52100 Bearing Steel 58HRC~-52100 Bearing Steel Plastic (Duracon M90)-20~ 80°CSeal [ M ]Material
Nitrile Rubber
(-20~120°C)
LHIFRFLHIFSFLHIFCFStainless Steel (Stainless Steel)-20~110°C
LHIFRMLHIFSMLHIFCMElectroless Nickel Plating440C Stainless SteelPlastic (Duracon M90)-20~ 80°C
LHIFRMFLHIFSMFLHIFCMFStainless Steel (Stainless Steel)-20~110°C
SLHIFRSLHIFSSLHIFC440C Stainless Steel56HRC~-Plastic (Duracon M90)-20~ 80°C
SLHIFRSSLHIFSSSLHIFCSStainless Steel (Stainless Steel)-20~120°C

Specifications

Part Number 
LHIFR20
Flanged Linear Bushings - Single Bushings with Pilot:Related ImageLHIFR20L
Flanged Linear Bushings - Single Bushings with Pilot:Related ImageLHIFR20G
Flanged Linear Bushings - Single Bushings with Pilot:Related ImageLHIFR20H

(L Type Greased)
(G Type Greased)
(H Type Greased)
Alternative grease types available.
For Days to Ship, Price and Performance, see >> Click here
dr D Tolerance LHTdd1tP.C.D.WFAEccentricityRows of Balls*
Perpendicularity
Basic Load RatingMass (g)
 Tolerance No Surface TreatmentSurface Treatment ToleranceC (Dynamic) NCo (Static) NRound FlangeSquare FlangeCompact Flange
60
-0.009
120
-0.013
0
-0.018
19±0.3
52853.5 63.12022-200.01240.012206265241821
81524322425-24265380372933
10190
-0.016
0
-0.021
2964064.5 7.54.12930-29372549725264
122130423232-32412598765768
132332433334-33510784887281
16283748383722317751180120104112
200
-0.010
320
-0.019
0
-0.025
4285485.5 95.1434224360.01550.0158821370180145167
254059625150324069801570340300325
3045641074106.6116.16058354915702740470375388
350
-0.012
520
-0.022
0
-0.030
7082676438550.0200.02016703140650560575
4060801396139148.178754564216040201060880913
50801001169892568038207940220020002037
[ ! ]For Precautions for Use, see >> Click here
[ ! ]Height-Adjusting Spacers for Flanged Bushings can be chosen from >> Click here
* Perpendicularity of D to flange mounting surface kgf=Nx0.101972

Price list

drUnit Price
Round FlangeSquare FlangeCompact Flange
LHIFRLHIFRFLHIFRMLHIFRMFSLHIFRSLHIFRSLHIFSLHIFSFLHIFSMLHIFSMFSLHIFSSLHIFSSLHIFCLHIFCFLHIFCMLHIFCMFSLHIFCSLHIFCS
66701,0509101,1401,6001,8407801,2201,0401,3301,8702,1607401,1801,0001,2801,8002,070
86701,0509101,1501,6101,8607801,2201,0501,3301,8802,1707501,1901,0101,2901,8102,080
106801,0809301,1801,6601,9108101,2601,0801,3801,9402,2307801,2201,0401,3301,8702,160
127301,1509901,2501,7602,0208501,3501,1601,4702,0602,3808301,2901,1101,4201,9902,280
138101,2601,0801,3801,9402,2309401,4701,2601,6202,2602,6009101,4301,2201,5602,1802,510
169101,4301,2301,5702,2002,5401,0601,6701,4401,8302,5702,9601,0201,6201,3801,7602,4802,850
201,0801,7101,4701,8702,6303,0201,2602,0001,7302,2003,0803,5301,2301,9301,6502,1102,9603,400
251,5102,3802,0402,5903,6504,1901,7802,8002,4003,0704,3104,9401,7202,6902,3102,9404,1404,750
302,0903,2902,8203,5905,0605,8102,4703,8903,3304,2605,9806,8702,3403,7303,2004,1005,7606,610
353,190-3,840---3,780-4,170---4,010-4,870---
404,140-5,010---4,900-5,470---5,200-6,370---
505,560-7,260---6,590-7,810---6,990-9,230---
Volume Discount Rate([ ! ]Round down to nearest one yen) P.89
· LHIFCMF, LHIFRMF, LHIFSMF, Material of Outer Cylinder: 440C Stainless Steel
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
· Others
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LHIFRF10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Material Outer Cylinder Surface Finish For Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Type Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
Eccentricity
(µm)
Flange Shape Ball Material Retainer Material Greased filled
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel EquivalentNone102919-372549-0.00912Round Flanged52100 Bearing Steel EquivalentStainless SteelStandard (Rust Prevent Oil)

Loading...

  1. 1

Example

Flanged Linear Bushings - Single Bushings with Pilot:Related Image

Technical Information

Applications for Different Types of Grease

TypeProduct NameMain Characteristic
Type LET-100K (Made by Kyodo Yushi)Excellent heat resistance and oxidation stability. Also high adhesion and cohesion with limited spatter or leakage.
Type GLG2 (Made by NSK Ltd.)Suitable for clean environments due to low particle generation grease. Also good anti-rust properties.
Type HFGL (Lubriplate)Suitable for the pharmaceutical, food and beverage industry (NSF H-1 Reg. NO.043534).

Support Information

Reference: Tolerance Range of Linear Bushing and Shafts made by MISUMI

For MISUMI Linear Bushing, it is recommended to use the combination with MISUMI Shafts (hardened to g6 tolerance).

H6H7H8H9Applicable PartFunctional ClassificationApplication Example
Can be Moved RelativelyClearance FitRoll Fitf6f7f7
f8
Fitted to provide adequate clearance to permit movement (high quality fit).
Regular normal temperature bearing lubricated with grease or oil.
Regular Fitting (Often comes apart.)Part into which a cooled exhaust valve box is inserted.
Regular Shaft and Bushing
Link lever and bushing
Fine Roll Fitg5g6Continuously revolving part of a precision machine under a light load.
Fitting with a narrow gap so as to permit movement (spigot and positioning).
Precision sliding part.
Part required for precise motion with virtually no backlash.Link Device Pin and Lever
Key and its groove
Precision control valve rod
Cannot be Moved RelativelyTransition FitSliding Fith5h6h7
h8
h9Fitting so as to permit movement by hand, with a lubricant applied (high-quality positioning).
Special High Precision Sliding Part
Unimportant Stationary Part
Can be disassembled and reassembled without damaging components.Force cannot be transmitted by the fitting force alone.Fitting a rim and a boss together
Fitting the gear of a precision gear device
Push Fith5
h6
js6Fitting that accommodates a slight gap.
Precision fitting that locks both parts during use.
Fitting that allows assembly and disassembly with a wooden or lead hammer.
Fitting Coupling Flanges Together
Governor Path and Pin
Fitting a Gear Rim and a Boss Together
 

Basic Information

TYPE Flange Motion Linear Motion Style Standard
Flange Type Pilot Flanged Lubrication Type Standard Length Single
Ball Recirculating Type Single Precision High Grade Seals With Seal
Counterbored Hole Standard

Please check the type/dimensions/specifications of the part LHIFRF10 in the Linear Ball Bushings - With pilot flange, single. series.

Products like this...

Part Number
LHIFC10L
LHIFC12
LHIFC12G
LHIFRF10G
LHIFRF10H
LHIFRF10L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Material Outer Cylinder Surface Finish For Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Type Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
Eccentricity
(µm)
Flange Shape Ball Material Retainer Material Greased filled
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel EquivalentNone102919-372549-0.00912Compact Flanged52100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel EquivalentNone123021-412598-0.00912Compact Flanged52100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel EquivalentNone123021-412598-0.00912Compact Flanged52100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel EquivalentNone102919-372549-0.00912Round Flanged52100 Bearing Steel EquivalentStainless SteelType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel EquivalentNone102919-372549-0.00912Round Flanged52100 Bearing Steel EquivalentStainless SteelType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel EquivalentNone102919-372549-0.00912Round Flanged52100 Bearing Steel EquivalentStainless SteelType L (Heat Resistance)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.