(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
New grease options (Type A: Alvania Grease S2, Type Y: AFF by THK) and more of no seal types are added. [3/31/23]
Easy to assemble with bolt-on flanges. The Opposite Counterbored Hole Type is also available.
Part Number
Configured Part Number is shown.
SLHFR20H
Counterbored Holes | Type | Outer Cylinder | Balls | Retainer | Ambient Operating Temp. | Accessories | ||||
Round Flange | Square Flange | Compact Flange | Material | Hardness | Surface Treatment | Material | Material | |||
Opposite Counterbored | LHZR | LHZS | LHZC | 52100 Bearing Steel Equivalent | 58HRC~ | - | 52100 Bearing Steel Equivalent | Plastic (Duracon M90 Equivalent) | -20~80°C | Seal Material Nitrile Rubber (-20~120°C) |
Standard | LHFR-N No Seal | LHFS-N No Seal | LHFC-N No Seal | |||||||
LHFR | LHFS | LHFC | ||||||||
LHFRF | LHFSF | LHFCF | Stainless Steel (Stainless Steel) | -20~110°C | ||||||
LHFRR | LHFSR | LHFCR | Low Temperature Black Chrome Plating | 440C Stainless Steel Equivalent | Plastic (Duracon M90 Equivalent) | -20~80°C | ||||
LHFRM | LHFSM | LHFCM | Electroless Nickel Plating | |||||||
LHFRMF | LHFSMF | LHFCMF | Stainless Steel (Stainless Steel) | -20~110°C | ||||||
SLHFR | SLHFS | SLHFC | 440C Stainless Steel Equivalent | 56HRC~ | - | Plastic (Duracon M90 Equivalent) | -20~80°C | |||
SLHFRS | SLHFSS | SLHFCS | Stainless Steel (Stainless Steel) | -20~120°C |
Part Number | |
LHFC8 LHFC-N10 LHFCR8 LHFCR10L LHFCR10G LHFCR10H | (No Seal) (Low Temperature Black Chrome Plating) (L Type Greased) (G Type Greased) (H Type Greased) |
dr | D Tolerance | L | H | T | d | d1 | t | P.C.D. | W | F | A | Eccentricity | Rows of Balls | Perpendicularity | Basic Load Rating | Mass (g) | |||||||
Tolerance | No Surface Treatment | Surface Treatment | Tolerance | C (Dynamic) N | Co (Static) N | Round Flange | Square Flange | Compact Flange | |||||||||||||||
3 | 0 -0.008 | 7 | 0 -0.011 | 0 -0.015 | 10 | ±0.3 | 19 | 3.5 | 2.5 | 4.5 | 2.1 | 13 | 15 | - | 13 | 0.008 | 4 | 0.008 | 69 | 105 | 7 | 5.1 | 6 |
4 | 8 | 12 | 20 | 14 | 16 | - | 14 | 88 | 127 | 8 | 6.2 | 7 | |||||||||||
5 | 10 | 15 | 25 | 5 | 3.5 | 6 | 3.1 | 17 | 20 | - | 17 | 167 | 206 | 17 | 13 | 14 | |||||||
6 | 0 -0.009 | 12 | 0 -0.013 | 0 -0.018 | 19 | 28 | 20 | 22 | - | 20 | 0.012 | 0.012 | 206 | 265 | 24 | 18 | 21 | ||||||
8 | 15 | 24 | 32 | 24 | 25 | - | 24 | 265 | 380 | 37 | 29 | 33 | |||||||||||
10 | 19 | 0 -0.016 | 0 -0.021 | 29 | 40 | 6 | 4.5 | 7.5 | 4.1 | 29 | 30 | - | 29 | 372 | 549 | 72 | 52 | 64 | |||||
12 | 21 | 30 | 42 | 32 | 32 | - | 32 | 412 | 598 | 76 | 57 | 68 | |||||||||||
13 | 23 | 32 | 43 | 33 | 34 | - | 33 | 510 | 784 | 88 | 72 | 81 | |||||||||||
16 | 28 | 37 | 48 | 38 | 37 | 22 | 31 | 775 | 1180 | 120 | 104 | 112 | |||||||||||
20 | 0 -0.010 | 32 | 0 -0.019 | 0 -0.025 | 42 | 54 | 8 | 5.5 | 9 | 5.1 | 43 | 42 | 24 | 36 | 0.015 | 5 | 0.015 | 882 | 1370 | 180 | 145 | 167 | |
25 | 40 | 59 | 62 | 51 | 50 | 32 | 40 | 6 | 980 | 1570 | 340 | 300 | 325 | ||||||||||
30 | 45 | 64 | 74 | 10 | 6.6 | 11 | 6.1 | 60 | 58 | 35 | 49 | 1570 | 2740 | 470 | 375 | 388 | |||||||
35 | 0 -0.012 | 52 | 0 -0.022 | 0 -0.030 | 70 | 82 | 67 | 64 | 38 | 55 | 0.020 | 0.020 | 1670 | 3140 | 650 | 560 | 575 | ||||||
40 | 60 | 80 | 96 | 13 | 9 | 14 | 8.1 | 78 | 75 | 45 | 64 | 2160 | 4020 | 1060 | 880 | 913 | |||||||
50 | 80 | 100 | 116 | 98 | 92 | 56 | 80 | 3820 | 7940 | 2200 | 2000 | 2037 |
dr | Unit Price | ||||||||||||||||||||||||||
Round Flange | Square Flange | Compact Flange | |||||||||||||||||||||||||
LHZR | LHFR-N | LHFR | LHFRF | LHFRR | LHFRM | LHFRMF | SLHFR | SLHFRS | LHZS | LHFS-N | LHFS | LHFSF | LHFSR | LHFSM | LHFSMF | SLHFS | SLHFSS | LHZC | LHFC-N | LHFC | LHFCF | LHFCR | LHFCM | LHFCMF | SLHFC | SLHFCS | |
3 | - | - | 630 | 940 | - | - | - | 1,350 | 1,640 | - | - | 680 | 1,080 | - | - | - | 1,560 | 1,910 | - | - | 720 | 1,120 | - | - | - | 1,530 | 1,880 |
4 | - | - | 580 | 880 | - | - | - | 1,280 | 1,570 | - | - | 620 | 1,020 | - | - | - | 1,490 | 1,840 | - | - | 680 | 1,070 | - | - | - | 1,460 | 1,810 |
5 | - | - | 580 | 880 | - | - | - | 1,280 | 1,570 | - | - | 620 | 1,020 | - | - | - | 1,490 | 1,840 | - | - | 680 | 1,070 | - | - | - | 1,460 | 1,810 |
6 | 530 | 500 | 510 | 810 | 1,070 | 690 | 880 | 1,170 | 1,440 | 580 | 550 | 560 | 940 | 1,120 | 750 | 1,020 | 1,370 | 1,700 | 600 | 570 | 580 | 960 | 1,140 | 790 | 1,010 | 1,310 | 1,640 |
8 | 530 | 500 | 510 | 810 | 1,070 | 690 | 880 | 1,170 | 1,460 | 580 | 550 | 560 | 940 | 1,120 | 750 | 1,030 | 1,370 | 1,710 | 600 | 570 | 580 | 960 | 1,140 | 790 | 1,010 | 1,320 | 1,640 |
10 | 550 | 520 | 530 | 840 | 1,170 | 710 | 910 | 1,210 | 1,510 | 600 | 570 | 580 | 970 | 1,220 | 770 | 1,050 | 1,420 | 1,770 | 620 | 590 | 600 | 990 | 1,240 | 810 | 1,030 | 1,370 | 1,700 |
12 | 590 | 560 | 570 | 890 | 1,210 | 760 | 980 | 1,280 | 1,600 | 640 | 610 | 620 | 1,030 | 1,260 | 830 | 1,110 | 1,500 | 1,870 | 660 | 630 | 640 | 1,000 | 1,280 | 860 | 1,100 | 1,440 | 1,810 |
13 | 650 | 620 | 630 | 970 | 1,310 | 840 | 1,060 | 1,410 | 1,750 | 690 | 670 | 670 | 1,130 | 1,350 | 910 | 1,230 | 1,640 | 2,050 | 720 | 690 | 690 | 1,090 | 1,380 | 940 | 1,190 | 1,600 | 1,980 |
16 | 740 | 710 | 710 | 1,110 | 1,680 | 970 | 1,220 | 1,600 | 2,000 | 810 | 780 | 780 | 1,290 | 1,750 | 1,050 | 1,410 | 1,870 | 2,340 | 820 | 790 | 790 | 1,240 | 1,760 | 1,070 | 1,370 | 1,810 | 2,250 |
20 | 890 | 860 | 860 | 1,310 | 1,880 | 1,170 | 1,440 | 1,910 | 2,380 | 970 | 940 | 940 | 1,540 | 1,960 | 1,270 | 1,680 | 2,240 | 2,790 | 970 | 940 | 940 | 1,480 | 1,960 | 1,270 | 1,630 | 2,150 | 2,620 |
25 | 1,270 | 1,240 | 1,230 | 1,830 | 2,590 | 1,650 | 2,020 | 2,670 | 3,330 | 1,380 | 1,350 | 1,330 | 2,150 | 2,700 | 1,790 | 2,340 | 3,150 | 3,930 | 1,370 | 1,340 | 1,320 | 2,070 | 2,690 | 1,780 | 2,270 | 3,030 | 3,790 |
30 | 1,780 | 1,750 | 1,720 | 2,530 | 3,280 | 2,310 | 2,790 | 3,690 | 4,610 | 1,930 | 1,900 | 1,860 | 2,990 | 3,430 | 2,500 | 3,250 | 4,380 | 5,460 | 1,890 | 1,860 | 1,820 | 2,880 | 3,390 | 2,470 | 3,140 | 4,210 | 5,240 |
35 | - | - | 2,620 | - | - | 3,260 | - | - | - | - | - | 2,860 | - | - | 3,490 | - | - | - | - | - | 2,980 | - | - | 3,700 | - | - | - |
40 | - | - | 3,380 | - | - | 4,240 | - | - | - | - | - | 3,680 | - | - | 4,560 | - | - | - | - | - | 3,850 | - | - | 4,830 | - | - | - |
50 | - | - | 4,530 | - | - | 6,230 | - | - | - | - | - | 4,950 | - | - | 6,660 | - | - | - | - | - | 5,150 | - | - | 7,110 | - | - | - |
Quantity | 1~19 | 20~34 | 35~49 | 50~99 |
Discount Rate | Unit Price | 5% | 10% | 18% |
Days to Ship | Standard |
Quantity | 1~19 | 20~34 | 35~49 | 50~99 |
Discount Rate | Unit Price | 5% | 10% | 18% |
Days to Ship | Standard | To Be Quoted |
Quantity | 1~19 | 20~34 | 35~49 | 50~99 |
Discount Rate | Unit Price | 5% | 10% | 18% |
Days to Ship | Standard | To Be Quoted |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SLHFR20H |
Loading...
Type | Product Name | Main Characteristic |
---|---|---|
Type L | ET-100K (Made by Kyodo Yushi) | Excellent heat resistance and oxidation stability. Also high adhesion and cohesion with limited spatter or leakage. |
Type G | LG2 (Made by NSK Ltd.) | Suitable for clean environments due to low particle generation grease. Also good anti-rust properties. |
Type H | FGL (Lubriplate) | Suitable for the pharmaceutical, food and beverage industry (NSF H-1 Reg. NO.043534). |
For MISUMI Linear Bushing, it is recommended to use the combination with MISUMI Shafts (hardened to g6 tolerance).
H6 | H7 | H8 | H9 | Applicable Part | Functional Classification | Application Example | ||||
---|---|---|---|---|---|---|---|---|---|---|
Can be Moved Relatively | Clearance Fit | Roll Fit | f6 | f7 | f7 f8 | Fitted to provide adequate clearance to permit movement (high quality fit). Regular normal temperature bearing lubricated with grease or oil. | Regular Fitting (Often comes apart.) | Part into which a cooled exhaust valve box is inserted. Regular Shaft and Bushing Link lever and bushing | ||
Fine Roll Fit | g5 | g6 | Continuously revolving part of a precision machine under a light load. Fitting with a narrow gap so as to permit movement (spigot and positioning). Precision sliding part. | Part required for precise motion with virtually no backlash. | Link Device Pin and Lever Key and its groove Precision control valve rod | |||||
Cannot be Moved Relatively | Transition Fit | Sliding Fit | h5 | h6 | h7 h8 | h9 | Fitting so as to permit movement by hand, with a lubricant applied (high-quality positioning). Special High Precision Sliding Part Unimportant Stationary Part | Can be disassembled and reassembled without damaging components. | Force cannot be transmitted by the fitting force alone. | Fitting a rim and a boss together Fitting the gear of a precision gear device |
Push Fit | h5 h6 | js6 | Fitting that accommodates a slight gap. Precision fitting that locks both parts during use. Fitting that allows assembly and disassembly with a wooden or lead hammer. | Fitting Coupling Flanges Together Governor Path and Pin Fitting a Gear Rim and a Boss Together |
*The photo shows the condition of the shafts & linear bushings after the sliding test.
ー Low-temperature black chrome plating on linear bushings is a 5µm fluoropolymer layer chemically deposited as a black film, and it has a long-lasting rust preventive effect.
In addition, the coating is resistant to cracking from extreme and repeated bending.
ー Low-temperature black chrome-plated shafts are suitable for locations where rusting or light reflection is undesirable.
ーWhen used as an assembly with a linear shaft that is compatible with low-temperature black chromium plating, it is suitable for rust prone locations.
Note: The bore of the low-temperature chromium-plated Linear Bearing has no surface treatment.
Sliding Test Conditions
50 km sliding test was conducted with a 412 N load on the linear bushing.
No performance degradation after testing.
Linear bushing model compatible with low temperature black chrome plating.
Straight Type | Compatible Inner Diameter | |
---|---|---|
Single Type | Φ3~φ30 | |
Double Type | Φ5~φ30 | |
Flange Type | Compatible Inner Diameter | |
Single Type | Φ6~φ30 | |
Double Type |
MISUMI linear bushings, with the exception of the MX type lubrication unit, are coated with anti-rust oil, but not with grease. By selecting the grease below, you can switch to one with grease application.
52100 Bearing Steel | 440C Stainless Steel | Electroless Nickel Plating | Low Temperature Black Chrome Plating | |
---|---|---|---|---|
Before the test | ||||
72 hrs | ||||
168 hrs | ||||
Test Method: Salt water spray testing method conforms to JIS H8502.
(Spray 35°C, 5% NaCl Solution)
Test Sample: Round Flanged Linear Bushings – Single Type
TYPE | Flange | Motion | Linear Motion | Style | Standard |
---|---|---|---|---|---|
Flange Type | Standard Flange | Lubrication Type | Standard | Type | Standard Flange |
Length | Single | Ball Recirculating Type | Single | Precision | High Grade |
Please check the type/dimensions/specifications of the part SLHFR20H in the Linear Ball Bushings - Flanged, single. series.
Part Number |
---|
LHFC-N16 |
LHFC-N20 |
LHFC-N25 |
SLHFR20L |
SLHFR25 |
SLHFR25G |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy