(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Double, special length.

Linear Ball Bushings - Double, special length.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

New grease options (Type A: Alvania Grease S2, Type Y: AFF by THK) are added. [3/31/23]
Full Length is 1.5 times of Single and Allowable Moment 4.3 times. Suitable for insufficient space for Double Type

  • METRIC
  • inCAD Components
Linear Bushings - Special Length:Related Image
・Materials
TypeOuter CylinderBallsRetainerAmbient Operating Temp.[ A ]Accessories
Straight[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ M ]Material
LMUD52100 Bearing Steel 58HRC~-52100 Bearing Steel Plastic
(Duracon M90)
-20~80°CSeal[ M ]Material
Nitrile Rubber
LMUDMElectroless Nickel Plating440C Stainless Steel

Specifications

Part Number 
LMUD8
LHFRD10
Linear Bushings - Special Length:Related ImageLHFSDM12L
Linear Bushings - Special Length:Related ImageLHFSDM12G
Linear Bushings - Special Length:Related ImageLHFSDM12H


(L Type Greased)
(G Type Greased)
(H Type Greased)
Alternative grease types available.
For Days to Ship, Price and Performance, see >> Click here
Part Number D ToleranceLBWD1(r)Eccentricity (Max.)Rows of BallsBasic Load RatingStatic Allowable
Moment (N·m)
Mass (g)
TypedrTolerance No Surface TreatmentSurface Treatment Tolerance ToleranceC (Dynamic) NCo (Static) N
LMUD
LMUDM
60
-0.010
120
-0.013
0
-0.018
290
-0.3
200
-0.5
1.111.50.40.01542263101.4212
815372514.33104522.1227
10190
-0.016
0
-0.021
47301.3185087184.3749
1221200.86348146.254
1323226408266.269
162856351.6271164144813.1112
200
-0.012
320
-0.019
0
-0.025
65400
-0.6
30.50.0251554206818.3152
254083551.85382.0 61725306825.3332
30459071.342.52440397442.7422
[ ! ]For Precautions for Use, see >> Click here
kgf=Nx0.101972

Price list

drUnit Price
StraightRound FlangeSquare FlangeCompact Flange
LMUDLMUDMLHFRDLHFRDMLHFSDLHFSDMLHFCD Cast IronLHFCD Cast IronM
6480 710 8601,0701,0001,2809401,180
8470 700 8601,0701,0001,2809401,180
10480 710 8601,1101,0501,3309501,220
12500 740 9301,1901,1101,4201,0301,310
13530 790 1,0301,3901,2201,5601,1301,450
16630 920 1,1201,5101,3301,8001,2201,670
20860 1,230 1,3501,8301,6102,1801,4902,000
25
1,1501,7502,2203,0102,6603,5902,4403,310
301,5602,3503,1404,2203,7405,0503,4504,640
Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
· LMUDM
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For orders larger than indicated quantity, please request a quotation.
· Other than LMUDM
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LMUD6
LMUD6G
LMUD6H
LMUD6L
LMUD8
LMUD8G
LMUD8H
LMUD8L
LMUD10
LMUD10G
LMUD10H
LMUD10L
LMUD12
LMUD12G
LMUD12H
LMUD12L
LMUD13
LMUD13G
LMUD13H
LMUD13L
LMUD16
LMUD16G
LMUD16H
LMUD16L
LMUD20
LMUD20G
LMUD20H
LMUD20L
LMUD25
LMUD25G
LMUD25H
LMUD25L
LMUD30
LMUD30G
LMUD30H
LMUD30L
LMUDM6
LMUDM6G
LMUDM6H
LMUDM6L
LMUDM8
LMUDM8G
LMUDM8H
LMUDM8L
LMUDM10
LMUDM10G
LMUDM10H
LMUDM10L
LMUDM12
LMUDM12G
LMUDM12H
LMUDM12L
LMUDM13
LMUDM13G
LMUDM13H
LMUDM13L
LMUDM16
LMUDM16G
LMUDM16H
LMUDM16L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Surface Finish For Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
Eccentricity
(µm)
Ball Material Greased filled
1 Piece(s)Available

Same day

Stock

10None62912226310-0.011552100 Bearing Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10None62912226310-0.011552100 Bearing Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10None62912226310-0.011552100 Bearing Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10None62912226310-0.011552100 Bearing Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

Same day

Stock

10None83715310452-0.011552100 Bearing Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10None83715310452-0.011552100 Bearing Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10None83715310452-0.011552100 Bearing Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10None83715310452-0.011552100 Bearing Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

Same day

Stock

10None104719508718-0.011552100 Bearing Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10None104719508718-0.011552100 Bearing Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10None104719508718-0.011552100 Bearing Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10None104719508718-0.011552100 Bearing Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

6 Days

Stock

10None124721634814-0.011552100 Bearing Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10None124721634814-0.011552100 Bearing Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10None124721634814-0.011552100 Bearing Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10None124721634814-0.011552100 Bearing Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10None134723640826-0.011552100 Bearing Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10None134723640826-0.011552100 Bearing Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10None134723640826-0.011552100 Bearing Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10None134723640826-0.011552100 Bearing Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

Same day

Stock

10None16562811641448-0.011552100 Bearing Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10None16562811641448-0.011552100 Bearing Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10None16562811641448-0.011552100 Bearing Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10None16562811641448-0.011552100 Bearing Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10None20653215542068-0.0122052100 Bearing Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10None20653215542068-0.0122052100 Bearing Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10None20653215542068-0.0122052100 Bearing Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10None20653215542068-0.0122052100 Bearing Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10None25834017253068-0.0122052100 Bearing Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10None25834017253068-0.0122052100 Bearing Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10None25834017253068-0.0122052100 Bearing Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10None25834017253068-0.0122052100 Bearing Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10None30904524403974-0.0122052100 Bearing Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10None30904524403974-0.0122052100 Bearing Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10None30904524403974-0.0122052100 Bearing Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10None30904524403974-0.0122052100 Bearing Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Plated] Electroless Nickel62912226310-0.0115440C Stainless Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel62912226310-0.0115440C Stainless Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel62912226310-0.0115440C Stainless Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel62912226310-0.0115440C Stainless Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Plated] Electroless Nickel83715310452-0.0115440C Stainless Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel83715310452-0.0115440C Stainless Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel83715310452-0.0115440C Stainless Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel83715310452-0.0115440C Stainless Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Plated] Electroless Nickel104719508718-0.0115440C Stainless Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel104719508718-0.0115440C Stainless Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel104719508718-0.0115440C Stainless Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel104719508718-0.0115440C Stainless Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Plated] Electroless Nickel124721634814-0.0115440C Stainless Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel124721634814-0.0115440C Stainless Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel124721634814-0.0115440C Stainless Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel124721634814-0.0115440C Stainless Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Plated] Electroless Nickel134723640826-0.0115440C Stainless Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel134723640826-0.0115440C Stainless Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel134723640826-0.0115440C Stainless Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel134723640826-0.0115440C Stainless Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Plated] Electroless Nickel16562811641448-0.0115440C Stainless Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel16562811641448-0.0115440C Stainless Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel16562811641448-0.0115440C Stainless Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Plated] Electroless Nickel16562811641448-0.0115440C Stainless Steel EquivalentType L (Heat Resistance)

Loading...

Technical Information

Applications for Different Types of Grease

TypeProduct NameMain Characteristic
Type LET-100K (Made by Kyodo Yushi)Excellent heat resistance and oxidation stability. Also high adhesion and cohesion with limited spatter or leakage.
Type GLG2 (Made by NSK Ltd.)Suitable for clean environments due to low particle generation grease. Also good anti-rust properties.
Type HFGL (Lubriplate)Suitable for the pharmaceutical, food and beverage industry (NSF H-1 Reg. NO.043534).

Support Information

Reference: Tolerance Range of Linear Bushing and Shafts made by MISUMI

For MISUMI Linear Bushing, it is recommended to use the combination with MISUMI Shafts (hardened to g6 tolerance).

H6H7H8H9Applicable PartFunctional ClassificationApplication Example
Can be Moved RelativelyClearance FitRoll Fitf6f7f7
f8
Fitted to provide adequate clearance to permit movement (high quality fit).
Regular normal temperature bearing lubricated with grease or oil.
Regular Fitting (Often comes apart.)Part into which a cooled exhaust valve box is inserted.
Regular Shaft and Bushing
Link lever and bushing
Fine Roll Fitg5g6Continuously revolving part of a precision machine under a light load.
Fitting with a narrow gap so as to permit movement (spigot and positioning).
Precision sliding part.
Part required for precise motion with virtually no backlash.Link Device Pin and Lever
Key and its groove
Precision control valve rod
Cannot be Moved RelativelyTransition FitSliding Fith5h6h7
h8
h9Fitting so as to permit movement by hand, with a lubricant applied (high-quality positioning).
Special High Precision Sliding Part
Unimportant Stationary Part
Can be disassembled and reassembled without damaging components.Force cannot be transmitted by the fitting force alone.Fitting a rim and a boss together
Fitting the gear of a precision gear device
Push Fith5
h6
js6Fitting that accommodates a slight gap.
Precision fitting that locks both parts during use.
Fitting that allows assembly and disassembly with a wooden or lead hammer.
Fitting Coupling Flanges Together
Governor Path and Pin
Fitting a Gear Rim and a Boss Together
 

Basic Information

TYPE Straight Motion Linear Motion Style Standard
Outer Cylinder Material 52100 Bearing Steel Equivalent Lubrication Type Standard Type Straight
Ball Recirculating Type Double Precision High Grade Retainer Material Plastic (Duracon M90 Equivalent)
Seals With Seal

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.