(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Single Type. LMU/SLMU Series. (Part Numbers)

Linear Ball Bushings - Single Type. LMU/SLMU Series.
  • On Sale Till 20/09/2024
  • Volume Discount

New grease options (Type A: Alvania Grease S2, Type Y: AFF by THK) and more of no seal types are added. [3/31/23]
The most standard type in linear ball bushing products.

  • METRIC
  • inCAD Components
Linear Bushings - Single Type:Related Image
 For Feature of Low Temperature Black Chrome Plating, see >> Click here
・Materials
TypeOuter CylinderBallsRetainerAmbient
Operating Temp.
 Accessories
SingleDouble Material Hardness Surface Finish Material Material
LMU-NLMUW-N52100 Bearing Steel Equivalent58HRC~-52100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)-20~80°C*Seal  Material
Nitrile Rubber
(-20~120°C)
LMULMUW
LMUF-NLMUWFStainless Steel (Stainless Steel)-20~110°C
LMUF
LMURLMUWRLow Temperature Black Chrome Plating440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)-20~80°C
LMUMLMUWMElectroless Nickel Plating
LMUMFLMUWMFStainless Steel (Stainless Steel)-20~110°C
SLMUSLMUW440C Stainless Steel Equivalent56HRC~-Plastic (Duracon M90 Equivalent)-20~80°C
SLMUSSLMUWSStainless Steel (Stainless Steel)-20~120°C

Specifications

Part Number 
LMU20
LMU-N20
Linear Bushings - Single Type:Related ImageLMUR20
Linear Bushings - Single Type:Related ImageLMUR20L
Linear Bushings - Single Type:Related ImageLMUR20G
Linear Bushings - Single Type:Related ImageLMUR20H

(No Seal)
(Low Temperature Black Chrome Plating)
(L Type Greased)
(G Type Greased)
(H Type Greased)
Alternative grease types available.
For Days to Ship, Price and Performance, see >> Click here
■Single
Part Number D ToleranceLBWD1(r)Eccentricity (Max.)Rows of BallsBasic Load RatingMass (g)
TypedrTolerance No Surface
Treatment
Surface Treatment Tolerance ToleranceC (Dynamic) NCo (Static) N
LMU-N
(No Seal)
LMU
LMUF-N
(No Seal)
LMUF
LMUR
LMUM
LMUMF
SLMU
SLMUS
30
-0.008
70
-0.009
0
-0.015
100
-0.12
----0.30.0084691051.4
4812---881272.0
5101580
-0.4
1.19.60.41672064.0
60
-0.009
120
-0.011
0
-0.018
190
-0.2
11.311.50.0122062658.5
8152415.314.326538017
10190
-0.013
0
-0.021
2919.41.31837254931
12213020.4200.841259841
1323322251078446
16283723.31.627775118073
200
-0.010
320
-0.016
0
-0.025
4227.330.50.0155882137098
2540590
-0.3
37.30
-0.5
1.85381.569801570236
30456440.84315702740262
LMU
LMUM
350
-0.012
520
-0.019
0
-0.030
7045.32.1490.02016703140425
40608056.35721604020654
508010068.82.676.5382079401700
kgf=Nx0.101972
■Double
Part Number D ToleranceLBWD1(r)Eccentricity (Max.)Rows of BallsBasic Load RatingAllowable Static Moment (N·m)Mass (g)
TypedrTolerance No Surface
Treatment
Surface Treatment Tolerance ToleranceC (Dynamic) NCo (Static) N
LMUW-N
(No Seal)
LMUW
LMUWF
LMUWR
LMUWM
LMUWMF
SLMUW
SLMUWS
30
-0.010
70
-0.011
0
-0.015
190
-0.3
----0.30.01041382100.513.2
4823---1762540.634.8
5102818.2 0
-0.5
1.19.60.42634121.3811
6120
-0.013
0
-0.018
3524.8 11.50.0153245292.1816
8154532.8 14.34317844.3131
10190
-0.016
0
-0.021
5541.4 1.31858811007.2462
12215743.4 200.8657120010.980
13236122813157011.690
16287049.8 1.6271230235019.7145
200
-0.012
320
-0.019
0
-0.025
8057.8 0
-0.6
30.50.02051400274026.8180
25401120
-0.4
78.3 1.85381.561560314043.4440
304512385.3 432490549082.8480
LMUW
LMUWM
350
-0.015
520
-0.022
0
-0.030
13594.8 2.1490.02526506270110795
4060151116.857343080401471170
5080192142.82.676.56080159003973100
[ ! ]No-Seal Type has lower sliding resistance (0.4~1.2N). [ ! ]For Precautions for Use, see >> Click here
[ ! ]Spacers and Stoppers for linear bushings can be selected from >> Click here
kgf=Nx0.101972

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
· LMU, LMUF, LMUW
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandard
[ ! ]For orders larger than indicated
quantity, please request a quotation.
· LMUR
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For orders larger than indicated
quantity, please request a quotation.
· Others
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For orders larger than indicated
quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LMUMF3L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Material Outer Cylinder Surface Finish For Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Length Ball Recirculating Type Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
Eccentricity
(µm)
Ball Material Retainer Material Seals Greased filled
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent[Plated] Electroless Nickel3107SingleSingle69105-0.008852100 Bearing Steel EquivalentStainless SteelWith SealType L (Heat Resistance)

Loading...

  1. 1

Example

Linear Bushings - Single Type:Related Image
Linear Bushing Spacers (LBS >> Click here)
Stopper (LMST >> Click here)

Technical Information

Applications for Different Types of Grease

TypeProduct NameMain Characteristic
Type LET-100K (Made by Kyodo Yushi)Excellent heat resistance and oxidation stability. Also high adhesion and cohesion with limited spatter or leakage.
Type GLG2 (Made by NSK Ltd.)Suitable for clean environments due to low particle generation grease. Also good anti-rust properties.
Type HFGL (Lubriplate)Suitable for the pharmaceutical, food and beverage industry (NSF H-1 Reg. NO.043534).

Support Information

Reference: Tolerance Range of Linear Bushing and Shafts made by MISUMI

For MISUMI Linear Bushing, it is recommended to use the combination with MISUMI Shafts (hardened to g6 tolerance).

H6H7H8H9Applicable PartFunctional ClassificationApplication Example
Can be Moved RelativelyClearance FitRoll Fitf6f7f7
f8
Fitted to provide adequate clearance to permit movement (high quality fit).
Regular normal temperature bearing lubricated with grease or oil.
Regular Fitting (Often comes apart.)Part into which a cooled exhaust valve box is inserted.
Regular Shaft and Bushing
Link lever and bushing
Fine Roll Fitg5g6Continuously revolving part of a precision machine under a light load.
Fitting with a narrow gap so as to permit movement (spigot and positioning).
Precision sliding part.
Part required for precise motion with virtually no backlash.Link Device Pin and Lever
Key and its groove
Precision control valve rod
Cannot be Moved RelativelyTransition FitSliding Fith5h6h7
h8
h9Fitting so as to permit movement by hand, with a lubricant applied (high-quality positioning).
Special High Precision Sliding Part
Unimportant Stationary Part
Can be disassembled and reassembled without damaging components.Force cannot be transmitted by the fitting force alone.Fitting a rim and a boss together
Fitting the gear of a precision gear device
Push Fith5
h6
js6Fitting that accommodates a slight gap.
Precision fitting that locks both parts during use.
Fitting that allows assembly and disassembly with a wooden or lead hammer.
Fitting Coupling Flanges Together
Governor Path and Pin
Fitting a Gear Rim and a Boss Together

Features

Linear bushings compatible with low-temperature black chrome plating

*The photo shows the condition of the shafts & linear bushings after the sliding test.

ー Low-temperature black chrome plating on linear bushings is a 5µm fluoropolymer layer chemically deposited as a black film, and it has a long-lasting rust preventive effect.
In addition, the coating is resistant to cracking from extreme and repeated bending.

ー Low-temperature black chrome-plated shafts are suitable for locations where rusting or light reflection is undesirable.

ーWhen used as an assembly with a linear shaft that is compatible with low-temperature black chromium plating, it is suitable for rust prone locations.

Note: The bore of the low-temperature chromium-plated Linear Bearing has no surface treatment.

Sliding Test Conditions

50 km sliding test was conducted with a 412 N load on the linear bushing.
No performance degradation after testing.

Linear bushing model compatible with low temperature black chrome plating.

Straight TypeCompatible Inner Diameter
Single TypeΦ3~φ30
Double TypeΦ5~φ30
Flange TypeCompatible Inner Diameter
Single TypeΦ6~φ30
Double Type

MISUMI linear bushings, with the exception of the MX type lubrication unit, are coated with anti-rust oil, but not with grease. By selecting the grease below, you can switch to one with grease application.

Antirust Performance Comparison Test (Reference)

52100 Bearing Steel440C Stainless SteelElectroless Nickel PlatingLow Temperature Black Chrome Plating
Before the test
72 hrs
168 hrs

Test Method: Salt water spray testing method conforms to JIS H8502.
(Spray 35°C, 5% NaCl Solution)
Test Sample: Round Flanged Linear Bushings – Single Type

 

Basic Information

TYPE Straight Motion Linear Motion Style Standard
Lubrication Type Standard Type Straight Precision High Grade

Please check the type/dimensions/specifications of the part LMUMF3L in the Linear Ball Bushings - Single Type. LMU/SLMU Series. series.

Products like this...

Part Number
LMU-N16
LMU-N20
LMU-N25
LMUMF4
LMUMF4G
LMUMF4H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Material Outer Cylinder Surface Finish For Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Length Ball Recirculating Type Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
Eccentricity
(µm)
Ball Material Retainer Material Seals Greased filled
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel EquivalentNone163728SingleSingle7751180-0.0091252100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)No SealStandard (Rust Prevent Oil)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel EquivalentNone204232SingleSingle8821370-0.011552100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)No SealStandard (Rust Prevent Oil)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel EquivalentNone255940SingleSingle9801570-0.011552100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)No SealStandard (Rust Prevent Oil)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent[Plated] Electroless Nickel4128SingleSingle88127-0.008852100 Bearing Steel EquivalentStainless SteelNo SealStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent[Plated] Electroless Nickel4128SingleSingle88127-0.008852100 Bearing Steel EquivalentStainless SteelWith SealType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent[Plated] Electroless Nickel4128SingleSingle88127-0.008852100 Bearing Steel EquivalentStainless SteelWith SealType H (For Food and Beverages)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.