(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Short.

Linear Ball Bushings - Short.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

New grease options (Type A: Alvania Grease S2, Type Y: AFF by THK) and more of electroless Ni-plated types are added. [3/31/23]
Since the O.A.L. are shorter than the Single Type, space saving designing in L direction is possible.

  • METRIC
  • inCAD Components
Linear Bushings - Short:Related Image
・Materials
TypeOuter CylinderBallsRetainerAmbient
Operating Temp.
[ A ]Accessories
Short[ M ]Material[ H ]Hardness[ S ][ M ]Material[ M ]Material
LMUT52100 Bearing Steel 58HRC~-52100 Bearing Steel Plastic (Duracon M90)-20~80°CSeal[ M ]Material Nitrile Rubber
(-20~120°C)
SLMUT440C Stainless Steel56HRC~440C Stainless Steel

Specifications

Part Number 
LMUT10
Linear Bushings - Short:Related ImageLMUT10L
Linear Bushings - Short:Related ImageLMUT10G
Linear Bushings - Short:Related ImageLMUT10H

(L Type Greased)
(G Type Greased)
(H Type Greased)
Alternative grease types available.
For Days to Ship, Price and Performance, see >> Click here
■Short
Part NumberDLRf(r)Eccentricity (Max.)Rows of BallsBasic Load RatingMass (g)
TypedrTolerance Tolerance ToleranceC (Dynamic) NCo (Static) N
LMUT
SLMUT
60
-0.009
120
-0.011
160
-0.2
10.30.40.01241131556.6
8152015522614.7
10190
-0.013
251.20.425435926.1
12210.831740728.6
132332041336.3
1628301.50.558272460.0
200
-0.010
320
-0.016
350.01557771034 81.6
[ ! ]For Precautions for Use, see >> Click here
kgf=Nx0.101972

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) Click here
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LMUT6
LMUT6G
LMUT6H
LMUT6L
LMUT8
LMUT8G
LMUT8H
LMUT8L
LMUT10
LMUT10G
LMUT10H
LMUT10L
LMUT12
LMUT12G
LMUT12H
LMUT12L
LMUT13
LMUT13G
LMUT13H
LMUT13L
LMUT16
LMUT16G
LMUT16H
LMUT16L
LMUT20G
LMUT20H
LMUT20L
SLMUT6
SLMUT6G
SLMUT6H
SLMUT6L
SLMUT8
SLMUT8G
SLMUT8H
SLMUT8L
SLMUT10
SLMUT10G
SLMUT10H
SLMUT10L
SLMUT12
SLMUT12G
SLMUT12H
SLMUT12L
SLMUT13
SLMUT13G
SLMUT13H
SLMUT13L
SLMUT16
SLMUT16G
SLMUT16H
SLMUT16L
SLMUT20
SLMUT20G
SLMUT20H
SLMUT20L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Material For Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
Eccentricity
(µm)
Ball Material Greased filled
1 Piece(s)Available

Same day

Stock

10[Steel] 52100 Bearing Steel Equivalent61612113155-0.0091252100 Bearing Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent61612113155-0.0091252100 Bearing Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent61612113155-0.0091252100 Bearing Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent61612113155-0.0091252100 Bearing Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

Same day

Stock

10[Steel] 52100 Bearing Steel Equivalent82015155226-0.0091252100 Bearing Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent82015155226-0.0091252100 Bearing Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent82015155226-0.0091252100 Bearing Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent82015155226-0.0091252100 Bearing Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

Same day

Stock

10[Steel] 52100 Bearing Steel Equivalent102519254359-0.0091252100 Bearing Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent102519254359-0.0091252100 Bearing Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent102519254359-0.0091252100 Bearing Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent102519254359-0.0091252100 Bearing Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

Same day

Stock

10[Steel] 52100 Bearing Steel Equivalent122521317407-0.0091252100 Bearing Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent122521317407-0.0091252100 Bearing Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent122521317407-0.0091252100 Bearing Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent122521317407-0.0091252100 Bearing Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

Same day

Stock

10[Steel] 52100 Bearing Steel Equivalent132523320413-0.0091252100 Bearing Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent132523320413-0.0091252100 Bearing Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent132523320413-0.0091252100 Bearing Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent132523320413-0.0091252100 Bearing Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent163028582724-0.0091252100 Bearing Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent163028582724-0.0091252100 Bearing Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent163028582724-0.0091252100 Bearing Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent163028582724-0.0091252100 Bearing Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent2035327771034-0.011552100 Bearing Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent2035327771034-0.011552100 Bearing Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent2035327771034-0.011552100 Bearing Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10440C Stainless Steel Equivalent61612113155-0.00912440C Stainless Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10440C Stainless Steel Equivalent61612113155-0.00912440C Stainless Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10440C Stainless Steel Equivalent61612113155-0.00912440C Stainless Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10440C Stainless Steel Equivalent61612113155-0.00912440C Stainless Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

Same day

Stock

10440C Stainless Steel Equivalent82015155226-0.00912440C Stainless Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10440C Stainless Steel Equivalent82015155226-0.00912440C Stainless Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10440C Stainless Steel Equivalent82015155226-0.00912440C Stainless Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10440C Stainless Steel Equivalent82015155226-0.00912440C Stainless Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

Same day

Stock

10440C Stainless Steel Equivalent102519254359-0.00912440C Stainless Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10440C Stainless Steel Equivalent102519254359-0.00912440C Stainless Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10440C Stainless Steel Equivalent102519254359-0.00912440C Stainless Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10440C Stainless Steel Equivalent102519254359-0.00912440C Stainless Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10440C Stainless Steel Equivalent122521317407-0.00912440C Stainless Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10440C Stainless Steel Equivalent122521317407-0.00912440C Stainless Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10440C Stainless Steel Equivalent122521317407-0.00912440C Stainless Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10440C Stainless Steel Equivalent122521317407-0.00912440C Stainless Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10440C Stainless Steel Equivalent132523320413-0.00912440C Stainless Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10440C Stainless Steel Equivalent132523320413-0.00912440C Stainless Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10440C Stainless Steel Equivalent132523320413-0.00912440C Stainless Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10440C Stainless Steel Equivalent132523320413-0.00912440C Stainless Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10440C Stainless Steel Equivalent163028582724-0.00912440C Stainless Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10440C Stainless Steel Equivalent163028582724-0.00912440C Stainless Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10440C Stainless Steel Equivalent163028582724-0.00912440C Stainless Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10440C Stainless Steel Equivalent163028582724-0.00912440C Stainless Steel EquivalentType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10440C Stainless Steel Equivalent2035327771034-0.0115440C Stainless Steel EquivalentStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10440C Stainless Steel Equivalent2035327771034-0.0115440C Stainless Steel EquivalentType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10440C Stainless Steel Equivalent2035327771034-0.0115440C Stainless Steel EquivalentType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10440C Stainless Steel Equivalent2035327771034-0.0115440C Stainless Steel EquivalentType L (Heat Resistance)

Loading...

  1. 1

More Information

Linear Bushings - Short:Related Image
(Low Temp. Black Chrome Plated linear shafts can be chosen from >> Click here~Click here, Click here~Click here, Click here~Click here)
■Linear Bushings Applicable to Low Temperature Black Chrome Plating
StraightApplicable I.D.Page Flanged TypeApplicable I.D.Page
Single LMURØ3~Ø30Click here Single LHF_RØ6~Ø30Click here
Double LMUWRØ5~Ø30 Double LHF_WRClick here
(Note) No surface treatment is applied to I.D. surface of low temperature black chrome plated linear bushings.

Example

Linear Bushings - Short:Related Image

Technical Information

Applications for Different Types of Grease

TypeProduct NameMain Characteristic
Type LET-100K (Made by Kyodo Yushi)Excellent heat resistance and oxidation stability. Also high adhesion and cohesion with limited spatter or leakage.
Type GLG2 (Made by NSK Ltd.)Suitable for clean environments due to low particle generation grease. Also good anti-rust properties.
Type HFGL (Lubriplate)Suitable for the pharmaceutical, food and beverage industry (NSF H-1 Reg. NO.043534).

Support Information

Reference: Tolerance Range of Linear Bushing and Shafts made by MISUMI

For MISUMI Linear Bushing, it is recommended to use the combination with MISUMI Shafts (hardened to g6 tolerance).

H6H7H8H9Applicable PartFunctional ClassificationApplication Example
Can be Moved RelativelyClearance FitRoll Fitf6f7f7
f8
Fitted to provide adequate clearance to permit movement (high quality fit).
Regular normal temperature bearing lubricated with grease or oil.
Regular Fitting (Often comes apart.)Part into which a cooled exhaust valve box is inserted.
Regular Shaft and Bushing
Link lever and bushing
Fine Roll Fitg5g6Continuously revolving part of a precision machine under a light load.
Fitting with a narrow gap so as to permit movement (spigot and positioning).
Precision sliding part.
Part required for precise motion with virtually no backlash.Link Device Pin and Lever
Key and its groove
Precision control valve rod
Cannot be Moved RelativelyTransition FitSliding Fith5h6h7
h8
h9Fitting so as to permit movement by hand, with a lubricant applied (high-quality positioning).
Special High Precision Sliding Part
Unimportant Stationary Part
Can be disassembled and reassembled without damaging components.Force cannot be transmitted by the fitting force alone.Fitting a rim and a boss together
Fitting the gear of a precision gear device
Push Fith5
h6
js6Fitting that accommodates a slight gap.
Precision fitting that locks both parts during use.
Fitting that allows assembly and disassembly with a wooden or lead hammer.
Fitting Coupling Flanges Together
Governor Path and Pin
Fitting a Gear Rim and a Boss Together
 

Basic Information

TYPE Straight Motion Linear Motion Style Standard
Outer Cylinder Surface Finish None Lubrication Type Standard Type Straight
Length Short Ball Recirculating Type Single Precision High Grade
Retainer Material Plastic (Duracon M90 Equivalent) Seals With Seal

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.