(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Linear Ball Bushings - Single/Double, with MX lubrication unit.

Linear Ball Bushings - Single/Double, with MX lubrication unit.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Electroless Ni-plated types are added as new. [3/31/2023]
Automatic Lubricateion drastically decreases Maintenance Frequency Maintenance Cost Reduction Realizable Product

  • METRIC
  • inCAD Components
Linear Bushing with Lubrication Unit MX - Single Bushing:Related Image
・Materials
TypeOuter CylinderBallsPad Case / RetainerAmbient Operating Temp.[ A ]Accessories
SingleDouble[ M ]Material[ H ]Hardness[ S ][ M ]Material[ M ]Material
LMU-MXLMUW-MX52100 Bearing Steel 58HRC~-52100 Bearing Steel Plastic (Duracon M90)-20~80°CSeal[ M ]Material Nitrile Rubber

Specifications

Part Number
LMU-MX16
LHFR-MX12
[ NG ]Various Grease Application Services are not applicable.
■Single
Part NumberDLL1VBWD1(r)Eccentricity (Max.)Rows of BallsBasic Load RatingMass (g)
TypedrToleranceToleranceToleranceToleranceC (Dynamic) NCo (Static) N
LMU-MX10 0
-0.009
19 0
-0.013
39290
-0.2
519.40
-0.4
1.3180.40.012437254935
122141305.520.4200.841259845
16284937623.31.627775118080
20 0
-0.010
32 0
-0.016
5642727.330.50.01558821370109
254077590
-0.3
937.30
-0.5
1.85381.569801570255
304584641040.84315702740286
35 0
-0.012
52 0
-0.019
92701145.32.1490.02016703140453
4060104801256.35721604020687
50801281001468.82.676.5382079401763
■Double
Part NumberDLL1VBWD1(r)Eccentricity (Max.)Rows of BallsBasic Load RatingAllowable Static Moment (MoN·m)Mass (g)
TypedrToleranceToleranceToleranceToleranceC (Dynamic) NCo (Static) N
LMUW-MX10 0
-0.010
19 0
-0.016
65550
-0.3
541.40
-0.5
1.3180.40.015458811007.2466
122168575.543.4200.8657120010.984
16288270649.81.6271230235019.7152
20 0
-0.012
32 0
-0.019
9480757.80
-0.6
30.50.02051400274026.8191
25401301120
-0.4
978.31.85381.561560314043.4459
30451431231085.3432490549082.8504
35 0
-0.015
52 0
-0.022
1571351194.82.1490.02526506270110823
406017515112116.857343080401471203
508022019214142.82.676.56080159003973163
kgf=Nx0.101972
[ ! ]For Precautions for Use, see >> Click here

Price list

drStraight SingleStraight DoubleRound FlangeSquare FlangeCompact Flange
LMU-MXLMUW-MXLHFR-MXLHFRM-MXLHFS-MXLHFSM-MXLHFC-MXLHFCM-MX
Unit PriceVolume Discount RateUnit PriceVolume Discount RateUnit PriceVolume Discount RateUnit PriceVolume Discount RateUnit PriceVolume Discount RateUnit PriceVolume Discount RateUnit PriceVolume Discount RateUnit PriceVolume Discount Rate
1~9 pc(s).10~19 pcs.1~9 pc(s).10~19 pcs.1~9 pc(s).10~19 pcs.1~9 pc(s).10~19 pcs.1~9 pc(s).10~19 pcs.1~9 pc(s).10~19 pcs.1~9 pc(s).10~19 pcs.1~9 pc(s).10~19 pcs.
10510480750710710670890840760720950900770730980930
125004707807407607209509008007601,0109508207701,040980
166205809909409509001,2001,1401,0109501,2801,2101,0209601,3001,230
208207701,3201,2501,1401,0801,4401,3601,2101,1401,5401,4601,2101,1401,5401,460
251,0309701,9001,8001,6401,5502,0601,9501,7401,6502,2002,0901,7301,6402,1802,070
301,4201,3402,5002,3702,2102,0902,7902,6502,3502,2302,9802,8302,3102,1902,9502,800
352,1001,9903,4203,2403,4103,2304,0703,8603,6503,4604,3104,0903,7803,5904,5304,300
402,7902,6504,6904,4504,2904,0705,1904,9304,6004,3705,5205,2404,7804,5405,8005,510
503,4503,2705,8305,5305,6605,3707,4207,0406,0905,7807,8607,4606,3005,9808,3307,910
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LMU-MX10
LMU-MX12
LMU-MX16
LMU-MX20
LMU-MX25
LMU-MX30
LMU-MX35
LMU-MX40
LMU-MX50
LMUW-MX10
LMUW-MX12
LMUW-MX16
LMUW-MX20
LMUW-MX25
LMUW-MX30
LMUW-MX35
LMUW-MX40
LMUW-MX50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Length Ball Recirculating Type Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
Eccentricity
(µm)
1 Piece(s)Available

8 Days or more

10103919SingleSingle372549-0.00912
1 Piece(s)Available

8 Days or more

10124121SingleSingle412598-0.00912
1 Piece(s)Available

8 Days or more

10164928SingleSingle7751180-0.00912
1 Piece(s)Available

8 Days or more

10205632SingleSingle8821370-0.0115
1 Piece(s)Available

8 Days or more

10257740SingleSingle9801570-0.0115
1 Piece(s)Available

8 Days or more

10308445SingleSingle15702740-0.0115
1 Piece(s)Available

8 Days or more

10359252SingleSingle16703140-0.01220
1 Piece(s)Available

8 Days or more

104010460SingleSingle21604020-0.01220
1 Piece(s)Available

8 Days or more

105012880SingleSingle38207940-0.01220
1 Piece(s)Available

8 Days or more

10106519-Double5881100-0.0115
1 Piece(s)Available

8 Days or more

10126821-Double6571200-0.0115
1 Piece(s)Available

8 Days or more

10168228-Double12302350-0.0115
1 Piece(s)Available

8 Days or more

10209432-Double14002740-0.01220
1 Piece(s)Available

8 Days or more

102513040-Double15603140-0.01220
1 Piece(s)Available

8 Days or more

103014345-Double24905490-0.01220
1 Piece(s)Available

8 Days or more

103515752-Double26506270-0.01525
1 Piece(s)Available

8 Days or more

104017560-Double34308040-0.01525
1 Piece(s)Available

8 Days or more

105022080-Double608015900-0.01525

Loading...

  1. 1

Features

MX Lubrication Unit

Lubrication Unit MX has a fiber pad that contains the lubricant. The capillary action allows the lubricant to reach the mating surfaces.

As a result, an oil film is always formed between the balls and the shaft, significantly extending service intervals.

If an unbalanced load is applied due to the deflection of the handles to one side of the slide guide, the phenomenon of "Ball Retainer Misalignment" may occur.

Keep this in mind when designing.

Endurance Test Result

Test Conditions

Product:

LMU12 (Linear bushing before removing the oil protection against rust.)
LMU-MX12 (Linear bushing with lubrication unit MX)

Applied Load: 206N (50% against Basic Dynamic Load Rating 412N)
Average Speed: 42 m/min (0.7 m/sec)
Stroke : 100 mm
Lubricant: Grease, initial fill (LMU-MX12 only)
Shaft Material: 52100 Bearing steel 58 HRC
24 hours, continuously operated.

With 50% of basic load rating applied for testing, the Lubrication Unit MX Type has shown a 2.5 times higherdurability performance compared to the one without the MX lubrication unit.

*The data shown above are for reference only, and are not guaranteed by the supplier

Characteristics

Extended Maintenance Period:

Long durability of lubrication performance have resulted in significant reduction of maintenance work especially with machines and equipment environments where applying grease is not easy.

Environmentally friendly system:

Proper amount of lubricant to ball rolling surface at right time makes the system environment-friendly.

Cost Advantage:

Contributes to reduction of maintenance costs and product troubles caused by failing to lubricate.

Reduced Procedural Steps

No need to fill with grease prior to use because the product is already filled with Lithium soap-based grease in addition to the built-in lubrication unit.

 

Basic Information

TYPE Straight Motion Linear Motion Style Standard
Outer Cylinder Material 52100 Bearing Steel Equivalent Outer Cylinder Surface Finish None Lubrication Type with MX Lubrication Unit
Type Straight Precision High Grade Ball Material 52100 Bearing Steel Equivalent
Retainer Material Plastic (Duracon M90 Equivalent) Seals With Seal Greased filled Lithium Soap Base

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.