(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Collars - Split, 2 threaded holes.

Shaft Collars - Split, 2 threaded holes.
  • On Sale Till 31/05/2024
  • Volume Discount

Post-Mounting Possible and Easy Maintenance

  • METRIC
  • inCAD Components
Shaft Collars - Split:Related Image
・Materials
TypeMaterialSurface TreatmentAccessories
2-Hole2-Tapped
SCSPKSCSPT1045 Carbon SteelBlack Oxide CoatingHex Socket Head Cap Screw 2 pcs.
PSCSPKPSCSPTElectroless Nickel PlatingHex Socket Head Cap Screw 2 pcs.
(Stainless Steel)
SSCSPKSSCSPT304 Stainless Steel-

Specifications

Part Number-B
SCSPK10-10
Part NumberBD1M (Coarse)dRWXY2-Hole 2-Tapped
N
Through Hole
P2M1 (Coarse)P1
TypeD
(2-Hole)
SCSPK
PSCSPK
SSCSPK
(2-Tapped)
SCSPT
PSCSPT
SSCSPT
6820M33.431643.513--
10M44.53.75
8825M33.431.5854.516.5
1530M66.66919
108M33.435.520M420
10M44.53.75
12M55.54.510
1535M66.66622.5
12830M33.4352122
10M44.53.75
12M55.54.5
1535M66.6611623.5
131030M44.53.7510521.524
1234M55.54.51123.5
1535M66.66624
151034M44.53.7511.524.525
1235M55.54.51225
1540M66.6613827.5
161035M55.54.512625.528
12
1540M66.6613828
1810M55.54.514729M530
12
1545M66.6615831.5
201040M55.54.514730
12
1545M66.6615832.5
2512M55.54.51776.63535
1550M66.66181037.5
20552040
301542.5M642
2060M8972345
3515M66.6621247.547
401870M8972613955M856
502285M10119332161167.566
[ ! ]The halves must remain in the same orientation as shipped when in use. [ ! ]Prices in ( ) are for 2-Hole Type only.

Price list

· Other than SSCSPK
Quantity1~2930~3940~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For larger than indicated quantity, please request a quotation.
Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
· SSCSPK
Quantity1~2930~3940~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSCSPK6-8
PSCSPK6-10
PSCSPK10-8
PSCSPK10-10
PSCSPK10-12
PSCSPK12-8
PSCSPK12-10
PSCSPK12-12
PSCSPK12-15
PSCSPK13-10
PSCSPK13-12
PSCSPK15-10
PSCSPK15-12
PSCSPK15-15
PSCSPK16-10
PSCSPK16-12
PSCSPK16-15
PSCSPK18-10
PSCSPK18-12
PSCSPK18-15
PSCSPK20-10
PSCSPK20-12
PSCSPK20-15
PSCSPK25-12
PSCSPK25-15
PSCSPK25-20
PSCSPK30-15
PSCSPK30-20
PSCSPK35-15
PSCSPK40-18
PSCSPK50-22
PSCSPT10-8
PSCSPT10-10
PSCSPT10-12
PSCSPT12-8
PSCSPT12-10
PSCSPT12-12
PSCSPT12-15
PSCSPT13-10
PSCSPT13-12
PSCSPT13-15
PSCSPT15-10
PSCSPT15-12
PSCSPT15-15
PSCSPT16-10
PSCSPT16-12
PSCSPT16-15
PSCSPT18-10
PSCSPT18-12
PSCSPT18-15
PSCSPT20-10
PSCSPT20-12
PSCSPT20-15
PSCSPT25-12
PSCSPT25-15
PSCSPT25-20
PSCSPT30-15
PSCSPT30-20
PSCSPT35-15
PSCSPT40-18
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Width
(mm/inch)
Material Surface Finish Side Hole Machining
1 Piece(s)Available

8 Days or more

106 mm20 mm8 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

106 mm20 mm10 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1010 mm30 mm8 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1010 mm30 mm12 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1012 mm30 mm8 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1012 mm30 mm12 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1012 mm35 mm15 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1013 mm30 mm10 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1013 mm34 mm12 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1015 mm34 mm10 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1015 mm35 mm12 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1015 mm40 mm15 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1016 mm35 mm10 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1016 mm35 mm12 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1016 mm40 mm15 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1018 mm40 mm10 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1018 mm40 mm12 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1018 mm45 mm15 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1020 mm40 mm10 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1020 mm40 mm12 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1020 mm45 mm15 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1025 mm45 mm12 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1025 mm50 mm15 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1025 mm55 mm20 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1030 mm60 mm20 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1035 mm60 mm15 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1040 mm70 mm18 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1050 mm85 mm22 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1010 mm30 mm8 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1010 mm30 mm12 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1012 mm30 mm8 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1012 mm30 mm12 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1012 mm35 mm15 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1013 mm30 mm10 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1013 mm34 mm12 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1013 mm35 mm15 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1015 mm34 mm10 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1015 mm35 mm12 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1015 mm40 mm15 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1016 mm35 mm10 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1016 mm35 mm12 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1016 mm40 mm15 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1018 mm40 mm10 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1018 mm40 mm12 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1018 mm45 mm15 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1020 mm40 mm10 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1020 mm40 mm12 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1020 mm45 mm15 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1025 mm45 mm12 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1025 mm50 mm15 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1025 mm55 mm20 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1030 mm60 mm20 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1035 mm60 mm15 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

Same day

Stock

1040 mm70 mm18 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes

Loading...

Example

Shaft Collars - Split:Related Image
SSTN (>> Click here)

Support Information

Variants and applications - Shaft Collars

ApplicationMethod of attachment
Set Screw
(Set Screws x2)
One Piece Clamp-on
(With set screw)
Two Piece Clamp-On
(Set Screws x2)
Clamp Lever
Is thinner than the slotted type.Avoids damage to the shaft due to the type of fastening.It is adaptable, ideal for maintenance.
Avoid damage to the shaft due to the fastening.
Ideal for places where installation is frequent.
General application

See models


See models

See models

See models

It can be used as a stopper, positioning, pulley fastening, etc.
Bearing fixation
See models

See models
--

Clamping of the inner bearing ring.
Installation of other parts
See models

See models

See models
-

Parts can be joined together as plates.
Sensor support
See models

See models

See models

See models

Compatible with passage of sensor holes.
Urethane race stoppers-
See models

See models
-

Reduces damage and noise.

Support Information

Other models and applications

TypeOne-touch clampingSnap fastening Threaded shaft retainer
Application
Easy, quick to install and remove

Snap-on shaft clamping

Screw type shaft fastening
Reference
See models hereSee models hereSee models here

Compatible Models

 

Basic Information

Tightening Method Two Piece Clamp-On Features With Side Holes Width Standard Type

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.