(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Shaft Supports - Bottom Mount, with Side Slot.

Shaft Supports - Bottom Mount, with Side Slot.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

•Shape: Square
•Shaft Tightening Method: Side Slit
•Type: Machined
•Square Type - Mounting Style: Bottom Mount
•Flanged Type - Wall Thickness: Standard

  • METRIC
  • inCAD Components
Shaft Supports - Bottom Mount, Side Slit:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
SHSWB1045 Carbon SteelBlack OxideHex Socket Head Cap Screw 1 pc.
SHSWMElectroless Nickel PlatingHex Socket Head Cap Screw 1 pc.
(Stainless Steel)
SHSWS304 Stainless Steel-
SHSWAAluminum Alloy 6000 seriesClear Anodize

Specifications

Part Number-H

SHSWB8
-
30
Part NumberHLH1TL1ETightening Screw MM1dd1C
TypeD
SHSWB
SHSWM
SHSWS
SHSWA
8253026H+712168M4
Depth 8
44.584.52
10253032H+92010
122530H+10
132530H+112110.5
1525304034H+122311.5
16253040
1830405044H+1516
(15)
2814M6
Depth 12
66.6116.5
20304050503417
25304050H+183618
3040506070H+2122
(20)
4824M8
Depth 16
891493
35405060H+24
4040506076H+275628
[ ! ]Values in ( ) are the T dimensions of SHSWA (Aluminum).

Alterations

Shaft Supports - Bottom Mount, Side Slit:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SHSWA8-[25,​30]
SHSWA8-HC[25.1-29.9/0.1]
SHSWA10-[25,​30]
SHSWA10-HC[25.1-29.9/0.1]
SHSWA12-[25,​30]
SHSWA12-HC[25.1-29.9/0.1]
SHSWA13-[25,​30]
SHSWA13-HC[25.1-29.9/0.1]
SHSWA15-[25,​30,​40]
SHSWA15-HC[25.1-39.9/0.1]
SHSWA16-[25,​30,​40]
SHSWA16-HC[25.1-39.9/0.1]
SHSWA18-[30,​40,​50]
SHSWA18-HC[30.1-49.9/0.1]
SHSWA20-[30,​40,​50]
SHSWA20-HC[30.1-49.9/0.1]
SHSWA25-[30,​40,​50]
SHSWA25-HC[30.1-49.9/0.1]
SHSWA30-[40,​50,​60]
SHSWA30-HC[40.1-59.9/0.1]
SHSWA35-[40,​50,​60]
SHSWA35-HC[40.1-59.9/0.1]
SHSWA40-[40,​50,​60]
SHSWA40-HC[40.1-59.9/0.1]
SHSWB8-[25,​30]
SHSWB8-HC[25.1-29.9/0.1]
SHSWB10-[25,​30]
SHSWB10-HC[25.1-29.9/0.1]
SHSWB12-[25,​30]
SHSWB12-HC[25.1-29.9/0.1]
SHSWB13-[25,​30]
SHSWB13-HC[25.1-29.9/0.1]
SHSWB15-[25,​30,​40]
SHSWB15-HC[25.1-39.9/0.1]
SHSWB16-[25,​30,​40]
SHSWB16-HC[25.1-39.9/0.1]
SHSWB18-[30,​40,​50]
SHSWB18-HC[30.1-49.9/0.1]
SHSWB20-[30,​40,​50]
SHSWB20-HC[30.1-49.9/0.1]
SHSWB25-[30,​40,​50]
SHSWB25-HC[30.1-49.9/0.1]
SHSWB30-[40,​50,​60]
SHSWB30-HC[40.1-59.9/0.1]
SHSWB35-[40,​50,​60]
SHSWB35-HC[40.1-59.9/0.1]
SHSWB40-[40,​50,​60]
SHSWB40-HC[40.1-59.9/0.1]
SHSWM8-[25,​30]
SHSWM8-HC[25.1-29.9/0.1]
SHSWM10-[25,​30]
SHSWM10-HC[25.1-29.9/0.1]
SHSWM12-[25,​30]
SHSWM12-HC[25.1-29.9/0.1]
SHSWM13-[25,​30]
SHSWM13-HC[25.1-29.9/0.1]
SHSWM15-[25,​30,​40]
SHSWM15-HC[25.1-39.9/0.1]
SHSWM16-[25,​30,​40]
SHSWM16-HC[25.1-39.9/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish Height H
(mm)
Mounting Height Change [HC]
(mm)
1 Piece(s)

10 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyClear Anodized25 ~ 30-
1 Piece(s)

10 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-25.1 ~ 29.9
1 Piece(s)

10 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear Anodized25 ~ 30-
1 Piece(s)

10 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-25.1 ~ 29.9
1 Piece(s)

10 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear Anodized25 ~ 30-
1 Piece(s)

10 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-25.1 ~ 29.9
1 Piece(s)

10 Days or more

1013 mm[Aluminum] 6063 Aluminum AlloyClear Anodized25 ~ 30-
1 Piece(s)

10 Days or more

1013 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-25.1 ~ 29.9
1 Piece(s)

10 Days or more

1015 mm[Aluminum] 6063 Aluminum AlloyClear Anodized25 ~ 40-
1 Piece(s)

10 Days or more

1015 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-25.1 ~ 39.9
1 Piece(s)

10 Days or more

1016 mm[Aluminum] 6063 Aluminum AlloyClear Anodized25 ~ 40-
1 Piece(s)

10 Days or more

1016 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-25.1 ~ 39.9
1 Piece(s)

10 Days or more

1018 mm[Aluminum] 6063 Aluminum AlloyClear Anodized30 ~ 50-
1 Piece(s)

10 Days or more

1018 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-30.1 ~ 49.9
1 Piece(s)

10 Days or more

1020 mm[Aluminum] 6063 Aluminum AlloyClear Anodized30 ~ 50-
1 Piece(s)

10 Days or more

1020 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-30.1 ~ 49.9
1 Piece(s)

10 Days or more

1025 mm[Aluminum] 6063 Aluminum AlloyClear Anodized30 ~ 50-
1 Piece(s)

10 Days or more

1025 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-30.1 ~ 49.9
1 Piece(s)

10 Days or more

1030 mm[Aluminum] 6063 Aluminum AlloyClear Anodized40 ~ 60-
1 Piece(s)

10 Days or more

1030 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-40.1 ~ 59.9
1 Piece(s)

10 Days or more

1035 mm[Aluminum] 6063 Aluminum AlloyClear Anodized40 ~ 60-
1 Piece(s)

10 Days or more

1035 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-40.1 ~ 59.9
1 Piece(s)

10 Days or more

1040 mm[Aluminum] 6063 Aluminum AlloyClear Anodized40 ~ 60-
1 Piece(s)

10 Days or more

1040 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-40.1 ~ 59.9
1 Piece(s)

10 Days or more

108 mm[Steel] 1045 Carbon SteelBlack Oxide25 ~ 30-
1 Piece(s)

10 Days or more

108 mm[Steel] 1045 Carbon SteelBlack Oxide-25.1 ~ 29.9
1 Piece(s)

10 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack Oxide25 ~ 30-
1 Piece(s)

10 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack Oxide-25.1 ~ 29.9
1 Piece(s)

10 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack Oxide25 ~ 30-
1 Piece(s)

10 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack Oxide-25.1 ~ 29.9
1 Piece(s)

10 Days or more

1013 mm[Steel] 1045 Carbon SteelBlack Oxide25 ~ 30-
1 Piece(s)

10 Days or more

1013 mm[Steel] 1045 Carbon SteelBlack Oxide-25.1 ~ 29.9
1 Piece(s)

10 Days or more

1015 mm[Steel] 1045 Carbon SteelBlack Oxide25 ~ 40-
1 Piece(s)

10 Days or more

1015 mm[Steel] 1045 Carbon SteelBlack Oxide-25.1 ~ 39.9
1 Piece(s)

10 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack Oxide25 ~ 40-
1 Piece(s)

10 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack Oxide-25.1 ~ 39.9
1 Piece(s)

10 Days or more

1018 mm[Steel] 1045 Carbon SteelBlack Oxide30 ~ 50-
1 Piece(s)

10 Days or more

1018 mm[Steel] 1045 Carbon SteelBlack Oxide-30.1 ~ 49.9
1 Piece(s)

10 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack Oxide30 ~ 50-
1 Piece(s)

10 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack Oxide-30.1 ~ 49.9
1 Piece(s)

10 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack Oxide30 ~ 50-
1 Piece(s)

10 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack Oxide-30.1 ~ 49.9
1 Piece(s)

10 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack Oxide40 ~ 60-
1 Piece(s)

10 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack Oxide-40.1 ~ 59.9
1 Piece(s)

10 Days or more

1035 mm[Steel] 1045 Carbon SteelBlack Oxide40 ~ 60-
1 Piece(s)

10 Days or more

1035 mm[Steel] 1045 Carbon SteelBlack Oxide-40.1 ~ 59.9
1 Piece(s)

10 Days or more

1040 mm[Steel] 1045 Carbon SteelBlack Oxide40 ~ 60-
1 Piece(s)

10 Days or more

1040 mm[Steel] 1045 Carbon SteelBlack Oxide-40.1 ~ 59.9
1 Piece(s)

10 Days or more

108 mm[Steel] 1045 Carbon SteelElectroless Nickel25 ~ 30-
1 Piece(s)

10 Days or more

108 mm[Steel] 1045 Carbon SteelElectroless Nickel-25.1 ~ 29.9
1 Piece(s)

10 Days or more

1010 mm[Steel] 1045 Carbon SteelElectroless Nickel25 ~ 30-
1 Piece(s)

10 Days or more

1010 mm[Steel] 1045 Carbon SteelElectroless Nickel-25.1 ~ 29.9
1 Piece(s)

10 Days or more

1012 mm[Steel] 1045 Carbon SteelElectroless Nickel25 ~ 30-
1 Piece(s)

10 Days or more

1012 mm[Steel] 1045 Carbon SteelElectroless Nickel-25.1 ~ 29.9
1 Piece(s)

10 Days or more

1013 mm[Steel] 1045 Carbon SteelElectroless Nickel25 ~ 30-
1 Piece(s)

10 Days or more

1013 mm[Steel] 1045 Carbon SteelElectroless Nickel-25.1 ~ 29.9
1 Piece(s)

10 Days or more

1015 mm[Steel] 1045 Carbon SteelElectroless Nickel25 ~ 40-
1 Piece(s)

10 Days or more

1015 mm[Steel] 1045 Carbon SteelElectroless Nickel-25.1 ~ 39.9
1 Piece(s)

10 Days or more

1016 mm[Steel] 1045 Carbon SteelElectroless Nickel25 ~ 40-
1 Piece(s)

10 Days or more

1016 mm[Steel] 1045 Carbon SteelElectroless Nickel-25.1 ~ 39.9

Loading...

 

Basic Information

Shape Square Shaft Tightening Method One Piece Side Clamp-On Type Machined
Square Type - Mounting Style Bottom Mount Flanged Type - Wall Thickness Standard Dowel Holes Not Provided
Clamp Lever Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.