(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - Bottom Mount, Wide Body.

Shaft Supports - Bottom Mount, Wide Body.
  • Volume Discount
  • Lead Time Reduction

•Shape: Square
•Shaft Tightening Method: Set Screw
•Material: 1045 Carbon Steel
•Type: Machined
•Square Type - Mounting Style: Bottom Mount

  • METRIC
  • inCAD Components
Shaft Supports - Bottom Mount, Wide:Related Image
・Materials
[ ! ]D dimensions 30~40 come with 2 screws.
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
SHSCN1045 Carbon SteelBlack OxideHex Socket Set Screw 1 pc.
SHBMNElectroless Nickel Plating Hex Socket Set Screw 1 pc.
(Stainless Steel)

Specifications

Part Number-H


SHBM16
SHSCN20
-
-
25
30
Part NumberHLH1TL1Set Screw MM1
TypeD
SHSCN
SHBMN
1020253022H+101812M6M6
12202530H+11
1625304025H+152014
202530405032H+182518M8M8
2530405038H+203024
303040506050H+233532
35405060H+25
40405060H+3040

Alterations

Shaft Supports - Bottom Mount, Wide:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SHBMN10-20
SHBMN10-25
SHBMN10-30
SHBMN12-[20,​25,​30]
SHBMN16-[25,​30,​40]
SHBMN20-[25,​30,​40,​50]
SHBMN25-[30,​40,​50]
SHBMN30-[30,​40,​50,​60]
SHBMN35-[40,​50,​60]
SHBMN40-[40,​50,​60]
SHSCN10-20
SHSCN10-25
SHSCN10-30
SHSCN12-[20,​25,​30]
SHSCN16-[25,​30,​40]
SHSCN20-[25,​30,​40,​50]
SHSCN25-[30,​40,​50]
SHSCN30-[30,​40,​50,​60]
SHSCN35-[40,​50,​60]
SHSCN40-[40,​50,​60]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Surface Finish Height H
(mm)
1 Piece(s)Available

9 Days or more

1010 mmElectroless Nickel20
1 Piece(s)Available

9 Days or more

1010 mmElectroless Nickel25
1 Piece(s)Available

9 Days or more

1010 mmElectroless Nickel30
1 Piece(s)

9 Days or more

1012 mmElectroless Nickel20 ~ 30
1 Piece(s)

9 Days or more

1016 mmElectroless Nickel25 ~ 40
1 Piece(s)

9 Days or more

1020 mmElectroless Nickel25 ~ 50
1 Piece(s)

9 Days or more

1025 mmElectroless Nickel30 ~ 50
1 Piece(s)

9 Days or more

1030 mmElectroless Nickel30 ~ 60
1 Piece(s)

9 Days or more

1035 mmElectroless Nickel40 ~ 60
1 Piece(s)

9 Days or more

1040 mmElectroless Nickel40 ~ 60
1 Piece(s)Available

9 Days or more

1010 mmBlack Oxide20
1 Piece(s)Available

9 Days or more

1010 mmBlack Oxide25
1 Piece(s)Available

9 Days or more

1010 mmBlack Oxide30
1 Piece(s)

9 Days or more

1012 mmBlack Oxide20 ~ 30
1 Piece(s)

9 Days or more

1016 mmBlack Oxide25 ~ 40
1 Piece(s)

9 Days or more

1020 mmBlack Oxide25 ~ 50
1 Piece(s)

9 Days or more

1025 mmBlack Oxide30 ~ 50
1 Piece(s)

9 Days or more

1030 mmBlack Oxide30 ~ 60
1 Piece(s)

9 Days or more

1035 mmBlack Oxide40 ~ 60
1 Piece(s)

9 Days or more

1040 mmBlack Oxide40 ~ 60

Loading...

  1. 1
 

Basic Information

Shape Square Shaft Tightening Method Set Screw Material 1045 Carbon Steel
Type Machined Square Type - Mounting Style Bottom Mount Flanged Type - Wall Thickness Thick Wall
Dowel Holes Not Provided Clamp Lever Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.