(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - L-Shaped, with Side Slot (Precision Molded).

Shaft Supports - L-Shaped, with Side Slot (Precision Molded).

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Degreasing

•Shape: L-Shaped
•Shaft Tightening Method: Side Slit
•Type: Cast (Economy)
•Flanged Type - Wall Thickness: Standard

  • METRIC
  • inCAD Components
Shaft Supports - Casting, L - Shaped, Side Slit:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
SHKWBT1045 Carbon SteelBlack OxideHex Socket Set Screw 1 pc.
SHKWMTElectroless Nickel PlatingHex Socket Set Screw 1 pc. (Stainless Steel)
SHKWST304 Stainless Steel-

Specifications

Part Number

SHKWBT12
Part NumberHLH1TSWW1AL1dETightening Screw
M
d2d1CB1B2B3Mass g
TypeD
SHKWBT
SHKWMT
SHKWST
8153023126221715205.510M44.584.52147270
1020322916890
123090
16253837192613127
205040168322425366.518M66.5116.5243
253048271
307051201040303548924M891493503

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SHKWBT8
SHKWBT10
SHKWBT12
SHKWBT16
SHKWBT20
SHKWBT25
SHKWBT30
SHKWMT8
SHKWMT10
SHKWMT12
SHKWMT16
SHKWMT20
SHKWMT25
SHKWMT30
SHKWST8
SHKWST10
SHKWST12
SHKWST16
SHKWST20
SHKWST25
SHKWST30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish
1 Piece(s)Available

8 Days or more

108 mm[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

108 mm[Steel] 1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1010 mm[Steel] 1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1016 mm[Steel] 1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1025 mm[Steel] 1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1030 mm[Steel] 1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

108 mm304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1010 mm304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1012 mm304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1016 mm304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1020 mm304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1025 mm304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1030 mm304 Stainless SteelNone

Loading...

  1. 1
 

Basic Information

Shape L-Shaped Shaft Tightening Method One Piece Side Clamp-On Type Cast (Economy)
Flanged Type - Wall Thickness Standard Dowel Holes Not Provided Clamp Lever Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.