(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Shafts - One end stepped, tapped on one or both ends.

Precision Linear Shafts - One end stepped, tapped on one or both ends.
  • Lead Time Reduction

Case hardened stainless steel with low temp black chrome plating and 304 SS with hard chrome plating added as new. [3/31/2023]
One End Stepped, Both Ends Tapped or Not-Tapped Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 8mm - 50mm
[Length range]25mm - 1498mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • METRIC
  • inCAD Components
Precision Linear Shafts - One End Stepped - Both Ends Tapped:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface
Treatment
Both Ends TappedOne End Tapped
Precision TypeStandard
D Tol. g6D Tol. g6D Tol. h5D Tol. f8D Tol. g6D Tol. h5D Tol. f8
VFAASFAASFUE-SFNASFEU-52100 Bearing Steel EquivalentEffective Hardened Depth of Induction Hardened
>>Click here
52100 Bearing Steel Equivalent 58HRC~
SUS440C(13Cr) Stainless Steel Equivalent 56HRC~
-
VSFAASSFAASSFUE-SSFNASSFEU-SUS440C(13Cr) Stainless Steel Equivalent
VPFAAPSFAAPSFUE-PSFNAPSFEU-52100 Bearing Steel EquivalentHard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 5µ or More ~
VPSFAAPSSFAAPSSFUE-PSSFNAPSSFEU-SUS440C(13Cr) Stainless Steel Equivalent
VRAARSFAA--RSFNA--52100 Bearing Steel EquivalentLow Temp. Black Chrome Plating
VSRAA------SUS440C(13Cr) Stainless Steel Equivalent
---PSFGA--PSNGA1045 Carbon Steel-Hard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 10µ or More ~
---PSSFGA--PSSNGA304 Stainless Steel

Specifications

Part Number-L-F-P-M-N
VFAA20
SFAA20
SFNA20
-
-
-
400
400
400
-
-
-
F25
F25
F25
-
-
-
P16
P16
P15
-
-

 
M10
M10

 
-
-
-
N10
N10
N10
D Tol.
Dg6h5f8
8-0.005
-0.014
0
-0.006
-0.013
-0.035
10
12-0.006
-0.017
0
-0.008
-0.016
-0.043
13
15
16
18
20-0.007
-0.020
0
-0.009
-0.020
-0.053
25
30
35-0.009
-0.025
0
-0.011
-0.025
-0.064
40
50
Part Number1mm IncrementM (Coarse Thread)M (Coarse Thread)(Y) Max.RC
TypeDLFP
Precision Type
One End Stepped Both Ends Tapped
(D Tolerance g6)
VFAA
VSFAA

VPFAA
VPSFAA

VRAA
VSR
AA
825~2982≤F≤Px463         345      3000.3 or Less0.5 or Less
1025~3486~ 8345       3456     350
1225~3486~103456       4568    350
1325~3486~1134568      4568    350
1525~3486~133456810     456810   350
1625~3486~143456810     456810   350
1825~3488~16 45681012    45681012  350
2025~4488~17 45681012    45681012  4501.0 or Less
2525~4488~22 4568101216   4568101216 450
3025~4489~27  5681012162024   6810121620450
[ ! ]P dimensions require M+3≤P. [ ! ]For Precision Type, (Y) dimensions require Mx2+Nx2≤(Y). Tap pilot holes may go through.
Part Number1mm IncrementM (Coarse Thread)M (Coarse Thread)(Y)Max.RC
TypeDLFP
Standard Type

(D Tolerance g6)
SFAA
SSFAA

PSFAA
PSSFAA
RSFAA

(D≤30, L≤500)
(D Tolerance f8)
PSFGA
PS
SFGA
(D Tolerance h5)
SFUE
SSFUE
PSFUE
PSSFUE

One End Stepped Both Ends Tapped
One End Stepped One End Tapped


(D Tolerance g6)
SFNA
S
SFNA
PSFNA
PSSFNA
RS
FNA
(D≤30, L≤500)
(D Tolerance f8)
PSNGA
PSSNGA
(D Tolerance h5)
SFEU
SSFEU
PSFEU
PSSFEU
825~ 9982≤F≤Px463          345        8000.3 or Less0.5 or Less
1025~ 9986~ 8345        3456       800
1225~ 11986~103456        4568      1000
1325~ 11986~1134568       4568      1000
1525~ 11986~133456810      456810     1000
1625~11986~143456810      456810     1200
1825~11988~16 45681012     45681012    1200
2025~11988~17 45681012     45681012    12001.0 or Less
2525~11988~22 4568101216    4568101216   1200
3025~14989~27  5681012162024    6810121620  1500
3525~14989~32  5681012162024     81012162024 15000.5 or Less
4025~149811~37   68101216202430     1012162024301500
5025~149811~47   68101216202430      12162024301500
[ ! ]P dimensions require M+3≤P. [ ! ]When D-P≤4, stepped section chamfer C is 0.2 or less. [ ! ]For One End Stepped One End Tapped Type, L dimensions require Nx3≤L.
[ ! ]When Mx2.5+4+Nx2.5+4≥(Y), tap pilot holes may go through. When Mx2+Nx2≥(Y), effective depth of larger diameter tap has priority. In such case, Y requires to be Y≥Mx2.5+4+N or Y≥Nx2.5+4+M.

Alterations

Precision Linear Shafts - One End Stepped - Both Ends Tapped:Related Image
Alteration Details >> Click here
For details, see Shaft Alteration Overview>> Click here
[ ! ]Please see Shaft Alteration Overview for details if provided. >> Click here
[ ! ]Alterations may lower hardness. Please see >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSFAA8-[25-798/1]-F[2-24/1]-P6-M3-N[3,​4,​5]
PSFAA10-[25-798/1]-F[2-32/1]-P[6-8/1]-M[3,​4,​5]-N[3,​4,​5,​6]
PSFAA12-[25-998/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-N[4,​5,​6,​8]
PSFAA12-[25-998/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-ND6
PSFAA12-[25-998/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-NSC8
PSFAA12-[25-998/1]-F[2-40/1]-P[6-10/1]-MD6-N[4,​5,​6,​8]
PSFAA12-[25-998/1]-F[2-40/1]-P[6-10/1]-MD6-ND6
PSFAA12-[25-998/1]-F[2-40/1]-P[6-10/1]-MD6-NSC8
PSFAA13-[25-998/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-N[4,​5,​6,​8]
PSFAA13-[25-998/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-ND[6,​8]
PSFAA13-[25-998/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-NSC8
PSFAA13-[25-998/1]-F[2-44/1]-P[6-11/1]-MD[6,​8]-N[4,​5,​6,​8]
PSFAA13-[25-998/1]-F[2-44/1]-P[6-11/1]-MD[6,​8]-ND[6,​8]
PSFAA13-[25-998/1]-F[2-44/1]-P[6-11/1]-MD[6,​8]-NSC8
PSFAA15-[25-998/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-N[4,​5,​6,​8,​10]
PSFAA15-[25-998/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-ND[6,​8,​10]
PSFAA15-[25-998/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-NSC[8,​10]
PSFAA15-[25-998/1]-F[2-52/1]-P[6-13/1]-MD[6,​8,​10]-N[4,​5,​6,​8,​10]
PSFAA15-[25-998/1]-F[2-52/1]-P[6-13/1]-MD[6,​8,​10]-ND[6,​8,​10]
PSFAA15-[25-998/1]-F[2-52/1]-P[6-13/1]-MD[6,​8,​10]-NSC[8,​10]
PSFAA16-[25-1198/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-N[4,​5,​6,​8,​10]
PSFAA16-[25-1198/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-ND[6,​8,​10]
PSFAA16-[25-1198/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-NSC[8,​10]
PSFAA16-[25-1198/1]-F[2-56/1]-P[6-14/1]-MD[6,​8,​10]-N[4,​5,​6,​8,​10]
PSFAA16-[25-1198/1]-F[2-56/1]-P[6-14/1]-MD[6,​8,​10]-ND[6,​8,​10]
PSFAA16-[25-1198/1]-F[2-56/1]-P[6-14/1]-MD[6,​8,​10]-NSC[8,​10]
PSFAA18-[25-1198/1]-F[2-56/1]-P[6-16/1]-M[3,​4,​5,​6,​8,​10]-N[4,​5,​6,​8,​10,​12]
PSFAA18-[25-1198/1]-F[2-56/1]-P[6-16/1]-M[3,​4,​5,​6,​8,​10]-ND[6,​8,​10,​12]
PSFAA18-[25-1198/1]-F[2-56/1]-P[6-16/1]-M[3,​4,​5,​6,​8,​10]-NSC[8,​10,​12]
PSFAA18-[25-1198/1]-F[2-56/1]-P[6-16/1]-MD[6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
PSFAA18-[25-1198/1]-F[2-56/1]-P[6-16/1]-MD[6,​8,​10,​12]-ND[6,​8,​10,​12]
PSFAA18-[25-1198/1]-F[2-56/1]-P[6-16/1]-MD[6,​8,​10,​12]-NSC[8,​10,​12]
PSFAA20-[25-1198/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
PSFAA20-[25-1198/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-ND[6,​8,​10,​12]
PSFAA20-[25-1198/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-NSC[8,​10,​12,​14]
PSFAA20-[25-1198/1]-F[2-68/1]-P[8-17/1]-MD[6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
PSFAA20-[25-1198/1]-F[2-68/1]-P[8-17/1]-MD[6,​8,​10,​12]-ND[6,​8,​10,​12]
PSFAA20-[25-1198/1]-F[2-68/1]-P[8-17/1]-MD[6,​8,​10,​12]-NSC[8,​10,​12,​14]
PSFAA25-[25-1198/1]-F[2-88/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12,​16]
PSFAA25-[25-1198/1]-F[2-88/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-ND[6,​8,​10,​12,​16]
PSFAA25-[25-1198/1]-F[2-88/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-NSC[8,​10,​12,​14,​18]
PSFAA25-[25-1198/1]-F[2-88/1]-P[8-22/1]-MD[6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12,​16]
PSFAA25-[25-1198/1]-F[2-88/1]-P[8-22/1]-MD[6,​8,​10,​12,​16]-ND[6,​8,​10,​12,​16]
PSFAA25-[25-1198/1]-F[2-88/1]-P[8-22/1]-MD[6,​8,​10,​12,​16]-NSC[8,​10,​12,​14,​18]
PSFAA30-[25-1498/1]-F[2-108/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-N[6,​8,​10,​12,​16,​20]
PSFAA30-[25-1498/1]-F[2-108/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-ND[6,​8,​10,​12,​16,​20]
PSFAA30-[25-1498/1]-F[2-108/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-NSC[8,​10,​12,​14,​18]
PSFAA30-[25-1498/1]-F[2-108/1]-P[9-27/1]-MD[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
PSFAA30-[25-1498/1]-F[2-108/1]-P[9-27/1]-MD[6,​8,​10,​12,​16,​20]-ND[6,​8,​10,​12,​16,​20]
PSFAA30-[25-1498/1]-F[2-108/1]-P[9-27/1]-MD[6,​8,​10,​12,​16,​20]-NSC[8,​10,​12,​14,​18]
PSFAA35-[25-1498/1]-F[2-128/1]-P[9-32/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-N[8,​10,​12,​16,​20,​24]
PSFAA35-[25-1498/1]-F[2-128/1]-P[9-32/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-NSC[8,​10,​12,​14,​18]
PSFAA40-[25-1498/1]-F[2-148/1]-P[11-37/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-N[10,​12,​16,​20,​24,​30]
PSFAA40-[25-1498/1]-F[2-148/1]-P[11-37/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-NSC[10,​12,​14,​18]
PSFAA50-[25-1498/1]-F[2-188/1]-P[11-47/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-N[12,​16,​20,​24,​30]
PSFAA50-[25-1498/1]-F[2-188/1]-P[11-47/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-NSC[12,​14,​18]
PSFEU8-[25-798/1]-F[2-24/1]-P6-N[3,​4,​5]
PSFEU10-[25-798/1]-F[2-32/1]-P[6-8/1]-N[3,​4,​5,​6]
PSFEU12-[25-998/1]-F[2-40/1]-P[6-10/1]-N[4,​5,​6,​8]
PSFEU12-[25-998/1]-F[2-40/1]-P[6-10/1]-ND6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
End Shape (Left) Shaft End Perpendicularity Material Heat Treated Surface Finish Shaft Fits Tolerance Length L
(mm)
Coarse Tapped [M] Depth=Mx2
(mm)
Coarse Tapped [N] Depth=Nx2
(mm)
Coarse Tapped [MD] Depth=Mx3
(mm)
Coarse Tapped [ND] Depth=Nx3
(mm)
F
(mm)
Fine Tapped [NSC] for N
(mm)
Stepped Dia. [P]
(mm)
1 Piece(s)

10 Days or more

108TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 79833 ~ 5--2 ~ 24-6
1 Piece(s)

10 Days or more

1010TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7983 ~ 53 ~ 6--2 ~ 32-6 ~ 8
1 Piece(s)

10 Days or more

1012TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9983 ~ 64 ~ 8--2 ~ 40-6 ~ 10
1 Piece(s)

10 Days or more

1012TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9983 ~ 6--62 ~ 40-6 ~ 10
1 Piece(s)

10 Days or more

1012TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9983 ~ 6---2 ~ 4086 ~ 10
1 Piece(s)

10 Days or more

1012TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 998-4 ~ 86-2 ~ 40-6 ~ 10
1 Piece(s)

10 Days or more

1012TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 998--662 ~ 40-6 ~ 10
1 Piece(s)

10 Days or more

1012TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 998--6-2 ~ 4086 ~ 10
1 Piece(s)

10 Days or more

1013TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9983 ~ 84 ~ 8--2 ~ 44-6 ~ 11
1 Piece(s)

10 Days or more

1013TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9983 ~ 8--6 ~ 82 ~ 44-6 ~ 11
1 Piece(s)

10 Days or more

1013TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9983 ~ 8---2 ~ 4486 ~ 11
1 Piece(s)

10 Days or more

1013TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 998-4 ~ 86 ~ 8-2 ~ 44-6 ~ 11
1 Piece(s)

10 Days or more

1013TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 998--6 ~ 86 ~ 82 ~ 44-6 ~ 11
1 Piece(s)

10 Days or more

1013TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 998--6 ~ 8-2 ~ 4486 ~ 11
1 Piece(s)

10 Days or more

1015TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9983 ~ 104 ~ 10--2 ~ 52-6 ~ 13
1 Piece(s)

10 Days or more

1015TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9983 ~ 10--6 ~ 102 ~ 52-6 ~ 13
1 Piece(s)

10 Days or more

1015TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9983 ~ 10---2 ~ 528 ~ 106 ~ 13
1 Piece(s)

10 Days or more

1015TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 998-4 ~ 106 ~ 10-2 ~ 52-6 ~ 13
1 Piece(s)

10 Days or more

1015TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 998--6 ~ 106 ~ 102 ~ 52-6 ~ 13
1 Piece(s)

10 Days or more

1015TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 998--6 ~ 10-2 ~ 528 ~ 106 ~ 13
1 Piece(s)

10 Days or more

1016TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11983 ~ 104 ~ 10--2 ~ 56-6 ~ 14
1 Piece(s)

10 Days or more

1016TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11983 ~ 10--6 ~ 102 ~ 56-6 ~ 14
1 Piece(s)

10 Days or more

1016TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11983 ~ 10---2 ~ 568 ~ 106 ~ 14
1 Piece(s)

10 Days or more

1016TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1198-4 ~ 106 ~ 10-2 ~ 56-6 ~ 14
1 Piece(s)

10 Days or more

1016TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1198--6 ~ 106 ~ 102 ~ 56-6 ~ 14
1 Piece(s)

10 Days or more

1016TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1198--6 ~ 10-2 ~ 568 ~ 106 ~ 14
1 Piece(s)

10 Days or more

1018TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11983 ~ 104 ~ 12--2 ~ 56-6 ~ 16
1 Piece(s)

10 Days or more

1018TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11983 ~ 10--6 ~ 122 ~ 56-6 ~ 16
1 Piece(s)

10 Days or more

1018TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11983 ~ 10---2 ~ 568 ~ 126 ~ 16
1 Piece(s)

10 Days or more

1018TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1198-4 ~ 126 ~ 12-2 ~ 56-6 ~ 16
1 Piece(s)

10 Days or more

1018TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1198--6 ~ 126 ~ 122 ~ 56-6 ~ 16
1 Piece(s)

10 Days or more

1018TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1198--6 ~ 12-2 ~ 568 ~ 126 ~ 16
1 Piece(s)

10 Days or more

1020TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11984 ~ 124 ~ 12--2 ~ 68-8 ~ 17
1 Piece(s)

10 Days or more

1020TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11984 ~ 12--6 ~ 122 ~ 68-8 ~ 17
1 Piece(s)

10 Days or more

1020TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11984 ~ 12---2 ~ 688 ~ 148 ~ 17
1 Piece(s)

10 Days or more

1020TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1198-4 ~ 126 ~ 12-2 ~ 68-8 ~ 17
1 Piece(s)

10 Days or more

1020TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1198--6 ~ 126 ~ 122 ~ 68-8 ~ 17
1 Piece(s)

10 Days or more

1020TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1198--6 ~ 12-2 ~ 688 ~ 148 ~ 17
1 Piece(s)

10 Days or more

1025TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11984 ~ 164 ~ 16--2 ~ 88-8 ~ 22
1 Piece(s)

10 Days or more

1025TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11984 ~ 16--6 ~ 162 ~ 88-8 ~ 22
1 Piece(s)

10 Days or more

1025TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11984 ~ 16---2 ~ 888 ~ 188 ~ 22
1 Piece(s)

10 Days or more

1025TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1198-4 ~ 166 ~ 16-2 ~ 88-8 ~ 22
1 Piece(s)

10 Days or more

1025TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1198--6 ~ 166 ~ 162 ~ 88-8 ~ 22
1 Piece(s)

10 Days or more

1025TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1198--6 ~ 16-2 ~ 888 ~ 188 ~ 22
1 Piece(s)

10 Days or more

1030TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14985 ~ 246 ~ 20--2 ~ 108-9 ~ 27
1 Piece(s)

10 Days or more

1030TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14985 ~ 24--6 ~ 202 ~ 108-9 ~ 27
1 Piece(s)

10 Days or more

1030TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14985 ~ 24---2 ~ 1088 ~ 189 ~ 27
1 Piece(s)

10 Days or more

1030TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1498-6 ~ 206 ~ 20-2 ~ 108-9 ~ 27
1 Piece(s)

10 Days or more

1030TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1498--6 ~ 206 ~ 202 ~ 108-9 ~ 27
1 Piece(s)

10 Days or more

1030TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1498--6 ~ 20-2 ~ 1088 ~ 189 ~ 27
1 Piece(s)

7 Days

1035TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14985 ~ 248 ~ 24--2 ~ 128-9 ~ 32
1 Piece(s)

7 Days

1035TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14985 ~ 24---2 ~ 1288 ~ 189 ~ 32
1 Piece(s)

7 Days

1040TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14986 ~ 3010 ~ 30--2 ~ 148-11 ~ 37
1 Piece(s)

7 Days

1040TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14986 ~ 30---2 ~ 14810 ~ 1811 ~ 37
1 Piece(s)

7 Days

1050TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14986 ~ 3012 ~ 30--2 ~ 188-11 ~ 47
1 Piece(s)

7 Days

1050TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14986 ~ 30---2 ~ 18812 ~ 1811 ~ 47
1 Piece(s)

10 Days or more

108No MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh525 ~ 798-3 ~ 5--2 ~ 24-6
1 Piece(s)

10 Days or more

1010No MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh525 ~ 798-3 ~ 6--2 ~ 32-6 ~ 8
1 Piece(s)

10 Days or more

1012No MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh525 ~ 998-4 ~ 8--2 ~ 40-6 ~ 10
1 Piece(s)

10 Days or more

1012No MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh525 ~ 998---62 ~ 40-6 ~ 10

Loading...

More Information

One End Stepped One End Tapped
 

Basic Information

Basic Shape One End Stepped End Shape (Right) Tapped

Additional Products in this Category

Complementary Products

Tech Support