(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Shafts - One end stepped end, other end tapped or not, wrench flat type.

Precision Linear Shafts - One end stepped end, other end tapped or not, wrench flat type.
  • Lead Time Reduction

Case hardened stainless steel with low temp black chrome plating and 304 SS with hard chrome plating added as new. [3/31/2023]
One End Stepped and Tapped Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 8mm - 50mm
[Length range]25mm - 1498mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • METRIC
  • inCAD Components
Precision Linear Shafts - One End Stepped and Tapped - Wrench Flat Type:Related Image
For Standard Type, (Y) dimensions require M×2.5+4≤(Y)
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface
Treatment
Precision TypeStandard
D Tol. g6D Tol. g6D Tol. h5D Tol. f8
VFPGSFPGSFPU-52100 Bearing Steel EquivalentEffective Hardened Depth of Induction Hardened
>>Click here
52100 Bearing Steel Equivalent 58HRC~
SUS440C(13Cr) Stainless Steel Equivalent 56HRC~
-
VSFPGSSFPGSSFPU-SUS440C(13Cr) Stainless Steel Equivalent
VPFPGPSFPGPSFPU-52100 Bearing Steel EquivalentHard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 5µ or More
VPSFPGPSSFPGPSSFPU-SUS440C(13Cr) Stainless Steel Equivalent
VRPGRSFPG--52100 Bearing Steel EquivalentLow Temp. Black Chrome Plating
VSRPG---SUS440C(13Cr) Stainless Steel Equivalent
---PFPGG1045 Carbon Steel-Hard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 10µ or More
---PSFPGG304 Stainless Steel

Specifications

Part Number-L-F-P-M-SC
VFPG20
SFPG20
-
-
400
500
-
-
F25
F25
-
-
P16
P16
-
-
M10
M10
-
-
SC10
SC10
D Tol.
Dg6h5f8
8-0.005
-0.014
0
-0.006
-0.013
-0.035
10
12-0.006
-0.017
0
-0.008
-0.016
-0.043
13
15
16
18
20-0.007
-0.020
0
-0.009
-0.020
-0.053
25
30
35-0.009
-0.025
0
-0.011
-0.025
-0.064
40
50
Part Number1mm IncrementM (Coarse Thread)Wrench Flats Dimensions(Y) Max.RC
TypeDLFPSCW1
Precision Type
(D Tolerance g6)
VFPG
VSFPG

VPFPG
VP
SFPG
VRPG
VSRPG
825~2982≤F≤Px463         SC=1mm Increment

[ ! ]SC+1≤L
[ ! ]SC≥0

[ ! ]Details of Wrench Flats >> Click here
783000.3 or Less0.5 or Less
1025~3486~8345       8350
1225~3486~103456      1010350
1325~3486~1134568     11350
1525~3486~133456810    13350
1625~3486~143456810    14350
1825~3488~16 45681012   16350
2025~4488~17 45681012   174501.0 or Less
2525~4488~22 4568101216  22450
3025~4489~27  56810121620242715450
Shafts may have centering holes at end faces.
Part Number1mm IncrementM (Coarse Thread)Wrench Flats Dimensions(Y)Max.RC
TypeDLFPSCW1
Standard Type

(D Tolerance g6)
SFPG
SSFPG

PSFPG
PSSFPG
RSFPG
(D≤30, L≤500)
(D Tolerance f8)
PFPGG
PSFPGG


(D Tolerance h5)
SFPU
SSFPU
PSFPU
PSSFPU


825~ 9982≤F≤Px463          SC=1mm Increment

[ ! ]SC+1≤L
[ ! ]SC≥0

[ ! ]Details of Wrench Flats >> Click here
788000.3 or Less0.5 or Less
1025~ 9986 ~8345        8800
1225~ 11986~103456       10101000
1325~ 11986~1134568      111000
1525~ 11986~133456810     131000
16 25~11986~143456810     141200
1825~11988~16 45681012    161200
2025~11988~17 45681012    1712001.0 or Less
2525~11988~22 4568101216   221200
3025~14989~27  5681012162024 27151500
3525~14989~32  5681012162024 3015000.5 or Less
4025~149811~37   6810121620243036201500
5025~149811~47   68101216202430411500

Alterations

Precision Linear Shafts - One End Stepped and Tapped - Wrench Flat Type:Related Image
Alteration Details >> Click here
For details, see Shaft Alteration Overview>> Click here
[ ! ]Please see Shaft Alteration Overview for details if provided. >> Click here
[ ! ]When selecting multiple alteration additions, the distance between machined areas should be greater than 2mm. >> Click here
[ ! ]Alterations may lower hardness. Please see >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PFPGG8-[25-798/1]-F[2-24/1]-P6-M3-SC[0-790/1]
PFPGG10-[25-798/1]-F[2-32/1]-P[6,​7,​8]-M[3,​4,​5]-SC[0-790/1]
PFPGG12-[25-998/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-SC[0-988/1]
PFPGG12-[25-998/1]-F[2-40/1]-P[6-10/1]-MD6-SC[0-988/1]
PFPGG13-[25-998/1]-F[2-52/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-SC[0-988/1]
PFPGG13-[25-998/1]-F[2-52/1]-P[6-11/1]-MD[6,​8]-SC[0-988/1]
PFPGG15-[25-998/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-SC[0-988/1]
PFPGG15-[25-998/1]-F[2-52/1]-P[6-13/1]-MD[6,​8,​10]-SC[0-988/1]
PFPGG16-[25-1198/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-SC[0-1188/1]
PFPGG16-[25-1198/1]-F[2-56/1]-P[6-14/1]-MD[6,​8,​10]-SC[0-1188/1]
PFPGG18-[25-1198/1]-F[2-64/1]-P[8-16/1]-M[4,​5,​6,​8,​10,​12]-SC[0-1188/1]
PFPGG18-[25-1198/1]-F[2-64/1]-P[8-16/1]-MD[6,​8,​10,​12]-SC[0-1188/1]
PFPGG20-[25-1198/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-SC[0-1188/1]
PFPGG20-[25-1198/1]-F[2-68/1]-P[8-17/1]-MD[6,​8,​10,​12]-SC[0-1188/1]
PFPGG25-[25-1198/1]-F[2-88/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-SC[0-1188/1]
PFPGG25-[25-1198/1]-F[2-88/1]-P[8-22/1]-MD[6,​8,​10,​12,​16]-SC[0-1188/1]
PFPGG30-[25-1498/1]-F[2-108/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-SC[0-1483/1]
PFPGG30-[25-1498/1]-F[2-108/1]-P[9-27/1]-MD[6,​8,​10,​12,​16,​20]-SC[0-1483/1]
PFPGG35-[25-1498/1]-F[2-128/1]-P[9-32/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-SC[0-1483/1]
PFPGG40-[25-1498/1]-F[2-148/1]-P[11-37/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-SC[0-1478/1]
PFPGG50-[25-1498/1]-F[2-188/1]-P[11-47/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-SC[0-1478/1]
PSFPG8-[25-798/1]-F[2-24/1]-P6-M3-SC[0-790/1]
PSFPG10-[25-798/1]-F[2-32/1]-P[6,​7,​8]-M[3,​4,​5]-SC[0-790/1]
PSFPG12-[25-998/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-SC[0-988/1]
PSFPG12-[25-998/1]-F[2-40/1]-P[6-10/1]-MD6-SC[0-988/1]
PSFPG13-[25-998/1]-F[2-52/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-SC[0-988/1]
PSFPG13-[25-998/1]-F[2-52/1]-P[6-11/1]-MD[6,​8]-SC[0-988/1]
PSFPG15-[25-998/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-SC[0-988/1]
PSFPG15-[25-998/1]-F[2-52/1]-P[6-13/1]-MD[6,​8,​10]-SC[0-988/1]
PSFPG16-[25-1198/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-SC[0-1188/1]
PSFPG16-[25-1198/1]-F[2-56/1]-P[6-14/1]-MD[6,​8,​10]-SC[0-1188/1]
PSFPG18-[25-1198/1]-F[2-64/1]-P[8-16/1]-M[4,​5,​6,​8,​10,​12]-SC[0-1188/1]
PSFPG18-[25-1198/1]-F[2-64/1]-P[8-16/1]-MD[6,​8,​10,​12]-SC[0-1188/1]
PSFPG20-[25-1198/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-SC[0-1188/1]
PSFPG20-[25-1198/1]-F[2-68/1]-P[8-17/1]-MD[6,​8,​10,​12]-SC[0-1188/1]
PSFPG25-[25-1198/1]-F[2-88/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-SC[0-1188/1]
PSFPG25-[25-1198/1]-F[2-88/1]-P[8-22/1]-MD[6,​8,​10,​12,​16]-SC[0-1188/1]
PSFPG30-[25-1498/1]-F[2-108/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-SC[0-1483/1]
PSFPG30-[25-1498/1]-F[2-108/1]-P[9-27/1]-MD[6,​8,​10,​12,​16,​20]-SC[0-1483/1]
PSFPG35-[25-1498/1]-F[2-128/1]-P[9-32/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-SC[0-1483/1]
PSFPG40-[25-1498/1]-F[2-148/1]-P[11-37/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-SC[0-1478/1]
PSFPG50-[25-1498/1]-F[2-188/1]-P[11-47/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-SC[0-1478/1]
PSFPGG8-[25-798/1]-F[2-24/1]-P6-M3-SC[0-790/1]
PSFPGG10-[25-798/1]-F[2-32/1]-P[6,​7,​8]-M[3,​4,​5]-SC[0-790/1]
PSFPGG12-[25-998/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-SC[0-988/1]
PSFPGG12-[25-998/1]-F[2-40/1]-P[6-10/1]-MD6-SC[0-988/1]
PSFPGG13-[25-998/1]-F[2-52/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-SC[0-988/1]
PSFPGG13-[25-998/1]-F[2-52/1]-P[6-11/1]-MD[6,​8]-SC[0-988/1]
PSFPGG15-[25-998/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-SC[0-988/1]
PSFPGG15-[25-998/1]-F[2-52/1]-P[6-13/1]-MD[6,​8,​10]-SC[0-988/1]
PSFPGG16-[25-1198/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-SC[0-1188/1]
PSFPGG16-[25-1198/1]-F[2-56/1]-P[6-14/1]-MD[6,​8,​10]-SC[0-1188/1]
PSFPGG18-[25-1198/1]-F[2-64/1]-P[8-16/1]-M[4,​5,​6,​8,​10,​12]-SC[0-1188/1]
PSFPGG18-[25-1198/1]-F[2-64/1]-P[8-16/1]-MD[6,​8,​10,​12]-SC[0-1188/1]
PSFPGG20-[25-1198/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-SC[0-1188/1]
PSFPGG20-[25-1198/1]-F[2-68/1]-P[8-17/1]-MD[6,​8,​10,​12]-SC[0-1188/1]
PSFPGG25-[25-1198/1]-F[2-88/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-SC[0-1188/1]
PSFPGG25-[25-1198/1]-F[2-88/1]-P[8-22/1]-MD[6,​8,​10,​12,​16]-SC[0-1188/1]
PSFPGG30-[25-1498/1]-F[2-108/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-SC[0-1483/1]
PSFPGG30-[25-1498/1]-F[2-108/1]-P[9-27/1]-MD[6,​8,​10,​12,​16,​20]-SC[0-1483/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Shaft End Perpendicularity Material Heat Treated Surface Finish Shaft Fits Tolerance Length L
(mm)
Coarse Tapped [M] Depth=Mx2
(mm)
Coarse Tapped [MD] Depth=Mx3
(mm)
F
(mm)
SC
(mm)
Stepped Dia. [P]
(mm)
1 Piece(s)

10 Days or more

108Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 7983-2 ~ 240 ~ 7906
1 Piece(s)

10 Days or more

1010Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 7983 ~ 5-2 ~ 320 ~ 7906 ~ 8
1 Piece(s)

10 Days or more

1012Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 9983 ~ 6-2 ~ 400 ~ 9886 ~ 10
1 Piece(s)

10 Days or more

1012Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 998-62 ~ 400 ~ 9886 ~ 10
1 Piece(s)

10 Days or more

1013Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 9983 ~ 8-2 ~ 520 ~ 9886 ~ 11
1 Piece(s)

10 Days or more

1013Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 998-6 ~ 82 ~ 520 ~ 9886 ~ 11
1 Piece(s)

10 Days or more

1015Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 9983 ~ 10-2 ~ 520 ~ 9886 ~ 13
1 Piece(s)

10 Days or more

1015Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 998-6 ~ 102 ~ 520 ~ 9886 ~ 13
1 Piece(s)

10 Days or more

1016Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 11983 ~ 10-2 ~ 560 ~ 11886 ~ 14
1 Piece(s)

10 Days or more

1016Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1198-6 ~ 102 ~ 560 ~ 11886 ~ 14
1 Piece(s)

10 Days or more

1018Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 11984 ~ 12-2 ~ 640 ~ 11888 ~ 16
1 Piece(s)

10 Days or more

1018Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1198-6 ~ 122 ~ 640 ~ 11888 ~ 16
1 Piece(s)

10 Days or more

1020Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 11984 ~ 12-2 ~ 680 ~ 11888 ~ 17
1 Piece(s)

10 Days or more

1020Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1198-6 ~ 122 ~ 680 ~ 11888 ~ 17
1 Piece(s)

10 Days or more

1025Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 11984 ~ 16-2 ~ 880 ~ 11888 ~ 22
1 Piece(s)

10 Days or more

1025Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1198-6 ~ 162 ~ 880 ~ 11888 ~ 22
1 Piece(s)

10 Days or more

1030Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 14985 ~ 24-2 ~ 1080 ~ 14839 ~ 27
1 Piece(s)

10 Days or more

1030Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1498-6 ~ 202 ~ 1080 ~ 14839 ~ 27
1 Piece(s)

10 Days or more

1035Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 14985 ~ 24-2 ~ 1280 ~ 14839 ~ 32
1 Piece(s)

10 Days or more

1040Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 14986 ~ 30-2 ~ 1480 ~ 147811 ~ 37
1 Piece(s)

10 Days or more

1050Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 14986 ~ 30-2 ~ 1880 ~ 147811 ~ 47
1 Piece(s)

10 Days or more

108Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 7983-2 ~ 240 ~ 7906
1 Piece(s)

10 Days or more

1010Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 7983 ~ 5-2 ~ 320 ~ 7906 ~ 8
1 Piece(s)

10 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 9983 ~ 6-2 ~ 400 ~ 9886 ~ 10
1 Piece(s)

10 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998-62 ~ 400 ~ 9886 ~ 10
1 Piece(s)

10 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 9983 ~ 8-2 ~ 520 ~ 9886 ~ 11
1 Piece(s)

10 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998-6 ~ 82 ~ 520 ~ 9886 ~ 11
1 Piece(s)

10 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 9983 ~ 10-2 ~ 520 ~ 9886 ~ 13
1 Piece(s)

10 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998-6 ~ 102 ~ 520 ~ 9886 ~ 13
1 Piece(s)

10 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 11983 ~ 10-2 ~ 560 ~ 11886 ~ 14
1 Piece(s)

10 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198-6 ~ 102 ~ 560 ~ 11886 ~ 14
1 Piece(s)

10 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 11984 ~ 12-2 ~ 640 ~ 11888 ~ 16
1 Piece(s)

10 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198-6 ~ 122 ~ 640 ~ 11888 ~ 16
1 Piece(s)

10 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 11984 ~ 12-2 ~ 680 ~ 11888 ~ 17
1 Piece(s)

10 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198-6 ~ 122 ~ 680 ~ 11888 ~ 17
1 Piece(s)

10 Days or more

1025Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 11984 ~ 16-2 ~ 880 ~ 11888 ~ 22
1 Piece(s)

10 Days or more

1025Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198-6 ~ 162 ~ 880 ~ 11888 ~ 22
1 Piece(s)

10 Days or more

1030Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 14985 ~ 24-2 ~ 1080 ~ 14839 ~ 27
1 Piece(s)

10 Days or more

1030Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1498-6 ~ 202 ~ 1080 ~ 14839 ~ 27
1 Piece(s)

10 Days or more

1035Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 14985 ~ 24-2 ~ 1280 ~ 14839 ~ 32
1 Piece(s)

10 Days or more

1040Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 14986 ~ 30-2 ~ 1480 ~ 147811 ~ 37
1 Piece(s)

10 Days or more

1050Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 14986 ~ 30-2 ~ 1880 ~ 147811 ~ 47
1 Piece(s)

10 Days or more

108Perpendicularity (0.2)[Stainless Steel] 304 Stainless SteelNot HardenedHard Chromef825 ~ 7983-2 ~ 240 ~ 7906
1 Piece(s)

10 Days or more

1010Perpendicularity (0.2)[Stainless Steel] 304 Stainless SteelNot HardenedHard Chromef825 ~ 7983 ~ 5-2 ~ 320 ~ 7906 ~ 8
1 Piece(s)

10 Days or more

1012Perpendicularity (0.2)[Stainless Steel] 304 Stainless SteelNot HardenedHard Chromef825 ~ 9983 ~ 6-2 ~ 400 ~ 9886 ~ 10
1 Piece(s)

10 Days or more

1012Perpendicularity (0.2)[Stainless Steel] 304 Stainless SteelNot HardenedHard Chromef825 ~ 998-62 ~ 400 ~ 9886 ~ 10
1 Piece(s)

10 Days or more

1013Perpendicularity (0.2)[Stainless Steel] 304 Stainless SteelNot HardenedHard Chromef825 ~ 9983 ~ 8-2 ~ 520 ~ 9886 ~ 11
1 Piece(s)

10 Days or more

1013Perpendicularity (0.2)[Stainless Steel] 304 Stainless SteelNot HardenedHard Chromef825 ~ 998-6 ~ 82 ~ 520 ~ 9886 ~ 11
1 Piece(s)

10 Days or more

1015Perpendicularity (0.2)[Stainless Steel] 304 Stainless SteelNot HardenedHard Chromef825 ~ 9983 ~ 10-2 ~ 520 ~ 9886 ~ 13
1 Piece(s)

10 Days or more

1015Perpendicularity (0.2)[Stainless Steel] 304 Stainless SteelNot HardenedHard Chromef825 ~ 998-6 ~ 102 ~ 520 ~ 9886 ~ 13
1 Piece(s)

10 Days or more

1016Perpendicularity (0.2)[Stainless Steel] 304 Stainless SteelNot HardenedHard Chromef825 ~ 11983 ~ 10-2 ~ 560 ~ 11886 ~ 14
1 Piece(s)

10 Days or more

1016Perpendicularity (0.2)[Stainless Steel] 304 Stainless SteelNot HardenedHard Chromef825 ~ 1198-6 ~ 102 ~ 560 ~ 11886 ~ 14
1 Piece(s)

10 Days or more

1018Perpendicularity (0.2)[Stainless Steel] 304 Stainless SteelNot HardenedHard Chromef825 ~ 11984 ~ 12-2 ~ 640 ~ 11888 ~ 16
1 Piece(s)

10 Days or more

1018Perpendicularity (0.2)[Stainless Steel] 304 Stainless SteelNot HardenedHard Chromef825 ~ 1198-6 ~ 122 ~ 640 ~ 11888 ~ 16
1 Piece(s)

10 Days or more

1020Perpendicularity (0.2)[Stainless Steel] 304 Stainless SteelNot HardenedHard Chromef825 ~ 11984 ~ 12-2 ~ 680 ~ 11888 ~ 17
1 Piece(s)

10 Days or more

1020Perpendicularity (0.2)[Stainless Steel] 304 Stainless SteelNot HardenedHard Chromef825 ~ 1198-6 ~ 122 ~ 680 ~ 11888 ~ 17
1 Piece(s)

6 Days

1025Perpendicularity (0.2)[Stainless Steel] 304 Stainless SteelNot HardenedHard Chromef825 ~ 11984 ~ 16-2 ~ 880 ~ 11888 ~ 22
1 Piece(s)

6 Days

1025Perpendicularity (0.2)[Stainless Steel] 304 Stainless SteelNot HardenedHard Chromef825 ~ 1198-6 ~ 162 ~ 880 ~ 11888 ~ 22
1 Piece(s)

10 Days or more

1030Perpendicularity (0.2)[Stainless Steel] 304 Stainless SteelNot HardenedHard Chromef825 ~ 14985 ~ 24-2 ~ 1080 ~ 14839 ~ 27
1 Piece(s)

10 Days or more

1030Perpendicularity (0.2)[Stainless Steel] 304 Stainless SteelNot HardenedHard Chromef825 ~ 1498-6 ~ 202 ~ 1080 ~ 14839 ~ 27

Loading...

More Information

[ ! ]Annealing required for wrench flats machining and shaft end threading (thread effective length + approx. 10mm) may lower hardness.>> Click here

[ ! ]Circularity, Straightness, Perpendicularity, Concentricity and Changes in Hardness >> Click here

[ ! ]Features of Low Temp. Black Chrome Plating >> Click here
 

Basic Information

Basic Shape One End Stepped End Shape (Left) Tapped End Shape (Right) No Machining
Tightening Tool Type With Wrench Flats

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.