(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Precision Linear Shafts - One end stepped, one end tapped / not tapped.

Precision Linear Shafts - One end stepped, one end tapped / not tapped.
  • Lead Time Reduction

Case hardened stainless steel with low temp black chrome plating and 304 SS with hard chrome plating added as new. [3/31/2023]
One End Stepped, Tapped or Not-Tapped Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 8mm - 50mm
[Length range]25mm - 1498mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • METRIC
  • inCAD Components
Precision Linear Shafts - One End Stepped, Precision:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface
Treatment
One End Stepped and TappedOne End Stepped
Precision TypeStandardStandard
D Tol. g6D Tol. g6D Tol. h5D Tol. f8D Tol. g6D Tol. h5D Tol. f8
VFAGSFAGSFUG-SFACSFCU-52100 Bearing Steel EquivalentEffective Hardened Depth of Induction Hardened >>Click here
52100 Bearing Steel Equivalent 58HRC~
SUS440C(13Cr) Stainless Steel Equivalent 56HRC~
-
VSFAGSSFAGSSFUG-SSFACSSFCU-SUS440C(13Cr) Stainless Steel Equivalent
VPFAGPSFAGPSFUG-PSFACPSFCU-52100 Bearing Steel EquivalentHard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 5µ or More
VPSFAGPSSFAGPSSFUG-PSSFACPSSFCU-SUS440C(13Cr) Stainless Steel Equivalent
VRAGRSFAG--RSFAC--52100 Bearing Steel EquivalentLow Temp. Black Chrome Plating
VSRAG------SUS440C(13Cr) Stainless Steel Equivalent
---PSFGG--PSCGC1045 Carbon Steel-Hard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 10µ or More
---PSSFGG--PSSCGC304 Stainless Steel

Specifications

Part Number-L-F-P-M
VFAG20
SFAG20
SFAC20
-
-
-
400
400
500
-
-
-
F25
F25
F25
-
-
-
P16
P16
P16
-
-
M10
M10
D Tol.
Dg6h5f8
8-0.005
-0.014
0
-0.006
-0.013
-0.035
10
12-0.006
-0.017
0
-0.008
-0.016
-0.043
13
15
16
18
20-0.007
-0.020
0
-0.009
-0.020
-0.053
25
30
35-0.009
-0.025
0
-0.011
-0.025
-0.064
40
50
Part Number1mm IncrementM (Coarse Thread)(Y)
Max.
RC
TypeDLFP
Precision Type
One End Stepped and Tapped
(D Tolerance g6)
VFAG
VSFAG
VPFAG
VPSFAG

VRAG
VSRAG
825~2982≤F≤Px463         3000.3 or Less0.5 or Less
1025~3486~8345       350
1225~3486~103456      350
1325~3486~1134568     350
1525~3486~133456810    350
1625~3486~143456810    350
1825~3488~16 45681012   350
2025~4488~17 45681012   4501.0
or Less
2525~4488~22 4568101216  450
3025~4489~27  5681012162024450
· One End Stepped and Tapped P dimensions require M+3≤P. When Mx2.5+4≥Y, tap pilot holes may go through. For Precision Type, (Y) dimensions require Mx4≤ (Y). Tap pilot holes may go through.Shafts may have centering holes at end faces.
Part Number1mm IncrementM (Coarse Thread)(Y)Max.RC
TypeDLFP
Standard Type825~ 9982≤F≤Px463          8000.3 or Less0.5 or Less
One End Stepped and Tapped
(D Tolerance g6)
SFAG
SSFAG
PSFAG
PSS
FAG
RSFAG

(D≤30, L≤500)
(D Tolerance f8)
PSFGG
PSSFGG

(D Tolerance h5)
SFUG
SSFUG

PSFUG
PSSFUG

 
One End Stepped
(D Tolerance g6)
SFAC
SSFAC
PSFAC
PSS
FAC
RSFAC
(D≤30, L≤500)
(D Tolerance f8)
PSCGC
PSSCGC

(D Tolerance h5)
SFCU
SSFCU
PSFCU
PSSFCU
 
1025~ 9986~ 8345        800
1225~ 11986~103456       1000
1325~ 11986~1134568      1000
1525~ 11986~133456810     1000
1625~11986~143456810     1200
1825~11988~16 45681012    1200
2025~11988~17 45681012    12001.0 or Less
2525~11988~22 4568101216   1200
3025~14989~27  5681012162024 1500
3525~14989~32  5681012162024 15000.5 or Less
4025~149811~37   681012162024301500
5025~149811~47   681012162024301500
· One End Stepped and Tapped [ ! ]P dimensions require M+3≤P. [ ! ]When Mx2.5+4≥Y, tap pilot holes may go through.

 

Alterations

Precision Linear Shafts - One End Stepped, Precision:Related Image
Alteration Details >> Click here
For details, see Shaft Alteration Overview>> Click here
[ ! ]Please see Shaft Alteration Overview for details if provided. >> Click here
[ ! ]Alterations may lower hardness. Please see >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSCGC8-[25-798/1]-F[2-24/1]-P6
PSCGC10-[25-798/1]-F[2-32/1]-P[6,​7,​8]
PSCGC12-[25-998/1]-F[2-40/1]-P[6-10/1]
PSCGC13-[25-998/1]-F[2-52/1]-P[6-11/1]
PSCGC15-[25-998/1]-F[2-52/1]-P[6-13/1]
PSCGC16-[25-1198/1]-F[2-56/1]-P[6-14/1]
PSCGC18-[25-1198/1]-F[2-64/1]-P[8-16/1]
PSCGC20-[25-1198/1]-F[2-68/1]-P[8-17/1]
PSCGC25-[25-1198/1]-F[2-88/1]-P[8-22/1]
PSCGC30-[25-1498/1]-F[2-108/1]-P[9-27/1]
PSCGC35-[25-1498/1]-F[2-128/1]-P[9-32/1]
PSCGC40-[25-1498/1]-F[2-148/1]-P[11-37/1]
PSCGC50-[25-1498/1]-F[2-188/1]-P[11-47/1]
PSFAC8-[25-798/1]-F[2-24/1]-P6
PSFAC10-[25-798/1]-F[2-32/1]-P[6,​7,​8]
PSFAC12-[25-998/1]-F[2-40/1]-P[6-10/1]
PSFAC13-[25-998/1]-F[2-52/1]-P[6-11/1]
PSFAC15-[25-998/1]-F[2-52/1]-P[6-13/1]
PSFAC16-[25-1198/1]-F[2-56/1]-P[6-14/1]
PSFAC18-[25-1198/1]-F[2-64/1]-P[8-16/1]
PSFAC20-[25-1198/1]-F[2-68/1]-P[8-17/1]
PSFAC25-[25-1198/1]-F[2-88/1]-P[8-22/1]
PSFAC30-[25-1498/1]-F[2-108/1]-P[9-27/1]
PSFAC35-[25-1498/1]-F[2-128/1]-P[9-32/1]
PSFAC40-[25-1498/1]-F[2-148/1]-P[11-37/1]
PSFAC50-[25-1498/1]-F[2-188/1]-P[11-47/1]
PSFAG8-[25-798/1]-F[2-24/1]-P6-M3
PSFAG10-[25-798/1]-F[2-32/1]-P[6,​7,​8]-M[3,​4,​5]
PSFAG12-[25-998/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]
PSFAG12-[25-998/1]-F[2-40/1]-P[6-10/1]-MD6
PSFAG13-[25-998/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]
PSFAG13-[25-998/1]-F[2-44/1]-P[6-11/1]-MD[6,​8]
PSFAG15-[25-998/1]-F[2-52/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]
PSFAG15-[25-998/1]-F[2-52/1]-P[6-14/1]-MD[6,​8,​10]
PSFAG16-[25-1198/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]
PSFAG16-[25-1198/1]-F[2-56/1]-P[6-14/1]-MD[6,​8,​10]
PSFAG18-[25-1198/1]-F[2-60/1]-P[8-16/1]-M[3,​4,​5,​6,​8,​10]
PSFAG18-[25-1198/1]-F[2-60/1]-P[8-16/1]-MD[6,​8,​10,​12]
PSFAG20-[25-1198/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]
PSFAG20-[25-1198/1]-F[2-68/1]-P[8-17/1]-MD[6,​8,​10,​12]
PSFAG25-[25-1198/1]-F[2-88/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]
PSFAG25-[25-1198/1]-F[2-88/1]-P[8-22/1]-MD[6,​8,​10,​12,​16]
PSFAG30-[25-1498/1]-F[2-108/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16,​20,​24]
PSFAG30-[25-1498/1]-F[2-108/1]-P[9-27/1]-MD[6,​8,​10,​12,​16,​20]
PSFAG35-[25-1498/1]-F[2-128/1]-P[9-32/1]-M[5,​6,​8,​10,​12,​16,​20,​24]
PSFAG40-[25-1498/1]-F[2-148/1]-P[11-37/1]-M[6,​8,​10,​12,​16,​20,​24,​30]
PSFAG50-[25-1498/1]-F[2-188/1]-P[11-47/1]-M[6,​8,​10,​12,​16,​20,​24,​30]
PSFCU8-[25-798/1]-F[2-24/1]-P6
PSFCU10-[25-798/1]-F[2-32/1]-P[6,​7,​8]
PSFCU12-[25-998/1]-F[2-40/1]-P[6-10/1]
PSFCU13-[25-998/1]-F[2-52/1]-P[6-11/1]
PSFCU15-[25-998/1]-F[2-52/1]-P[6-13/1]
PSFCU16-[25-1198/1]-F[2-56/1]-P[6-14/1]
PSFCU18-[25-1198/1]-F[2-64/1]-P[8-16/1]
PSFCU20-[25-1198/1]-F[2-68/1]-P[8-17/1]
PSFCU25-[25-1198/1]-F[2-88/1]-P[8-22/1]
PSFCU30-[25-1498/1]-F[2-108/1]-P[9-27/1]
PSFCU35-[25-1498/1]-F[2-128/1]-P[9-32/1]
PSFCU40-[25-1498/1]-F[2-148/1]-P[11-37/1]
PSFCU50-[25-1498/1]-F[2-188/1]-P[11-47/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
End Shape (Left) Shaft End Perpendicularity Material Heat Treated Surface Finish Shaft Fits Tolerance Length L
(mm)
Coarse Tapped [M] Depth=Mx2
(mm)
Coarse Tapped [MD] Depth=Mx3
(mm)
F
(mm)
Stepped Dia. [P]
(mm)
1 Piece(s)

10 Days or more

108No MachiningPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 798--2 ~ 246
1 Piece(s)

10 Days or more

1010No MachiningPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 798--2 ~ 326 ~ 8
1 Piece(s)

10 Days or more

1012No MachiningPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 998--2 ~ 406 ~ 10
1 Piece(s)

10 Days or more

1013No MachiningPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 998--2 ~ 526 ~ 11
1 Piece(s)

10 Days or more

1015No MachiningPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 998--2 ~ 526 ~ 13
1 Piece(s)

10 Days or more

1016No MachiningPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1198--2 ~ 566 ~ 14
1 Piece(s)

10 Days or more

1018No MachiningPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1198--2 ~ 648 ~ 16
1 Piece(s)

10 Days or more

1020No MachiningPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1198--2 ~ 688 ~ 17
1 Piece(s)

10 Days or more

1025No MachiningPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1198--2 ~ 888 ~ 22
1 Piece(s)

10 Days or more

1030No MachiningPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1498--2 ~ 1089 ~ 27
1 Piece(s)

10 Days or more

1035No MachiningPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1498--2 ~ 1289 ~ 32
1 Piece(s)

10 Days or more

1040No MachiningPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1498--2 ~ 14811 ~ 37
1 Piece(s)

10 Days or more

1050No MachiningPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1498--2 ~ 18811 ~ 47
1 Piece(s)

10 Days or more

108No MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 798--2 ~ 246
1 Piece(s)

10 Days or more

1010No MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 798--2 ~ 326 ~ 8
1 Piece(s)

10 Days or more

1012No MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 998--2 ~ 406 ~ 10
1 Piece(s)

10 Days or more

1013No MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 998--2 ~ 526 ~ 11
1 Piece(s)

10 Days or more

1015No MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 998--2 ~ 526 ~ 13
1 Piece(s)

10 Days or more

1016No MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1198--2 ~ 566 ~ 14
1 Piece(s)

10 Days or more

1018No MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1198--2 ~ 648 ~ 16
1 Piece(s)

10 Days or more

1020No MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1198--2 ~ 688 ~ 17
1 Piece(s)

10 Days or more

1025No MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1198--2 ~ 888 ~ 22
1 Piece(s)

10 Days or more

1030No MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1498--2 ~ 1089 ~ 27
1 Piece(s)

10 Days or more

1035No MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1498--2 ~ 1289 ~ 32
1 Piece(s)

10 Days or more

1040No MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1498--2 ~ 14811 ~ 37
1 Piece(s)

10 Days or more

1050No MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1498--2 ~ 18811 ~ 47
1 Piece(s)

10 Days or more

108TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7983-2 ~ 246
1 Piece(s)

10 Days or more

1010TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7983 ~ 5-2 ~ 326 ~ 8
1 Piece(s)

10 Days or more

1012TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9983 ~ 6-2 ~ 406 ~ 10
1 Piece(s)

10 Days or more

1012TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 998-62 ~ 406 ~ 10
1 Piece(s)

10 Days or more

1013TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9983 ~ 8-2 ~ 446 ~ 11
1 Piece(s)

10 Days or more

1013TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 998-6 ~ 82 ~ 446 ~ 11
1 Piece(s)

10 Days or more

1015TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9983 ~ 10-2 ~ 526 ~ 14
1 Piece(s)

10 Days or more

1015TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 998-6 ~ 102 ~ 526 ~ 14
1 Piece(s)

10 Days or more

1016TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11983 ~ 10-2 ~ 566 ~ 14
1 Piece(s)

10 Days or more

1016TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1198-6 ~ 102 ~ 566 ~ 14
1 Piece(s)

10 Days or more

1018TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11983 ~ 10-2 ~ 608 ~ 16
1 Piece(s)

10 Days or more

1018TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1198-6 ~ 122 ~ 608 ~ 16
1 Piece(s)

10 Days or more

1020TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11984 ~ 12-2 ~ 688 ~ 17
1 Piece(s)

10 Days or more

1020TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1198-6 ~ 122 ~ 688 ~ 17
1 Piece(s)

10 Days or more

1025TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11984 ~ 16-2 ~ 888 ~ 22
1 Piece(s)

10 Days or more

1025TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1198-6 ~ 162 ~ 888 ~ 22
1 Piece(s)

10 Days or more

1030TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14985 ~ 24-2 ~ 1089 ~ 27
1 Piece(s)

10 Days or more

1030TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1498-6 ~ 202 ~ 1089 ~ 27
1 Piece(s)

7 Days

1035TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14985 ~ 24-2 ~ 1289 ~ 32
1 Piece(s)

7 Days

1040TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14986 ~ 30-2 ~ 14811 ~ 37
1 Piece(s)

7 Days

1050TappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14986 ~ 30-2 ~ 18811 ~ 47
1 Piece(s)

10 Days or more

108No MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh525 ~ 798--2 ~ 246
1 Piece(s)

10 Days or more

1010No MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh525 ~ 798--2 ~ 326 ~ 8
1 Piece(s)

10 Days or more

1012No MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh525 ~ 998--2 ~ 406 ~ 10
1 Piece(s)

10 Days or more

1013No MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh525 ~ 998--2 ~ 526 ~ 11
1 Piece(s)

10 Days or more

1015No MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh525 ~ 998--2 ~ 526 ~ 13
1 Piece(s)

10 Days or more

1016No MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh525 ~ 1198--2 ~ 566 ~ 14
1 Piece(s)

10 Days or more

1018No MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh525 ~ 1198--2 ~ 648 ~ 16
1 Piece(s)

10 Days or more

1020No MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh525 ~ 1198--2 ~ 688 ~ 17
1 Piece(s)

10 Days or more

1025No MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh525 ~ 1198--2 ~ 888 ~ 22
1 Piece(s)

10 Days or more

1030No MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh525 ~ 1498--2 ~ 1089 ~ 27
1 Piece(s)

10 Days or more

1035No MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh525 ~ 1498--2 ~ 1289 ~ 32
1 Piece(s)

10 Days or more

1040No MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh525 ~ 1498--2 ~ 14811 ~ 37
1 Piece(s)

10 Days or more

1050No MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh525 ~ 1498--2 ~ 18811 ~ 47

Loading...

More Information

[ ! ]Annealing may lower hardness at shaft end machined areas (effective thread length + approx. 10mm). >> Click here
[ ! ]Circularity, Straightness, Perpendicularity, Concentricity and Changes in Hardness >> Click here
[ ! ]Features of Low Temp. Black Chrome Plating >> Click here
 

Basic Information

Basic Shape One End Stepped End Shape (Right) No Machining

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.