(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Precision Linear Shafts - One end threaded, one end tapped, undercut.

Precision Linear Shafts - One end threaded, one end tapped, undercut.
  • Lead Time Reduction

304 SS with hard chrome plating added as new. [3/31/2023]
One End Threaded with Undercut, One End Tapped Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 8mm - 50mm
[Length range]25mm - 1498mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • METRIC
  • inCAD Components
Precision Linear Shafts - One End Threaded One End Tapped with Undercut:Related Image
・Materials
 Type[ M ]Material[ H ]Hardness[ S ]Surface
Treatment
Precision TypeStandard
D Tol. g6D Tol. g6D Tol. h5D Tol. f8
VAFDSAFDSFDU-52100 Bearing Steel EquivalentEffective Hardened Depth of Induction Hardened >>Click here
52100 Bearing Steel Equivalent 58HRC~
SUS440C(13Cr) Stainless Steel Equivalent 56HRC~
-
VSAFDSSAFDSSFDU-SUS440C(13Cr) Stainless Steel Equivalent
VPAFDPSAFDPSFDU-52100 Bearing Steel EquivalentHard Chrome Plating
Plating Hardness: HV750~ Plating Thickness: 5µ or More
VPSAFDPSSAFDPSSFDU-SUS440C(13Cr) Stainless Steel Equivalent
VRFDRSAFD--52100 Bearing Steel EquivalentLow Temp. Black Chrome Plating
---PSAGD1045 Carbon Steel-Hard Chrome Plating
Plating Hardness: HV750~
Plating Thickness: 10µ or More
---PSSAGD304 Stainless Steel

Specifications

Part Number-L-F-M-N
SAFD20
VPAFD20
-
-
277
300
-
-
F25
F25
-
-
M10
M16
-
-
N12
N12
D Tol.
Dg6h5f8
8-0.005
-0.014
0
-0.006
-0.013
-0.035
10
12-0.006
-0.017
0
-0.008
-0.016
-0.043
13
15
16
18
20-0.007
-0.020
0
-0.009
-0.020
-0.053
25
30
35-0.009
-0.025
0
-0.011
-0.025
-0.064
40
50
Part Number1mm IncrementM (Coarse Thread)M (Coarse Thread)(Y)Max.C
TypeDLF
Precision Type
(D Tolerance g6)
VAFD
VSAFD
VPAFD
VPSAFD

VRFD
825~295
5≤F≤Mx3


F-g≥Pitchx3
6      345      3000.5 or Less
1025~34568     3456     350
1225~3456810     4568    350
1325~3456810     4568    350
1525~345681012    456810   350
1625~345681012    456810   350
1825~34568101216   45681012  350
2025~44568101216   45681012  4501.0 or Less
2525~445 810121620  4568101216 450
3025~445 81012162024   6810121620450
Shaft ends may have centering holes.
 
Coarse Thread Undercut Dimension
MPitchMC(g)
61.04.4 (4.2)2
81.256.03
101.57.7
121.759.44
162.013.0
202.516.45
243.019.6
303.525.0
MC dimensions in ( ) are for Precision Type M6.
Part Number1mm IncrementM (Coarse Thread)M (Coarse Thread)(Y)Max.C
TypeDLF
Standard Type
(D Tolerance g6)
SAFD
SSAFD
PSAFD
PSSAF
D
RSAFD

(D≤30, L≤500)
(D Tolerance f8)PSAGD
PSSAGD
(D Tolerance h5)
SFDU
SSFDU
PSFDU
PSSFDU
825~ 9955≤F≤Mx36       345        8000.5 or Less
1025~ 99568      3456       800
1225~ 11956810      4568      1000
1325~ 1195681012     4568      1000
1525~ 1195681012     456810     1000
1625~1195681012     456810     1200
1825~119568101216    45681012    1200
2025~119568101216    45681012    12001.0 or Less
2525~1193 81012162024  4568101216   1200
3025~1493 81012162024    6810121620  1500
3525~1492  101216202430    81012162024 1500
4040~1490   1216202430     1012162024301500
5050~1490    16202430      12162024301500

Alterations

Precision Linear Shafts - One End Threaded One End Tapped with Undercut:Related Image
Alteration Details >> Click here
For details, see Shaft Alteration Overview>> Click here
[ ! ]Please see Shaft Alteration Overview for details if provided. >> Click here
[ ! ]Alterations may lower hardness. Please see >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSAFD8-[25-795/1]-F[5-18/1]-M6-N[3,​4,​5]
PSAFD8-[25-795/1]-F[5-18/1]-MMC6-N[3,​4,​5]
PSAFD10-[25-795/1]-F[5-24/1]-M[6,​8]-N[3,​4,​5,​6]
PSAFD10-[25-795/1]-F[5-24/1]-M[6,​8]-ND6
PSAFD10-[25-795/1]-F[5-24/1]-MMC[6,​8]-N[3,​4,​5,​6]
PSAFD10-[25-795/1]-F[5-24/1]-MMC[6,​8]-ND6
PSAFD12-[25-995/1]-F[5-30/1]-M[6,​8,​10]-N[4,​5,​6,​8]
PSAFD12-[25-995/1]-F[5-30/1]-M[6,​8,​10]-ND[6,​8]
PSAFD12-[25-995/1]-F[5-30/1]-M[6,​8,​10]-NSC8
PSAFD12-[25-995/1]-F[5-30/1]-MMC[6,​8,​10]-N[4,​5,​6,​8]
PSAFD12-[25-995/1]-F[5-30/1]-MMC[6,​8,​10]-ND[6,​8]
PSAFD12-[25-995/1]-F[5-30/1]-MMC[6,​8,​10]-NSC8
PSAFD12-[25-995/1]-F[5-30/1]-MMS10-N[4,​5,​6,​8]
PSAFD12-[25-995/1]-F[5-30/1]-MMS10-ND[6,​8]
PSAFD12-[25-995/1]-F[5-30/1]-MMS10-NSC8
PSAFD13-[25-995/1]-F[5-36/1]-M[6,​8,​10,​12]-N[4,​5,​6,​8]
PSAFD13-[25-995/1]-F[5-36/1]-M[6,​8,​10,​12]-ND[6,​8]
PSAFD13-[25-995/1]-F[5-36/1]-M[6,​8,​10,​12]-NSC8
PSAFD13-[25-995/1]-F[5-36/1]-MMC[6,​8,​10]-N[4,​5,​6,​8]
PSAFD13-[25-995/1]-F[5-36/1]-MMC[6,​8,​10]-ND[6,​8]
PSAFD13-[25-995/1]-F[5-36/1]-MMC[6,​8,​10]-NSC8
PSAFD13-[25-995/1]-F[5-36/1]-MMS10-N[4,​5,​6,​8]
PSAFD13-[25-995/1]-F[5-36/1]-MMS10-ND[6,​8]
PSAFD13-[25-995/1]-F[5-36/1]-MMS10-NSC8
PSAFD15-[25-995/1]-F[5-36/1]-M[6,​8,​10,​12]-N[4,​5,​6,​8,​10]
PSAFD15-[25-995/1]-F[5-36/1]-M[6,​8,​10,​12]-ND[6,​8,​10]
PSAFD15-[25-995/1]-F[5-36/1]-M[6,​8,​10,​12]-NSC[8,​10]
PSAFD15-[25-995/1]-F[5-36/1]-MMC[6,​8,​10,​12]-N[4,​5,​6,​8,​10]
PSAFD15-[25-995/1]-F[5-36/1]-MMC[6,​8,​10,​12]-ND[6,​8,​10]
PSAFD15-[25-995/1]-F[5-36/1]-MMC[6,​8,​10,​12]-NSC[8,​10]
PSAFD15-[25-995/1]-F[5-36/1]-MMS[10,​12]-N[4,​5,​6,​8,​10]
PSAFD15-[25-995/1]-F[5-36/1]-MMS[10,​12]-ND[6,​8,​10]
PSAFD15-[25-995/1]-F[5-36/1]-MMS[10,​12]-NSC[8,​10]
PSAFD16-[25-1195/1]-F[5-36/1]-M[6,​8,​10,​12]-N[4,​5,​6,​8,​10]
PSAFD16-[25-1195/1]-F[5-36/1]-M[6,​8,​10,​12]-ND[6,​8,​10]
PSAFD16-[25-1195/1]-F[5-36/1]-M[6,​8,​10,​12]-NSC[8,​10]
PSAFD16-[25-1195/1]-F[5-36/1]-MMC[6,​8,​10,​12]-N[4,​5,​6,​8,​10]
PSAFD16-[25-1195/1]-F[5-36/1]-MMC[6,​8,​10,​12]-ND[6,​8,​10]
PSAFD16-[25-1195/1]-F[5-36/1]-MMC[6,​8,​10,​12]-NSC[8,​10]
PSAFD16-[25-1195/1]-F[5-36/1]-MMS[10,​12,​14]-N[4,​5,​6,​8,​10]
PSAFD16-[25-1195/1]-F[5-36/1]-MMS[10,​12,​14]-ND[6,​8,​10]
PSAFD16-[25-1195/1]-F[5-36/1]-MMS[10,​12,​14]-NSC[8,​10]
PSAFD18-[25-1195/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12]
PSAFD18-[25-1195/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-ND[6,​8,​10,​12]
PSAFD18-[25-1195/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-NSC[8,​10,​12]
PSAFD18-[25-1195/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15]-N[4,​5,​6,​8,​10,​12]
PSAFD18-[25-1195/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15]-ND[6,​8,​10,​12]
PSAFD18-[25-1195/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15]-NSC[8,​10,​12]
PSAFD18-[25-1195/1]-F[5-48/1]-MMS[10,​12,​14]-N[4,​5,​6,​8,​10,​12]
PSAFD18-[25-1195/1]-F[5-48/1]-MMS[10,​12,​14]-ND[6,​8,​10,​12]
PSAFD18-[25-1195/1]-F[5-48/1]-MMS[10,​12,​14]-NSC[8,​10,​12]
PSAFD20-[25-1195/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12]
PSAFD20-[25-1195/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-ND[6,​8,​10,​12]
PSAFD20-[25-1195/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-NSC[8,​10,​12,​14]
PSAFD20-[25-1195/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15,​17]-N[4,​5,​6,​8,​10,​12]
PSAFD20-[25-1195/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15,​17]-ND[6,​8,​10,​12]
PSAFD20-[25-1195/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15,​17]-NSC[8,​10,​12,​14]
PSAFD20-[25-1195/1]-F[5-48/1]-MMS[10,​12,​14,​18]-N[4,​5,​6,​8,​10,​12]
PSAFD20-[25-1195/1]-F[5-48/1]-MMS[10,​12,​14,​18]-ND[6,​8,​10,​12]
PSAFD20-[25-1195/1]-F[5-48/1]-MMS[10,​12,​14,​18]-NSC[8,​10,​12,​14]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Shaft End Perpendicularity Material Heat Treated Surface Finish Shaft Fits Tolerance Length L
(mm)
Coarse Tapped [N] Depth=Nx2
(mm)
Coarse Tapped [ND] Depth=Nx3
(mm)
Coarse Thread [M]
(mm)
F
(mm)
Fine Tapped [NSC] for N
(mm)
Fine Thread [MMC] for M (Extra Fine)
(mm)
Fine Thread [MMS] for M
(mm)
1 Piece(s)

10 Days or more

108Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7953 ~ 5-65 ~ 18---
1 Piece(s)

10 Days or more

108Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7953 ~ 5--5 ~ 18-6-
1 Piece(s)

10 Days or more

1010Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7953 ~ 6-6 ~ 85 ~ 24---
1 Piece(s)

10 Days or more

1010Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 795-66 ~ 85 ~ 24---
1 Piece(s)

10 Days or more

1010Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7953 ~ 6--5 ~ 24-6 ~ 8-
1 Piece(s)

10 Days or more

1010Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 795-6-5 ~ 24-6 ~ 8-
1 Piece(s)

10 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9954 ~ 8-6 ~ 105 ~ 30---
1 Piece(s)

10 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 995-6 ~ 86 ~ 105 ~ 30---
1 Piece(s)

10 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 995--6 ~ 105 ~ 308--
1 Piece(s)

10 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9954 ~ 8--5 ~ 30-6 ~ 10-
1 Piece(s)

10 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 995-6 ~ 8-5 ~ 30-6 ~ 10-
1 Piece(s)

10 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 995---5 ~ 3086 ~ 10-
1 Piece(s)

10 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9954 ~ 8--5 ~ 30--10
1 Piece(s)

10 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 995-6 ~ 8-5 ~ 30--10
1 Piece(s)

10 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 995---5 ~ 308-10
1 Piece(s)

10 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9954 ~ 8-6 ~ 125 ~ 36---
1 Piece(s)

10 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 995-6 ~ 86 ~ 125 ~ 36---
1 Piece(s)

10 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 995--6 ~ 125 ~ 368--
1 Piece(s)

10 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9954 ~ 8--5 ~ 36-6 ~ 10-
1 Piece(s)

10 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 995-6 ~ 8-5 ~ 36-6 ~ 10-
1 Piece(s)

10 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 995---5 ~ 3686 ~ 10-
1 Piece(s)

10 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9954 ~ 8--5 ~ 36--10
1 Piece(s)

10 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 995-6 ~ 8-5 ~ 36--10
1 Piece(s)

10 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 995---5 ~ 368-10
1 Piece(s)

10 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9954 ~ 10-6 ~ 125 ~ 36---
1 Piece(s)

10 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 995-6 ~ 106 ~ 125 ~ 36---
1 Piece(s)

10 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 995--6 ~ 125 ~ 368 ~ 10--
1 Piece(s)

10 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9954 ~ 10--5 ~ 36-6 ~ 12-
1 Piece(s)

10 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 995-6 ~ 10-5 ~ 36-6 ~ 12-
1 Piece(s)

10 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 995---5 ~ 368 ~ 106 ~ 12-
1 Piece(s)

10 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9954 ~ 10--5 ~ 36--10 ~ 12
1 Piece(s)

10 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 995-6 ~ 10-5 ~ 36--10 ~ 12
1 Piece(s)

10 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 995---5 ~ 368 ~ 10-10 ~ 12
1 Piece(s)

10 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11954 ~ 10-6 ~ 125 ~ 36---
1 Piece(s)

10 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1195-6 ~ 106 ~ 125 ~ 36---
1 Piece(s)

10 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1195--6 ~ 125 ~ 368 ~ 10--
1 Piece(s)

10 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11954 ~ 10--5 ~ 36-6 ~ 12-
1 Piece(s)

10 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1195-6 ~ 10-5 ~ 36-6 ~ 12-
1 Piece(s)

10 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1195---5 ~ 368 ~ 106 ~ 12-
1 Piece(s)

10 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11954 ~ 10--5 ~ 36--10 ~ 14
1 Piece(s)

10 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1195-6 ~ 10-5 ~ 36--10 ~ 14
1 Piece(s)

10 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1195---5 ~ 368 ~ 10-10 ~ 14
1 Piece(s)

10 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11954 ~ 12-6 ~ 165 ~ 48---
1 Piece(s)

10 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1195-6 ~ 126 ~ 165 ~ 48---
1 Piece(s)

10 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1195--6 ~ 165 ~ 488 ~ 12--
1 Piece(s)

10 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11954 ~ 12--5 ~ 48-6 ~ 15-
1 Piece(s)

10 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1195-6 ~ 12-5 ~ 48-6 ~ 15-
1 Piece(s)

10 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1195---5 ~ 488 ~ 126 ~ 15-
1 Piece(s)

10 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11954 ~ 12--5 ~ 48--10 ~ 14
1 Piece(s)

10 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1195-6 ~ 12-5 ~ 48--10 ~ 14
1 Piece(s)

10 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1195---5 ~ 488 ~ 12-10 ~ 14
1 Piece(s)

10 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11954 ~ 12-6 ~ 165 ~ 48---
1 Piece(s)

10 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1195-6 ~ 126 ~ 165 ~ 48---
1 Piece(s)

10 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1195--6 ~ 165 ~ 488 ~ 14--
1 Piece(s)

10 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11954 ~ 12--5 ~ 48-6 ~ 17-
1 Piece(s)

10 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1195-6 ~ 12-5 ~ 48-6 ~ 17-
1 Piece(s)

10 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1195---5 ~ 488 ~ 146 ~ 17-
1 Piece(s)

10 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11954 ~ 12--5 ~ 48--10 ~ 18
1 Piece(s)

10 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1195-6 ~ 12-5 ~ 48--10 ~ 18
1 Piece(s)

10 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1195---5 ~ 488 ~ 14-10 ~ 18

Loading...

More Information

[ ! ]Annealing may lower hardness at shaft end machined areas (effective thread length + approx. 10mm). >> Click here
[ ! ]Circularity, Straightness, Perpendicularity, Concentricity and Changes in Hardness >> Click here
[ ! ]Features of Low Temp. Black Chrome Plating >> Click here
 

Basic Information

Basic Shape One End Stepped End Shape (Left) Threaded End Shape (Right) Tapped

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.