(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Shafts - Threaded on both ends.

Precision Linear Shafts - Threaded on both ends.
  • Lead Time Reduction

Case hardened stainless steel with low temp black chrome plating is added as new. [3/31/2023]
Both Ends Thread Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.
[Diameter range] 4mm - 50mm
[Length range]25mm - 1496mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • METRIC
  • inCAD Components
Precision Linear Shafts - Both Ends Threaded:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface
Treatment
Standard
D Tol. g6D Tol. h5D Tol. f8
SFAMSFUM-52100 Bearing Steel EquivalentEffective Hardened Depth of
Induction Hardened >> Click here
52100 Bearing Steel Equivalent 58HRC~
SUS440C(13Cr) Stainless Steel Equivalent 56HRC~
-
SSFAMSSFUM-SUS440C(13Cr) Stainless Steel Equivalent
PSFAMPSFUM-52100 Bearing Steel EquivalentHard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 5µ or More
PSSFAMPSSFUM-SUS440C(13Cr) Stainless Steel Equivalent
RSFAM--52100 Bearing Steel EquivalentLow Temp. Black Chrome Plating
--PSFGM1045 Carbon Steel-Hard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 10µ or More
--PSSFGM304 Stainless Steel

Specifications

Part Number-L-F-B-P-T-S-Q
SFAM20-300-F30-B20-P8-T20-S15-Q10
D Tol.
Dg6h5f8
4-0.004
-0.012
0
-0.005
-
5
6-0.010
-0.028
8-0.005
-0.014
0
-0.006
-0.013
-0.035
10
12-0.006
-0.017
0
-0.008
-0.016
-0.043
13
15
16
18
20-0.007
-0.020
0
-0.009
-0.020
-0.053
25
30
35-0.009
-0.025
0
-0.011
-0.025
-0.064
40
50
Coarse Thread Dimension
M, NPitch
30.5
40.7
50.8
61.0
81.25
101.5
121.75
162.0
202.5
243.0
303.5
Part Number 1mm IncrementP, Q(Y)Max.RC
TypeDLF, TB, S
Standard Type
(D Tolerance g6)
SFAM
SSFAM
PSFAM
PSSFA
M
RSFAM

(D≤30,L≤500,Ymax≤800)
(D Tolerance f8)
PSFGM (D≥6)
PSSFGM (D≥6)
(D Tolerance h5)
SFUM
SSFUM
PSFUM
PSSFUM
425~ 2962≤F≤Px5
2≤T≤Qx5
(When P≤6)
B≤F-2
(When P=8, 10)
B≤F-3
(When P≥12)
B≤F-5
(When Q≤6)
S≤T-2
(When Q=8, 10)
S≤T-3
(When Q≥12)
S≤T-5
(W/o Threads)
B=0
S=0

[ ! ]B, S≥Pitchx3
3          3000.2 or Less0.2 or Less
525~ 39634         400
625~ 796345        6000.3 or Less0.5 or Less
825~ 9963456       800
1025~ 996 4568      800
1225~ 1196  56810     1000
1325~ 1196  5681012    1000
1525~ 1196  5681012    1000
1625~1196  5681012    1200
1825~1196  568101216   1200
2025~1196   68101216   12001.0 or Less
2525~1196    81012162024 1200
3025~1496    81012162024 1500
3525~1496     10121620243015000.5 or Less
4025~1496      12162024301500
5025~1496       162024301500

Alterations

Precision Linear Shafts - Both Ends Threaded:Related Image
Alteration Details >> Click here
For details, see Shaft Alteration Overview>> Click here
[ ! ]Please see Shaft Alteration Overview for details if provided. >> Click here
[ ! ]Alterations may lower hardness. Please see >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSFAM4-[25-296/1]-F[2-28/1]-B[2-28/1]-P3-T[2-28/1]-S[0-28/1]-Q3
PSFAM4-[25-296/1]-F[2-28/1]-B[2-28/1]-P3-T[2-28/1]-S[0-28/1]-QMC3
PSFAM4-[25-296/1]-F[2-28/1]-B[2-28/1]-PMC3-T[2-28/1]-S[0-28/1]-Q3
PSFAM4-[25-296/1]-F[2-28/1]-B[2-28/1]-PMC3-T[2-28/1]-S[0-28/1]-QMC3
PSFAM5-[25-396/1]-F[2-35/1]-B[2-35/1]-P[3,​4]-T[2-35/1]-S[0-35/1]-Q[3,​4]
PSFAM5-[25-396/1]-F[2-35/1]-B[2-35/1]-P[3,​4]-T[2-35/1]-S[0-35/1]-QMC[3,​4]
PSFAM5-[25-396/1]-F[2-35/1]-B[2-35/1]-PMC[3,​4]-T[2-35/1]-S[0-35/1]-Q[3,​4]
PSFAM5-[25-396/1]-F[2-35/1]-B[2-35/1]-PMC[3,​4]-T[2-35/1]-S[0-35/1]-QMC[3,​4]
PSFAM6-[25-596/1]-F[2-42/1]-B[2-40/1]-P[3,​4,​5,​6]-T[2-42/1]-S[0-40/1]-Q[3,​4,​5,​6]
PSFAM6-[25-596/1]-F[2-42/1]-B[2-40/1]-P[3,​4,​5,​6]-T[2-42/1]-S[0-40/1]-QMC[3,​4,​5,​6]
PSFAM6-[25-596/1]-F[2-42/1]-B[2-40/1]-PMC[3,​4,​5,​6]-T[2-42/1]-S[0-40/1]-Q[3,​4,​5,​6]
PSFAM6-[25-596/1]-F[2-42/1]-B[2-40/1]-PMC[3,​4,​5,​6]-T[2-42/1]-S[0-40/1]-QMC[3,​4,​5,​6]
PSFAM8-[25-796/1]-F[2-56/1]-B[2-53/1]-P[3,​4,​5,​6,​8]-T[2-56/1]-S[0-53/1]-Q[3,​4,​5,​6,​8]
PSFAM8-[25-796/1]-F[2-56/1]-B[2-53/1]-P[3,​4,​5,​6,​8]-T[2-56/1]-S[0-53/1]-QMC[3,​4,​5,​6,​8]
PSFAM8-[25-796/1]-F[2-56/1]-B[2-53/1]-PMC[3,​4,​5,​6,​8]-T[2-56/1]-S[0-53/1]-Q[3,​4,​5,​6,​8]
PSFAM8-[25-796/1]-F[2-56/1]-B[2-53/1]-PMC[3,​4,​5,​6,​8]-T[2-56/1]-S[0-53/1]-QMC[3,​4,​5,​6,​8]
PSFAM10-[25-796/1]-F[2-70/1]-B[2-67/1]-P[4,​5,​6,​8,​10]-T[2-70/1]-S[0-67/1]-Q[4,​5,​6,​8,​10]
PSFAM10-[25-796/1]-F[2-70/1]-B[2-67/1]-P[4,​5,​6,​8,​10]-T[2-70/1]-S[0-67/1]-QMC[4,​5,​6,​8,​10]
PSFAM10-[25-796/1]-F[2-70/1]-B[2-67/1]-P[4,​5,​6,​8,​10]-T[2-70/1]-S[0-67/1]-QMS10
PSFAM10-[25-796/1]-F[2-70/1]-B[2-67/1]-PMC[4,​5,​6,​8,​10]-T[2-70/1]-S[0-67/1]-Q[4,​5,​6,​8,​10]
PSFAM10-[25-796/1]-F[2-70/1]-B[2-67/1]-PMC[4,​5,​6,​8,​10]-T[2-70/1]-S[0-67/1]-QMC[4,​5,​6,​8,​10]
PSFAM10-[25-796/1]-F[2-70/1]-B[2-67/1]-PMC[4,​5,​6,​8,​10]-T[2-70/1]-S[0-67/1]-QMS10
PSFAM10-[25-796/1]-F[2-70/1]-B[2-67/1]-PMS10-T[2-70/1]-S[0-67/1]-Q[4,​5,​6,​8,​10]
PSFAM10-[25-796/1]-F[2-70/1]-B[2-67/1]-PMS10-T[2-70/1]-S[0-67/1]-QMC[4,​5,​6,​8,​10]
PSFAM10-[25-796/1]-F[2-70/1]-B[2-67/1]-PMS10-T[2-70/1]-S[0-67/1]-QMS10
PSFAM12-[25-996/1]-F[2-84/1]-B[2-84/1]-P[5,​6,​8,​10,​12]-T[2-84/1]-S[0-79/1]-Q[5,​6,​8,​10,​12]
PSFAM12-[25-996/1]-F[2-84/1]-B[2-84/1]-P[5,​6,​8,​10,​12]-T[2-84/1]-S[0-79/1]-QMC[5,​6,​8,​10,​12]
PSFAM12-[25-996/1]-F[2-84/1]-B[2-84/1]-P[5,​6,​8,​10,​12]-T[2-84/1]-S[0-79/1]-QMS[10,​12]
PSFAM12-[25-996/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10,​12]-T[2-84/1]-S[0-79/1]-Q[5,​6,​8,​10,​12]
PSFAM12-[25-996/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10,​12]-T[2-84/1]-S[0-79/1]-QMC[5,​6,​8,​10,​12]
PSFAM12-[25-996/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10,​12]-T[2-84/1]-S[0-79/1]-QMS[10,​12]
PSFAM12-[25-996/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12]-T[2-84/1]-S[0-79/1]-Q[5,​6,​8,​10,​12]
PSFAM12-[25-996/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12]-T[2-84/1]-S[0-79/1]-QMC[5,​6,​8,​10,​12]
PSFAM12-[25-996/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12]-T[2-84/1]-S[0-79/1]-QMS[10,​12]
PSFAM13-[25-996/1]-F[2-84/1]-B[2-79/1]-P[5,​6,​8,​10,​12]-T[2-84/1]-S[0-79/1]-Q[5,​6,​8,​10,​12]
PSFAM13-[25-996/1]-F[2-84/1]-B[2-79/1]-P[5,​6,​8,​10,​12]-T[2-84/1]-S[0-79/1]-QMC[5,​6,​8,​10,​12]
PSFAM13-[25-996/1]-F[2-84/1]-B[2-79/1]-P[5,​6,​8,​10,​12]-T[2-84/1]-S[0-79/1]-QMS[10,​12]
PSFAM13-[25-996/1]-F[2-84/1]-B[2-79/1]-PMC[5,​6,​8,​10,​12]-T[2-84/1]-S[0-79/1]-Q[5,​6,​8,​10,​12]
PSFAM13-[25-996/1]-F[2-84/1]-B[2-79/1]-PMC[5,​6,​8,​10,​12]-T[2-84/1]-S[0-79/1]-QMC[5,​6,​8,​10,​12]
PSFAM13-[25-996/1]-F[2-84/1]-B[2-79/1]-PMC[5,​6,​8,​10,​12]-T[2-84/1]-S[0-79/1]-QMS[10,​12]
PSFAM13-[25-996/1]-F[2-84/1]-B[2-79/1]-PMS[10,​12]-T[2-84/1]-S[0-79/1]-Q[5,​6,​8,​10,​12]
PSFAM13-[25-996/1]-F[2-84/1]-B[2-79/1]-PMS[10,​12]-T[2-84/1]-S[0-79/1]-QMC[5,​6,​8,​10,​12]
PSFAM13-[25-996/1]-F[2-84/1]-B[2-79/1]-PMS[10,​12]-T[2-84/1]-S[0-79/1]-QMS[10,​12]
PSFAM15-[25-996/1]-F[2-84/1]-B[2-107/1]-P[5,​6,​8,​10,​12,​16]-T[2-84/1]-S[0-84/1]-Q[5,​6,​8,​10,​12]
PSFAM15-[25-996/1]-F[2-84/1]-B[2-107/1]-P[5,​6,​8,​10,​12,​16]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10,​12,​15]
PSFAM15-[25-996/1]-F[2-84/1]-B[2-107/1]-P[5,​6,​8,​10,​12,​16]-T[2-84/1]-S[0-84/1]-QMS[10,​12,​14]
PSFAM15-[25-996/1]-F[2-84/1]-B[2-107/1]-PMC[5,​6,​8,​10,​12,​15]-T[2-84/1]-S[0-84/1]-Q[5,​6,​8,​10,​12]
PSFAM15-[25-996/1]-F[2-84/1]-B[2-107/1]-PMC[5,​6,​8,​10,​12,​15]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10,​12,​15]
PSFAM15-[25-996/1]-F[2-84/1]-B[2-107/1]-PMC[5,​6,​8,​10,​12,​15]-T[2-84/1]-S[0-84/1]-QMS[10,​12,​14]
PSFAM15-[25-996/1]-F[2-84/1]-B[2-107/1]-PMS[10,​12,​14]-T[2-84/1]-S[0-84/1]-Q[5,​6,​8,​10,​12]
PSFAM15-[25-996/1]-F[2-84/1]-B[2-107/1]-PMS[10,​12,​14]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10,​12,​15]
PSFAM15-[25-996/1]-F[2-84/1]-B[2-107/1]-PMS[10,​12,​14]-T[2-84/1]-S[0-84/1]-QMS[10,​12,​14]
PSFAM16-[25-1196/1]-F[2-112/1]-B[2-107/1]-P[5,​6,​8,​10,​12,​16]-T[2-112/1]-S[0-107/1]-Q[5,​6,​8,​10,​12,​16]
PSFAM16-[25-1196/1]-F[2-112/1]-B[2-107/1]-P[5,​6,​8,​10,​12,​16]-T[2-112/1]-S[0-107/1]-QMC[5,​6,​8,​10,​12,​15]
PSFAM16-[25-1196/1]-F[2-112/1]-B[2-107/1]-P[5,​6,​8,​10,​12,​16]-T[2-112/1]-S[0-107/1]-QMS[10,​12,​14]
PSFAM16-[25-1196/1]-F[2-112/1]-B[2-107/1]-PMC[5,​6,​8,​10,​12,​15]-T[2-112/1]-S[0-107/1]-Q[5,​6,​8,​10,​12,​16]
PSFAM16-[25-1196/1]-F[2-112/1]-B[2-107/1]-PMC[5,​6,​8,​10,​12,​15]-T[2-112/1]-S[0-107/1]-QMC[5,​6,​8,​10,​12,​15]
PSFAM16-[25-1196/1]-F[2-112/1]-B[2-107/1]-PMC[5,​6,​8,​10,​12,​15]-T[2-112/1]-S[0-107/1]-QMS[10,​12,​14]
PSFAM16-[25-1196/1]-F[2-112/1]-B[2-107/1]-PMS[10,​12,​14]-T[2-112/1]-S[0-107/1]-Q[5,​6,​8,​10,​12,​16]
PSFAM16-[25-1196/1]-F[2-112/1]-B[2-107/1]-PMS[10,​12,​14]-T[2-112/1]-S[0-107/1]-QMC[5,​6,​8,​10,​12,​15]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Heat Treated Surface Finish Shaft Fits Tolerance Length L
(mm)
B
(mm)
F
(mm)
S
(mm)
T
(mm)
Thread (Coarse) [P]
(mm)
Thread (Coarse) [Q]
(mm)
Thread (Fine) [PMS]
(mm)
Thread (Fine) [QMS]
(mm)
Thread (Super-Fine) [PMC]
(mm)
Thread (Super-Fine) [QMC]
(mm)
PMS
(mm)
QMS
(mm)
1 Piece(s)

10 Days or more

104[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 2960 ~ 282 ~ 280 ~ 282 ~ 2833------
1 Piece(s)

10 Days or more

104[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 2960 ~ 282 ~ 280 ~ 282 ~ 283----3--
1 Piece(s)

10 Days or more

104[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 2960 ~ 282 ~ 280 ~ 282 ~ 28-3--3---
1 Piece(s)

10 Days or more

104[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 2960 ~ 282 ~ 280 ~ 282 ~ 28----33--
1 Piece(s)

10 Days or more

105[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 3960 ~ 352 ~ 350 ~ 352 ~ 353 ~ 43 ~ 4------
1 Piece(s)

10 Days or more

105[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 3960 ~ 352 ~ 350 ~ 352 ~ 353 ~ 4----3 ~ 4--
1 Piece(s)

10 Days or more

105[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 3960 ~ 352 ~ 350 ~ 352 ~ 35-3 ~ 4--3 ~ 4---
1 Piece(s)

10 Days or more

105[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 3960 ~ 352 ~ 350 ~ 352 ~ 35----3 ~ 43 ~ 4--
1 Piece(s)

10 Days or more

106[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 5960 ~ 402 ~ 420 ~ 402 ~ 423 ~ 63 ~ 6------
1 Piece(s)

10 Days or more

106[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 5960 ~ 402 ~ 420 ~ 402 ~ 423 ~ 6----3 ~ 6--
1 Piece(s)

10 Days or more

106[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 5960 ~ 402 ~ 420 ~ 402 ~ 42-3 ~ 6--3 ~ 6---
1 Piece(s)

10 Days or more

106[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 5960 ~ 402 ~ 420 ~ 402 ~ 42----3 ~ 63 ~ 6--
1 Piece(s)

10 Days or more

108[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7960 ~ 532 ~ 560 ~ 532 ~ 563 ~ 83 ~ 8------
1 Piece(s)

10 Days or more

108[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7960 ~ 532 ~ 560 ~ 532 ~ 563 ~ 8----3 ~ 8--
1 Piece(s)

10 Days or more

108[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7960 ~ 532 ~ 560 ~ 532 ~ 56-3 ~ 8--3 ~ 8---
1 Piece(s)

10 Days or more

108[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7960 ~ 532 ~ 560 ~ 532 ~ 56----3 ~ 83 ~ 8--
1 Piece(s)

10 Days or more

1010[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7960 ~ 672 ~ 700 ~ 672 ~ 704 ~ 104 ~ 10------
1 Piece(s)

10 Days or more

1010[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7960 ~ 672 ~ 700 ~ 672 ~ 704 ~ 10----4 ~ 10--
1 Piece(s)

10 Days or more

1010[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7960 ~ 672 ~ 700 ~ 672 ~ 704 ~ 10--10----
1 Piece(s)

10 Days or more

1010[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7960 ~ 672 ~ 700 ~ 672 ~ 70-4 ~ 10--4 ~ 10---
1 Piece(s)

10 Days or more

1010[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7960 ~ 672 ~ 700 ~ 672 ~ 70----4 ~ 104 ~ 10--
1 Piece(s)

10 Days or more

1010[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7960 ~ 672 ~ 700 ~ 672 ~ 70---104 ~ 10---
1 Piece(s)

10 Days or more

1010[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7960 ~ 672 ~ 700 ~ 672 ~ 70-4 ~ 1010-----
1 Piece(s)

10 Days or more

1010[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7960 ~ 672 ~ 700 ~ 672 ~ 70--10--4 ~ 10--
1 Piece(s)

10 Days or more

1010[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7960 ~ 672 ~ 700 ~ 672 ~ 70--1010----
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9960 ~ 842 ~ 840 ~ 792 ~ 845 ~ 125 ~ 12------
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9960 ~ 842 ~ 840 ~ 792 ~ 845 ~ 12----5 ~ 12--
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9960 ~ 842 ~ 840 ~ 792 ~ 845 ~ 12--10 ~ 12----
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9960 ~ 842 ~ 840 ~ 792 ~ 84-5 ~ 12--5 ~ 12---
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9960 ~ 842 ~ 840 ~ 792 ~ 84----5 ~ 125 ~ 12--
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9960 ~ 842 ~ 840 ~ 792 ~ 84---10 ~ 125 ~ 12---
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9960 ~ 842 ~ 840 ~ 792 ~ 84-5 ~ 1210 ~ 12-----
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9960 ~ 842 ~ 840 ~ 792 ~ 84--10 ~ 12--5 ~ 12--
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9960 ~ 842 ~ 840 ~ 792 ~ 84--10 ~ 1210 ~ 12----
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9960 ~ 792 ~ 840 ~ 792 ~ 845 ~ 125 ~ 12------
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9960 ~ 792 ~ 840 ~ 792 ~ 845 ~ 12----5 ~ 12--
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9960 ~ 792 ~ 840 ~ 792 ~ 845 ~ 12--10 ~ 12----
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9960 ~ 792 ~ 840 ~ 792 ~ 84-5 ~ 12--5 ~ 12---
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9960 ~ 792 ~ 840 ~ 792 ~ 84----5 ~ 125 ~ 12--
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9960 ~ 792 ~ 840 ~ 792 ~ 84---10 ~ 125 ~ 12---
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9960 ~ 792 ~ 840 ~ 792 ~ 84-5 ~ 1210 ~ 12-----
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9960 ~ 792 ~ 840 ~ 792 ~ 84--10 ~ 12--5 ~ 12--
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9960 ~ 792 ~ 840 ~ 792 ~ 84--10 ~ 1210 ~ 12----
1 Piece(s)

10 Days or more

1015[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9960 ~ 1072 ~ 840 ~ 842 ~ 845 ~ 165 ~ 12------
1 Piece(s)

10 Days or more

1015[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9960 ~ 1072 ~ 840 ~ 842 ~ 845 ~ 16----5 ~ 15--
1 Piece(s)

10 Days or more

1015[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9960 ~ 1072 ~ 840 ~ 842 ~ 845 ~ 16--10 ~ 14----
1 Piece(s)

10 Days or more

1015[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9960 ~ 1072 ~ 840 ~ 842 ~ 84-5 ~ 12--5 ~ 15---
1 Piece(s)

10 Days or more

1015[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9960 ~ 1072 ~ 840 ~ 842 ~ 84----5 ~ 155 ~ 15--
1 Piece(s)

10 Days or more

1015[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9960 ~ 1072 ~ 840 ~ 842 ~ 84---10 ~ 145 ~ 15---
1 Piece(s)

10 Days or more

1015[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9960 ~ 1072 ~ 840 ~ 842 ~ 84-5 ~ 1210 ~ 14-----
1 Piece(s)

10 Days or more

1015[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9960 ~ 1072 ~ 840 ~ 842 ~ 84--10 ~ 14--5 ~ 15--
1 Piece(s)

10 Days or more

1015[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9960 ~ 1072 ~ 840 ~ 842 ~ 84--10 ~ 1410 ~ 14----
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11960 ~ 1072 ~ 1120 ~ 1072 ~ 1125 ~ 165 ~ 16------
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11960 ~ 1072 ~ 1120 ~ 1072 ~ 1125 ~ 16----5 ~ 15--
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11960 ~ 1072 ~ 1120 ~ 1072 ~ 1125 ~ 16--10 ~ 14----
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11960 ~ 1072 ~ 1120 ~ 1072 ~ 112-5 ~ 16--5 ~ 15---
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11960 ~ 1072 ~ 1120 ~ 1072 ~ 112----5 ~ 155 ~ 15--
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11960 ~ 1072 ~ 1120 ~ 1072 ~ 112---10 ~ 145 ~ 15---
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11960 ~ 1072 ~ 1120 ~ 1072 ~ 112-5 ~ 1610 ~ 14-----
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11960 ~ 1072 ~ 1120 ~ 1072 ~ 112--10 ~ 14--5 ~ 15--

Loading...

More Information

[ ! ]Annealing may lower hardness at shaft end machined areas (effective thread length + approx. 10mm).
 >> Click here
[ ! ]Circularity, Straightness, Perpendicularity
 Concentricity, Changes in Hardness >> Click here
[ ! ]Features of Low Temp. Black Chrome Plating >> Click here

Example

Precision Linear Shafts - Both Ends Threaded:Related Image
 

Basic Information

Basic Shape Both Ends Stepped End Shape (Left) Threaded End Shape (Right) Threaded
Shaft End Perpendicularity Perpendicularity (0.2)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.