(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat Insulation Sheets - Neo Standard Grade, Configurable Dimensions, Boring (Misumi)

Heat Insulation Sheets - Neo Standard Grade, Configurable Dimensions, Boring (Misumi)

Though the recommended operating temperature is 150 ° C or less, it is an excellent product with higher mechanical strength than the standard grade HIP!
Please consider it as a substitute for standard type HIP!

[Features]
It is used as heat insulating sheets for molds and heat insulating plates for injection molding machine platens.
Since the compression strength after thermal deterioration is higher than that of HIP, the mechanical strength is also excellent.





Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HIPJS-4H-A[45-800/1]-B[45-600/1]-T5-D[0,​20,​25,​32,​45,​50,​60]-E[13.5-786.5/0.5]-S[19-581/0.5]
HIPJS-6H-A[45-800/1]-B[45-600/1]-T5-D[0,​20,​25,​32,​45,​50,​60]-E[13.5-786.5/0.5]-S[19-785/0.5]
HIPJS-A[20-800/1]-B[20-600/1]-T[3,​5]
Part NumberMinimum order quantityVolume DiscountDays to Ship Bolt hole machining A (Width)
(mm)
B (Length)
(mm)
T (Thickness)
(mm)
Ejector rod boring Style D (Holes for ejector rods diameter)
(mm)
E (Bolt holes for insulation sheet fixation pitch)
(mm)
S (Bolt holes for insulation sheet fixation pitch)
(mm)
1 Piece(s)

10 Days or more

4-hole type45 ~ 80045 ~ 60051DBolt hole type0 ~ 6013.5 ~ 786.519 ~ 581
1 Piece(s)

10 Days or more

6-hole type45 ~ 80045 ~ 60051DBolt hole type0 ~ 6013.5 ~ 786.519 ~ 785
1 Piece(s)

9 Days or more

No20 ~ 80020 ~ 60030DDimension designation type---

Loading...

  1. 1




 

Basic Information

Grade Standard

Additional Products in this Category

Complementary Products

Tech Support