(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat Insulation Sheets -High Strength Grade/Dimension Selection・Dimension Designation・Boring Type-

Heat Insulation Sheets -High Strength Grade/Dimension Selection・Dimension Designation・Boring Type-

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HIPX-[300-800/100]-[300,​400,​500]-[3,​5,​10,​15]
HIPXS-4H-A[45-800/1]-B[45-600/1]-T[5,​10,​15]-D[0,​20,​25,​32,​45,​50,​60,​100,​110,​120,​150]-E[19-785/0.5]-S[19-785/0.5]
HIPXS-6H-A[45-800/1]-B[45-600/1]-T[5,​10,​15]-D[0,​20,​25,​32,​45,​50,​60,​100,​110,​120,​150]-E[19-785/0.5]-S[19-785/0.5]
HIPXS-A[20-800/1]-B[20-600/1]-T[3,​5,​10,​15]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBolt hole machining A (Width)
(mm)
B (Length)
(mm)
T (Thickness)
(mm)
Ejector rod boring Style D (Holes for ejector rods diameter)
(mm)
E (Bolt holes for insulation sheet fixation pitch)
(mm)
S (Bolt holes for insulation sheet fixation pitch)
(mm)
1 Piece(s)

7 Days or more

10No300 ~ 800300 ~ 5003 ~ 150DDimension designation type---
1 Piece(s)

10 Days or more

104-hole type45 ~ 80045 ~ 6005 ~ 151DBolt hole type0 ~ 15019 ~ 78519 ~ 785
1 Piece(s)

10 Days or more

106-hole type45 ~ 80045 ~ 6005 ~ 151DBolt hole type0 ~ 15019 ~ 78519 ~ 785
1 Piece(s)

7 Days or more

10No20 ~ 80020 ~ 6003 ~ 150DDimension selection type---

Loading...

  1. 1
 

Basic Information

Grade High strength (Standard)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.