(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Remover (MISUMI)

Screw Remover (MISUMI)
  • Volume Discount

• Application : Use to remove the injection screw of Injection Molding Machine manufactured by Sodick.

(i)Caution

  • When performing maintenance on the molding machine, check the Sodick's instruction manual and implement appropriate safety measures against burns and electric shock, etc.
  • Perform the necessary preparations for screw removal, such as removing the plasticizing motor and non-return unit.

PDF

Part Number

Configured Part Number is shown.

ソディックロゴ
Standardized under the supervision of Sodick Co., Ltd.

ソディック スクリュ抜き治具
M  Material ► SCM435 tempering
S Surface treatment ► Black oxide
Part Number
M-SSJ-14-18
M-SSJ-22
M-SSJ-25
M-SSJ-28-32
M-SSJ-40
M-SSJ-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable screw diameter
(mm)
W
(mm)
D
(mm)
L
(mm)
1 Piece(s)Available

8 Days or more

14/18243550
1 Piece(s)Available

8 Days or more

22244055
1 Piece(s)Available

8 Days or more

25244555
1 Piece(s)Available

8 Days or more

28/32325060
1 Piece(s)Available

8 Days or more

40325060
1 Piece(s)Available

8 Days or more

50365875

Loading...

  1. 1

Example to use

・Insert the jig into the screw spline and lightly tighten it with bolts.
・Pull out the screw while rotating it with a wrench, etc.

 ソディック スクリュ抜き治具 使用例
⇒ When performing maintenance on the molding machine, check the Sodick's instruction manual and implement appropriate safety measures against burns and electric shock, etc.
⇒ Perform the necessary preparations for screw removal, such as removing the plasticizing motor and non-return unit.

Basic Information

Material SCM435 SurfaceTreatment Black iron oxide film

Additional Products in this Category

Complementary Products

Tech Support