(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High-Temperature Lubricating Grease (MISUMI)

High-Temperature Lubricating Grease (MISUMI)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
Long life type
・ A lubricating grease that uses polyol ester synthetic oil with excellent heat resistance as the base oil and fine powder PTFE resin as the thickener.
・ Just one application exhibits high lubrication performance over a long period of time.
・ Exhibits excellent startability and lubricity even at temperatures as low as -20°C.
・ Can be used as a substitute for heat-resistant fluorine grease.
・ Minimal scattering enables use in places where contamination must be avoided.
High heat resistance type
・ A lubricating grease for high temperatures that uses silicone oil with excellent heat
resistance as the base oil and fine powder PTFE resin as the thickener.
・ Excellent heat resistance and lubricity compared to general silicone grease,
making it suitable for lubrication on high temperature bearings and slide surfaces.

PDF

Part Number

Configured Part Number is shown.

■ Features
Long life type

・ A lubricating grease that uses polyol ester synthetic oil with excellent heat resistance as the base oil and fine powder PTFE resin as the thickener.
・ Just one application exhibits high lubrication performance over a long period of time.
・ Exhibits excellent startability and lubricity even at temperatures as low as -20°C.
・ Can be used as a substitute for heat-resistant fluorine grease.
・ Minimal scattering enables use in places where contamination must be avoided.

High heat resistance type
・ A lubricating grease for high temperatures that uses silicone oil with excellent heat resistance as the base oil and fine powder PTFE resin as the thickener.
・ Excellent heat resistance and lubricity compared to general silicone grease, making it suitable for lubrication on high temperature bearings and slide surfaces.

■ Application
Long life type
・ High temperature bearings in injection molding machines
・ Guide bearings for dryer lines
・ Bearings for hot air fans
・ Long-term lubrication of press & mold guide posts and locations, preventing contamination caused by water or water vapor.

High heat resistance type
・ Mold guide pins in injection molding machines
・ Hot melt resin applicator roller bearing
・ Guide bearings for dryer lines
・ Bearings for melt mixers for resin and glass
Part Number
M-THSG-DG
M-THSG-W
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Additional Products in this Category

Complementary Products

Tech Support