(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Felt Stick (MISUMI)

Felt Stick (MISUMI)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Felt Stick (MISUMI)
  • Felt Stick (MISUMI)
  • Volume Discount

[Features]
・ Suitable to use for finishing with abrasives.
・ Available in two types: hard and soft.

PDF

Part Number

Configured Part Number is shown.

Part Number
M-WFS1H
M-WFS1S
M-WFS2H
M-WFS2S
M-WFS3H
M-WFS3S
Part NumberMinimum order quantityVolume DiscountDays to Ship Hardness Thickness Width
(mm)
1 Piece(s)Available

10 Days or more

Hard613
1 Piece(s)Available

10 Days or more

Soft613
1 Piece(s)Available

10 Days or more

Hard1013
1 Piece(s)Available

10 Days or more

Soft1013
1 Piece(s)Available

10 Days or more

Hard1030
1 Piece(s)Available

10 Days or more

Soft1030

Loading...

  1. 1
Part No.Size(mm)Hardness
M-FS-S5×13×100Soft
M-FS-HHard
M-WFS1S6×13×150Soft
M-WFS1HHard
M-WFS2S10×13×150Soft
M-WFS2HHard
M-WFS3S10×30×150Soft
M-WFS3HHard

Basic Information

Length(mm) 150

Additional Products in this Category

Tech Support