(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Grindstone for Polishing (MISUMI)【1-10 Pieces Per Package】

Rubber Grindstone for Polishing (MISUMI)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Application]
-It can be used for polishing soft iron and stainless steel materials regardless of the target.
-Grinding and polishing of soft aluminum and resin is possible.
[Features]
-Since rubber is soft and self-generated, it has a soft polishing touch.
-A fine abrasive grain does not create scratches.
[Compatible materials]
-Ferrous metals, non-ferrous metals, resins, etc.
[Limited rotation speed]
-30000 rpm

PDF

Part Number

Configured Part Number is shown.

Part Number
M-DX-10120
M-DX-10320
M-DX-10600
M-DX-4120
M-DX-4320
M-DX-4600
M-DX-6120
M-DX-6320
M-DX-6600
M-DX-8120
M-DX-8320
M-DX-8600
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Grindstone Diameter
(mm)
Grindstone Length
(mm)
Grain Size
(#)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

Φ1020120

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

Φ1020320

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

Φ1020600
1 Piece(s)Available

10 Days or more

Φ413120
1 Piece(s)Available

10 Days or more

Φ413320
1 Piece(s)Available

10 Days or more

Φ413600

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

Φ617120

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

Φ617320

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

Φ617600
1 Piece(s)Available

10 Days or more

Φ820120
1 Piece(s)Available

10 Days or more

Φ820320
1 Piece(s)Available

10 Days or more

Φ820600

Loading...

  1. 1
Part NumberGrain size(#)Size
(Grindstone dia. × grindstone
length × shaft dia.)
M-DX-4120120Φ4 x 13 x 3
M-DX-6120Φ6 x 17 x 3
M-DX-8120Φ8 x 20 x 3
M-DX-10120Φ10 x 20 x 3
M-DX-4320320Φ4 x 13 x 3
M-DX-6320Φ6 x 17 x 3
M-DX-8320Φ8 x 20 x 3
M-DX-10320Φ10 x 20 x 3
M-DX-4600600Φ4 x 13 x 3
M-DX-6600Φ6 x 17 x 3
M-DX-8600Φ8 x 20 x 3
M-DX-10600Φ10 x 20 x 3

Basic Information

Shaft Diameter(mm) 3

Additional Products in this Category

Complementary Products

Tech Support