(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Durability Rubber Grindstone for Polishing (MISUMI)

High Durability Rubber Grindstone for Polishing (MISUMI)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
・ Highly durable, it undergoes very little deformation or wear.
・ A rubber grindstone for polishing that uses high-durability, low-friction rubberand powder abrasive.
• Supported materials
・ Alloys of iron, aluminum, nickel, zinc, titanium, copper, etc.
• Limit operational rotational speed
・ 30000 rpm

PDF

Part Number

Configured Part Number is shown.

■ Application
・ Ideal for surface finishing with emphasis on polishing performance.
(Ferrous and non-ferrous metals: polishing, scratch and surface removing,
surface polishing without deforming the workpiece, etc.)
Part Number
M-9XX-101000
M-9XX-10120
M-9XX-10220
M-9XX-10320
M-9XX-10500
M-9XX-1080
M-9XX-41000
M-9XX-4120
M-9XX-4220
M-9XX-4320
M-9XX-4500
M-9XX-480
M-9XX-61000
M-9XX-6120
M-9XX-6220
M-9XX-6320
M-9XX-6500
M-9XX-680
M-9XX-81000
M-9XX-8120
M-9XX-8220
M-9XX-8320
M-9XX-8500
M-9XX-880
Part NumberMinimum order quantityVolume DiscountDays to Ship Grindstone Diameter
(mm)
Grindstone Length
(mm)
Grain Size
(#)
1 Piece(s)Available

10 Days or more

Φ10201000
1 Piece(s)Available

10 Days or more

Φ1020120
1 Piece(s)Available

10 Days or more

Φ1020220
1 Piece(s)Available

10 Days or more

Φ1020320
1 Piece(s)Available

10 Days or more

Φ1020500
1 Piece(s)Available

10 Days or more

Φ102080
1 Piece(s)Available

10 Days or more

Φ4131000
1 Piece(s)Available

10 Days or more

Φ413120
1 Piece(s)Available

10 Days or more

Φ413220
1 Piece(s)Available

10 Days or more

Φ413320
1 Piece(s)Available

10 Days or more

Φ413500
1 Piece(s)Available

10 Days or more

Φ41380
1 Piece(s)Available

10 Days or more

Φ6171000
1 Piece(s)Available

10 Days or more

Φ617120
1 Piece(s)Available

10 Days or more

Φ617220
1 Piece(s)Available

10 Days or more

Φ617320
1 Piece(s)Available

10 Days or more

Φ617500
1 Piece(s)Available

10 Days or more

Φ61780
1 Piece(s)Available

10 Days or more

Φ8201000
1 Piece(s)Available

10 Days or more

Φ820120
1 Piece(s)Available

10 Days or more

Φ820220
1 Piece(s)Available

10 Days or more

Φ820320
1 Piece(s)Available

10 Days or more

Φ820500
1 Piece(s)Available

10 Days or more

Φ82080

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3

Additional Products in this Category

Complementary Products

Tech Support