(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Wattage Cartridge Heater (MISUMI)

High Wattage Cartridge Heater (MISUMI)

With a watt density four times that of conventional products, the temperature rise time can be significantly reduced. Correspond to high cycle manufacturing.

(i)Caution

  • Set the heater mounting hole tolerance to heater D dimension 0 to +0.03 because the watt density is high. If the hole is large, it will burn open and there is a risk of fire and burning.

PDF

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSCHWA8-[50-400/1]-V[200,​220]-W[140-3000/10]
MSCHWA10-[50-400/1]-V[200,​220]-W[170-3750/10]
MSCHWA12-[50-400/1]-V[200,​220]-W[200-5000/10]
MSCHWA16-[50-600/1]-V[200,​220]-W[200-5000/10]
MSCHWB8-[50-400/1]-V[200,​220]-W[140-3000/10]
MSCHWB10-[50-400/1]-V[200,​220]-W[170-3750/10]
MSCHWB12-[50-400/1]-V[200,​220]-W[200-5000/10]
MSCHWN10-[50-400/1]-V[200,​220]-W[170-3750/10]
MSCHWN12-[50-400/1]-V[200,​220]-W[200-5000/10]
MSCHWN16-[50-600/1]-V[200,​220]-W[200-5000/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship With/without flange D (Heater diameter)
(mm)
V (Voltage)
(V)
W (Wattage)
(W)
Flange shape L(Heater Length)
(mm)
1 Piece(s)

15 Days or more

Yes8200 ~ 220140 ~ 3000A50 ~ 400
1 Piece(s)

15 Days or more

Yes10200 ~ 220170 ~ 3750A50 ~ 400
1 Piece(s)

15 Days or more

Yes12200 ~ 220200 ~ 5000A50 ~ 400
1 Piece(s)

15 Days or more

Yes16200 ~ 220200 ~ 5000A50 ~ 600
1 Piece(s)

15 Days or more

Yes8200 ~ 220140 ~ 3000B50 ~ 400
1 Piece(s)

15 Days or more

Yes10200 ~ 220170 ~ 3750B50 ~ 400
1 Piece(s)

15 Days or more

Yes12200 ~ 220200 ~ 5000B50 ~ 400
1 Piece(s)

15 Days or more

No10200 ~ 220170 ~ 3750No50 ~ 400
1 Piece(s)

15 Days or more

No12200 ~ 220200 ~ 5000No50 ~ 400
1 Piece(s)

15 Days or more

No16200 ~ 220200 ~ 5000No50 ~ 600

Loading...

  1. 1

Specifications


・Specificaions
Watt densityProduct codeLV(Voltage)W(Wattage)
(W/cm2)TypeD1mm incrementsSelection10W increments
15W/cm260
W/cm2=W/{D×(L-19)×3.14/100}
MSCHWN(No flange)
MSCHWA(Flange shape A)
MSCHWB(Flange shape B)
850~400200,220140~3000
10170~3750
12200~5000
1650~600
 Specify the wattage such that the W density(W/cm2)is with in the range 15W/cm2≦60 MSCHWB:No available for D16 


 

Basic Information

Shape Straight Root shape Standard type Heating type Default

Additional Products in this Category

Complementary Products

Tech Support