(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cartridge Heaters -L dimension W dimension

Cartridge Heaters -L dimension W dimension

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products

•Shape: Straight
•Root Shape: With protection cover
•Heating Type: Default

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MTSJCHA6-[50-200/1]-V[200,​220]-W[50-520/10]-[KC,​KP]
MTSJCHA8-[50-400/1]-V[200,​220]-W[50-1100/10]-[KC,​KP]
MTSJCHA10-[50-400/1]-V[200,​220]-W[50-1600/10]-[KC,​KP]
MTSJCHA12-[50-400/1]-V[200,​220]-W[50-1800/10]-[KC,​KP]
MTSJCHB8-[50-400/1]-V[200,​220]-W[50-1100/10]-[KC,​KP]
MTSJCHB10-[50-400/1]-V[200,​220]-W[50-1600/10]-[KC,​KP]
MTSJCHB12-[50-400/1]-V[200,​220]-W[50-1800/10]-[KC,​KP]
MTSJCHN6-[50-200/1]-V[200,​220]-W[50-520/10]-[KC,​KP]
MTSJCHN8-[50-400/1]-V[200,​220]-W[50-1100/10]-[KC,​KP]
MTSJCHN10-[50-400/1]-V[200,​220]-W[50-1600/10]-[KC,​KP]
MTSJCHN12-[50-400/1]-V[200,​220]-W[50-1800/10]-[KC,​KP]
Part NumberMinimum order quantityVolume DiscountDays to Ship With/without flange D (Heater diameter)
(mm)
V (Voltage)
(V)
W (Wattage)
(W)
Flange shape L (Heater length)
(mm)
Sensor position
1 Piece(s)

15 Days or more

Yes6200 ~ 22050 ~ 520A50 ~ 200KC: Tip / KP: Center
1 Piece(s)

15 Days or more

Yes8200 ~ 22050 ~ 1100A50 ~ 400KC: Tip / KP: Center
1 Piece(s)

15 Days or more

Yes10200 ~ 22050 ~ 1600A50 ~ 400KC: Tip / KP: Center
1 Piece(s)

15 Days or more

Yes12200 ~ 22050 ~ 1800A50 ~ 400KC: Tip / KP: Center
1 Piece(s)

15 Days or more

Yes8200 ~ 22050 ~ 1100B50 ~ 400KC: Tip / KP: Center
1 Piece(s)

15 Days or more

Yes10200 ~ 22050 ~ 1600B50 ~ 400KC: Tip / KP: Center
1 Piece(s)

15 Days or more

Yes12200 ~ 22050 ~ 1800B50 ~ 400KC: Tip / KP: Center
1 Piece(s)

15 Days or more

No6200 ~ 22050 ~ 520No50 ~ 200KC: Tip / KP: Center
1 Piece(s)

15 Days or more

No8200 ~ 22050 ~ 1100No50 ~ 400KC: Tip / KP: Center
1 Piece(s)

15 Days or more

No10200 ~ 22050 ~ 1600No50 ~ 400KC: Tip / KP: Center
1 Piece(s)

15 Days or more

No12200 ~ 22050 ~ 1800No50 ~ 400KC: Tip / KP: Center

Loading...

  1. 1
 

Basic Information

Shape Straight Root shape With protection cover Heating type Default

Additional Products in this Category

Complementary Products

Tech Support