(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mold Couplers -Plugs- 【10 Pieces Per Package】【10-30 Pieces Per Package】 (Part Numbers)

Mold Couplers -Plugs- 【10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Type: Plugs
•Product: 0.250 Inches (6.35mm)
•Material: Brass
•Material: Brass
•Heat Proof: 180℃

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
10PACK-MKPM1
10PACK-MKPM2
10PACK-MKPM3
30PACK-MKPM1
30PACK-MKPM2
30PACK-MKPM3
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

10

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

10

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

10

30 Pieces Per Package

1 Pack(s)Available

10 Days or more

10

30 Pieces Per Package

1 Pack(s)Available

10 Days or more

10

30 Pieces Per Package

1 Pack(s)Available

10 Days or more

10

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support