(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Applications]·A bracket used to connect frames by crossing them. [Application/Advantage]·A bolt is included.
Part Number
Configured Part Number is shown.
AT-FRBKT1020
Type | Material | Surface Treatment |
AT-FRBKT | A6061 Equivalent | White Anodized Aluminum |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Part Number |
AT-FRBKT−1020 |
A | B | C | D | E | F | G | H | Weight (g) *1 | Included Bolt | Part Number | |
Type | No. | ||||||||||
40 | 24 | 20 | 5.5 | 30 | 12 | 21 | 10.5 | 36 | M5−14: 2 pcs. / M5-25: 2 pcs | AT-FRBKT | 1020 |
*1 The weight is an approximate value. Consider it only as a guideline.
Check with WOS for quantities over display.
Please check the type/dimensions/specifications of the part AT-FRBKT1020 in the Cross Connection Bracket (Flat Frame Type) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy