(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Pipe (Aluminum)

Round Pipe (Aluminum)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Material: Aluminum
For complete product overview and details on Round Pipe - Aluminum see the sections below:

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

PDF

Round Pipe (Aluminum): Related Image

TypeMaterialSurface Treatment
AT-PPB
(Blank Type)
A6061 EquivalentWhite Anodized Aluminum
AT-PPL
(L Dimension Designation Type)

This product is to be used in combination with the parts for chuck plate listed in this catalog.
  Note that assembly with other products may not be possible.
The pipe end face may not have anodized aluminum treatment.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AT-PPB10-1000
AT-PPB10-1500
AT-PPB10-500
AT-PPB15-1000
AT-PPB15-1500
AT-PPB15-500
AT-PPB20-1000
AT-PPB20-1500
AT-PPB20-500
AT-PPL10-[150-1500/1]
AT-PPL15-[200-1500/1]
AT-PPL20-[200-1500/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe Diameter D (φ) Length L
(mm)
L
(mm)
1 Piece(s)Available

8 Days or more

101,000-
1 Piece(s)Available

8 Days or more

101,500-
1 Piece(s)Available

8 Days or more

10500-
1 Piece(s)Available

8 Days or more

151,000-
1 Piece(s)Available

8 Days or more

151,500-
1 Piece(s)Available

8 Days or more

15500-
1 Piece(s)Available

8 Days or more

201,000-
1 Piece(s)Available

8 Days or more

201,500-
1 Piece(s)Available

8 Days or more

20500-
1 Piece(s)

8 Days or more

10150 to 1,500150 ~ 1500
1 Piece(s)

8 Days or more

15150 to 1,500200 ~ 1500
1 Piece(s)

8 Days or more

20150 to 1,500200 ~ 1500

Loading...

  1. 1

Specification Table

■Blank Type

Part NumberL
AT-PPB10500

 

AWeight (g) *1Part NumberL
Selection
L500L1000L1500TypeD
1.451102153ATPPB
(Blank Type)
10500
1000
1500
8116124215
215330545820

 

This product is to be used in combination with the parts for chuck plate listed in this catalog.
  Note that assembly with other products may not be possible.
The pipe end face may not have anodized aluminum treatment.

 

■L Dimension Designation Type

Part NumberL
AT-PPL15285

 

AWeight
(g/ 1 mm) *1
Part NumberL
Designation in 1 mm increments
TypeD
1.40.10ATPPL
(L Dimension Designation Type)
10150 to 1,500
0.1615
20.3120

 

*1 The weight is an approximate value. Consider it only as a guideline.
Check with WOS for quantities over display.

Basic Information

Material Aluminum

Additional Products in this Category

Complementary Products

Tech Support