(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Applications] · It is used for cleaning complex circuits.
[Features]
· Cleaning holes in cartridge heaters
· Cleaning ejector pin holes
· Cleaning mold water conduits
and so on.
Part Number |
---|
M-WBS-4.8 |
M-WBS-6.5 |
M-WBS-8 |
M-WBSL-6.5 |
M-WBSL-9.5 |
Loading...
Material: Brass
■ Standard Type
Part Number | ||
Type | Brush Diameter | |
M−WBS | − | 3.2 |
Total Length (mm) | Wire Diameter (φ) | Part Number | |
Type | Brush Diameter (φ) | ||
150 | 0.08 | M-WBS | 3.2 |
180 | 4.8 | ||
6.5 | |||
0.1 | 8 | ||
200 | 0.15 | 9.5 | |
11 | |||
12.7 | |||
230 | 0.13 | 14.3 | |
16 |
■ Long Type
Part Number | ||
Type | Brush Diameter | |
M−WBSL | − | 6.5 |
Total Length (mm) | Wire Diameter (φ) | Part Number | |
Type | Brush Diameter (φ) | ||
300 | 0.13 | M-WBSL | 6.5 |
0.15 | 9.5 | ||
12 | |||
0.2 | 16 |
· Cleaning holes in cartridge heaters
· Cleaning ejector pin holes
· Cleaning mold water conduits
■ Applications: It is used to clean complex circuits.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy