(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.
Magnet Fixed Type Scatter Guard

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Magnet Fixed Type Scatter Guard【1-8 Pieces Per Package】

Standard Unit Price(USD):
-
Days to Ship :
11 Days or more

[Applications]
· Attach 4 magnets to the mold on both the fixed side and movable sides while the operation is stopped before molding
· Attach the scatter guard to the hook of the magnet to complete installation.
[Features]
· Firmly guards the molded parts from scattering.
· The transparent film enables confirmation of the interior.
· It is a type fixed with a magnet, making adjustment, relocation, opening and closing easy.

(i)Caution

  • Two sheets of film on the operation side and the counter-operation side
  • 8 magnets are included as accessories when the main unit is purchased

Details

Part Number
Body or Option (Single Unit)

Refine by

  • Body
  • Option (Single Unit)
  • Clear
Material

Refine by

  • Film: PET, Magnet: Neodymium
  • Magnet: Neodymium
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price(USD)

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Body
Film: PET, Magnet: Neodymium
11 Days or more
-

  • Volume Discount
Part Number : M-KSD-200
Days to Ship 11 Days or more
Standard Unit Price(USD) -

Specification title

  • Body or Option (Single Unit)
    Body
  • Material
    Film: PET, Magnet: Neodymium
Body
Film: PET, Magnet: Neodymium
11 Days or more
-

  • Volume Discount
Part Number : M-KSD-300
Days to Ship 11 Days or more
Standard Unit Price(USD) -

Specification title

  • Body or Option (Single Unit)
    Body
  • Material
    Film: PET, Magnet: Neodymium
Body
Film: PET, Magnet: Neodymium
11 Days or more
-

  • Volume Discount
Part Number : M-KSD-400
Days to Ship 11 Days or more
Standard Unit Price(USD) -

Specification title

  • Body or Option (Single Unit)
    Body
  • Material
    Film: PET, Magnet: Neodymium
Body
Film: PET, Magnet: Neodymium
11 Days or more
-

  • Volume Discount
Part Number : M-KSD-500
Days to Ship 11 Days or more
Standard Unit Price(USD) -

Specification title

  • Body or Option (Single Unit)
    Body
  • Material
    Film: PET, Magnet: Neodymium
Body
Film: PET, Magnet: Neodymium
11 Days or more
-

  • Volume Discount
Part Number : M-KSD-600
Days to Ship 11 Days or more
Standard Unit Price(USD) -

Specification title

  • Body or Option (Single Unit)
    Body
  • Material
    Film: PET, Magnet: Neodymium
Option (Single Unit)
Magnet: Neodymium
11 Days or more
-

8 Pieces Per Package

  • Volume Discount
Part Number : M-KSDM8
Days to Ship 11 Days or more
Standard Unit Price(USD) -
Quantity 8 Pieces Per Package

Specification title

  • Body or Option (Single Unit)
    Option (Single Unit)
  • Material
    Magnet: Neodymium

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

Magnet Fixed Type Scatter Guard: Related Image

Specifications

Specification Table

Part NumberAd1WV
TypeD
M-KSD200149198103
30028029512
400380395
500480495
600580595

More Information

Specifications/Overview

■ Usage
· Attach 4 magnets to the mold on both the fixed and movable sides while unit operation is stopped before molding.
· Attach the scatter guard to the hooks of the magnets to complete installation.

■ Characteristics
· Reliably prevents molded parts from scattering.
· The transparent film enables confirmation of the interior.
· Magnetic fixing enables easy adjustment, relocation and opening/closing.


Additional Products in this Category

Complementary Products

Tech Support