(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sprue Punch【1-5 Pieces Per Package】

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Sprue Punch【1-5 Pieces Per Package】【1-5 Pieces Per Package】

Standard Unit Price(USD):
-
Days to Ship :
10 Days or more

[Applications]
Remove resin clogged in the sprue bushing.
[Features]
Sprue punch and Pin punch are made of brass and do not damage thesprue bushing and nozzle.

Details

Part Number
Body or Spare

Refine by

  • Body
  • Spare
  • Spare for M-SPNS-L
  • Clear
Size

Refine by

  • 730
  • Clear
Material

Refine by

  • Body: Aluminum, Pin-punch: Brass
  • Brass
  • Pin-punch: Brass
  • Clear
Accessories

Refine by

  • 5 pin punches
  • 6 Pin-punches
  • Clear
Pin punch diameter(φ)(φ)

Refine by

  • 4.0
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price(USD)

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Body
-
Body: Aluminum, Pin-punch: Brass
6 Pin-punches
-
10 Days or more
-

  • Volume Discount
Part Number : M-SPNS
Days to Ship 10 Days or more
Standard Unit Price(USD) -

Specification title

  • Body or Spare
    Body
  • Size
    -
  • Material
    Body: Aluminum, Pin-punch: Brass
  • Accessories
    6 Pin-punches
  • Pin punch diameter(φ)(φ)
    -
Body
730
Body: Aluminum, Pin-punch: Brass
5 pin punches
4.0
10 Days or more
-

  • Volume Discount
Part Number : M-SPNS-L
Days to Ship 10 Days or more
Standard Unit Price(USD) -

Specification title

  • Body or Spare
    Body
  • Size
    730
  • Material
    Body: Aluminum, Pin-punch: Brass
  • Accessories
    5 pin punches
  • Pin punch diameter(φ)(φ)
    4.0
Spare for M-SPNS-L
-
Brass
-
4.0
10 Days or more
-

  • Volume Discount
Part Number : M-SPNS-L-S
Days to Ship 10 Days or more
Standard Unit Price(USD) -

Specification title

  • Body or Spare
    Spare for M-SPNS-L
  • Size
    -
  • Material
    Brass
  • Accessories
    -
  • Pin punch diameter(φ)(φ)
    4.0
Spare
-
Pin-punch: Brass
-
-
10 Days or more
-

5 Pieces Per Package

  • Volume Discount
Part Number : M-SPNS-S
Days to Ship 10 Days or more
Standard Unit Price(USD) -
Quantity 5 Pieces Per Package

Specification title

  • Body or Spare
    Spare
  • Size
    -
  • Material
    Pin-punch: Brass
  • Accessories
    -
  • Pin punch diameter(φ)(φ)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

Sprue Punch: Related Image

Specifications

Specification Table

Sprue Punch: Related Image
 

Sprue Punch: Related Image


More Information

Specifications/Overview

■Applications Used to remove resin clogging the sprue bushing.

Usage Example

Sprue Punch: Related Image

Usage

  1. 1. Place the sprue punch against the nozzle touch side of the sprue bushing and move the heating cylinder forward.
  2. 2. The punch head slides backward due to the force of the built-in spring and pushes the resin with the protruding pin punch.

Additional Products in this Category

Complementary Products

Tech Support