(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brass Sprue Puller【1-10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Brass Sprue Puller【1-10 Pieces Per Package】【1-10 Pieces Per Package】

Standard Unit Price(USD):
-
Days to Ship :
10 Days or more

[Applications]
Used to easily remove resin clogging the sprue bushing.
[Features]
Made of brass, it is unlikely to scratch the sprue bushing.

Basic Specifications

  • Material
    Brass

Details

Part Number
Body or Spare

Refine by

  • Body
  • Spare
  • Clear
Size

Refine by

  • φ16×76mm
  • φ16×106mm
  • Clear
Tip Diameter(φ)

Refine by

  • 3.5
  • 4.9
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price(USD)

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Body
φ16×76mm
3.5
10 Days or more
-

  • Volume Discount
Part Number : M-BSP1
Days to Ship 10 Days or more
Standard Unit Price(USD) -

Specification title

  • Body or Spare
    Body
  • Size
    φ16×76mm
  • Material
    Brass
  • Tip Diameter(φ)
    3.5
Spare
-
3.5
10 Days or more
-

10 Pieces Per Package

  • Volume Discount
Part Number : M-BSP1-S
Days to Ship 10 Days or more
Standard Unit Price(USD) -
Quantity 10 Pieces Per Package

Specification title

  • Body or Spare
    Spare
  • Size
    -
  • Material
    Brass
  • Tip Diameter(φ)
    3.5
Body
φ16×106mm
4.9
10 Days or more
-

  • Volume Discount
Part Number : M-BSP2
Days to Ship 10 Days or more
Standard Unit Price(USD) -

Specification title

  • Body or Spare
    Body
  • Size
    φ16×106mm
  • Material
    Brass
  • Tip Diameter(φ)
    4.9
Spare
-
4.9
10 Days or more
-

10 Pieces Per Package

  • Volume Discount
Part Number : M-BSP2-S
Days to Ship 10 Days or more
Standard Unit Price(USD) -
Quantity 10 Pieces Per Package

Specification title

  • Body or Spare
    Spare
  • Size
    -
  • Material
    Brass
  • Tip Diameter(φ)
    4.9

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Specifications

Specification Table

Brass Sprue Puller: Related Image
 

Brass Sprue Puller: Related Image


Additional Products in this Category

Complementary Products

Tech Support