(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Pedestal for Screw

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Roller Pedestal for Screw

Standard Unit Price(USD):
-
Days to Ship :
10 Days or more

[Applications]
The installation width of the roller can be adjusted in three steps according to the screw diameter. (Supports screw diameters of Φ25 to 200)
[Features]
Enables cleaning work while placing and turning screws. The same process applies when checking the external appearance of the screw.

Basic Specifications

  • Size
    175×260(mm)
  • Material
    Base: Stainless Steel, Roller: Steel

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price(USD)

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Days or more
-

  • Volume Discount
Part Number : M-SHR-4
Days to Ship 10 Days or more
Standard Unit Price(USD) -

Specification title

  • Size
    175×260(mm)
  • Material
    Base: Stainless Steel, Roller: Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

Roller Pedestal for Screw: Related Image

Specifications

Specification Table

Roller Pedestal for Screw: Related Image
 

Roller Pedestal for Screw: Related Image


More Information

Specifications/Overview

Roller Pedestal for Screw: Related Image

Usage Example

Roller Pedestal for Screw: Related Image

Additional Products in this Category

Complementary Products

Tech Support