(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extension Shaft

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Extension Shaft

Standard Unit Price(USD):
-
Days to Ship :
10 Days or more

[Applications]
Used to clean cylinders.
An extension shaft to be connected with a cylinder brush.
For details on the cylinder brush, click here

(i)Caution

  • The M-WES-G and M-WESL-G series have been discontinued in January 2023. M-WESL-S has been discontinued in December 2023. M-WES-S is recommended alternative products. Please check the differences in the specifications.
  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Basic Specifications

  • Material
    Steel
  • Total Length(mm)
    960
  • Fitting Inner Diameter
    1/4NPT
  • Maximum Diameter (φ)
    19

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price(USD)

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Days

Stock

-

  • Volume Discount
Part Number : M-WES-S
Days to Ship 10 Days

Stock

Standard Unit Price(USD) -

Specification title

  • Material
    Steel
  • Total Length(mm)
    960
  • Fitting Inner Diameter
    1/4NPT
  • Maximum Diameter (φ)
    19

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Specifications

Specification Table

Part Number
M-WES-S
Total
Length
(mm)
Fitting
Inner
Diameter
Maximum
Diameter
(Φ)
MaterialPart Number
9601/4NPT19SteelM-WES-S
[ ! ]Please check with our WOS for the purchase order that exceeds the displayed quantity.

More Information

Specifications/Overview

 

Extension Shaft: Related Image

Extension Shaft: Related Image


Additional Products in this Category

Complementary Products

Tech Support