(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
AIR NIPPERS
•Component part: Circular Type
•Sliding type: Circular Type
The blade is sold separately. For details, click
here
Part Number |
---|
MGT-NR3 |
MGT-NR5 |
MGT-NR7 |
MGT-NR10L |
MGT-NR20 |
MGT-NR30 |
MGT-NR50 |
Loading...
· Specification Table
Cutting capacity φ(mm) | Air consumption (cm3/times) | Weight (g) | Part dimensions (mm) | Part Number | ||||||
Soft resin | Rigid resin | Copper wire | Iron wire | A | B | G | F | |||
4.0 | 2.6 | 1.8 | 1.2 | 116 | 215 | 113 | 36 | 24 | M4×10 | MGT-NR10L |
· Usable pneumatic pressure of MGT −NR10L:0.5 to 0.6 MPa
· Compatible air hose inner diameter: 5 mm
Check with WOS for quantities over display.
Component part | Circular Type | Sliding type | Circular Type |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy