(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Suction Metal Fittings / One-touch Fitting Type (Part Numbers)

Suction Metal Fittings / One-touch Fitting Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Suction Metal Fittings / One-touch Fitting Type
  • Suction Metal Fittings / One-touch Fitting Type
  • Suction Metal Fittings / One-touch Fitting Type
  • Suction Metal Fittings / One-touch Fitting Type
  • Volume Discount

For complete product overview and details on Suction Metal Fittings - One-Touch Fitting see the sections below:

PDF

Suction Metal Fittings / One-touch Fitting Type: Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
M-VPHC15
M-VPHC40
M-VPHE15
M-VPHE40
Part NumberMinimum order quantityVolume DiscountDays to Ship No. (Nominal)
1 Piece(s)Available

8 Days or more

15
1 Piece(s)Available

8 Days or more

40
1 Piece(s)Available

8 Days or more

15
1 Piece(s)Available

8 Days or more

40

Loading...

  1. 1

Specification Table


Products/sizes in green are of a standard abolished in April 2012.

Suction Metal Fittings / One-touch Fitting Type: Related Image

· Specification Table

Outer diameter of tube
φD
Applicable cup diameter
No.
Spring maximum load
(N)
Mass
(g)
Part Number
TypeNo.
64 to 152.721.5M-VPHC15
20 to 402840

· Load {kgf} = Load N ×0.101972
Check with WOS for quantities over display.
 

Outer diameter of tube
φD
Applicable cup diameter
No.
Mass
(g)
Part Number
TypeNo.
64 to 1516.5M-VPHE15
20 to 4024.540

Check with WOS for quantities over display.
Note that soft tubes such as soft nylon and vinyl tubes may not be mountable or may cause air leaks. (Recommended Tube Material: Urethane)

Usage Example

Suction Metal Fittings / One-touch Fitting Type: Related Image

Additional Products in this Category

Complementary Products

Tech Support