(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cartridge Heaters -L dimension, W dimension, Flange option-

Cartridge Heaters -L dimension, W dimension, Flange option-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape: Straight
•Root Shape: Standard type
•Heating Type: Default
•Brand: MISUMI

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSCHA6-[50-200/1]-V[200,​220]-W[50-510/10]
MSCHN6-[50-200/1]-V[200,​220]-W[50-510/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship With/without flange V (Voltage)
(V)
W (Wattage)
(W)
Flange shape L (Heater length)
(mm)
1 Piece(s)

12 Days or more

Yes200 ~ 22050 ~ 510A50 ~ 200
1 Piece(s)

12 Days or more

No200 ~ 22050 ~ 510No50 ~ 200

Loading...

  1. 1
 

Basic Information

D (Heater diameter)(mm) 6 Shape Straight Root shape Standard type
Heating type Default

Additional Products in this Category

Complementary Products

Tech Support