(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pin-Point Gate Bushings -SKH51/Inner Diameter Tapered/B Dimension Selection Type-

Pin-Point Gate Bushings -SKH51/Inner Diameter Tapered/B Dimension Selection Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Pin-Point Gate Bushings -SKH51/Inner Diameter Tapered/B Dimension Selection Type-
  • Pin-Point Gate Bushings -SKH51/Inner Diameter Tapered/B Dimension Selection Type-
  • Pin-Point Gate Bushings -SKH51/Inner Diameter Tapered/B Dimension Selection Type-
  • Pin-Point Gate Bushings -SKH51/Inner Diameter Tapered/B Dimension Selection Type-
  • Pin-Point Gate Bushings -SKH51/Inner Diameter Tapered/B Dimension Selection Type-
  • Pin-Point Gate Bushings -SKH51/Inner Diameter Tapered/B Dimension Selection Type-

•Material: SKH51
•Shape: Normal type
•Tip Step Shape: Tapered
•D Dimension Tolerance: 0/-0.005
•P Dimension Tolerance: ±0.01

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PGHBV1A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5,​0.6]-A[1,​2,​3]-K[20,​30]-C[0.2-0.5/0.1]-V[1.5-2.4/0.1]
PGHBV1A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8]-A[1,​2,​3]-K[20,​30,​40]-C[0.3-0.8/0.1]-V[2-2.9/0.1]
PGHBV1A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]-K[20,​30,​40]-C[0.3-0.8/0.1]-V[2.5-3.9/0.1]
PGHBV1A5-[15-60/0.01]-P[0.8-1.1/0.1]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-C[0.5-1.5/0.1]-V[3.5-4.9/0.1]
PGHBV1A5-[15-60/0.01]-P[1.2,​1.3,​1.4]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-C[0.5-1.5/0.1]-V[3.5-4.9/0.1]
PGHBV1A6-[15-60/0.01]-P[1-1.6/0.1]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-C[0.5-1.5/0.1]-V[4-5.9/0.1]
PGHBV1A8-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-C[0.5-1.5/0.1]-V[4.5-7.9/0.1]
PGHBV1A10-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-C[0.5-1.5/0.1]-V[5-9.9/0.1]
PGHBV2A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5,​0.6]-A[1,​2,​3]-K[20,​30]
PGHBV2A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8]-A[1,​2,​3]-K[20,​30,​40]
PGHBV2A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]-K[20,​30,​40]
PGHBV2A5-[15-60/0.01]-P[0.8-1.1/0.1]-A[1,​2,​3]-K[20,​30,​40,​50,​60]
PGHBV2A5-[15-60/0.01]-P[1.2,​1.3,​1.4]-A[1,​2,​3]-K[20,​30,​40,​50,​60]
PGHBV2A6-[15-60/0.01]-P[1-1.6/0.1]-A[1,​2,​3]-K[20,​30,​40,​50,​60]
PGHBV2A8-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30,​40,​50,​60]
PGHBV2A10-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30,​40,​50,​60]
PGHBV3A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5,​0.6]-A[1,​2,​3]-K[20,​30]-C[0.2-0.5/0.1]-S[1-45/1]
PGHBV3A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8]-A[1,​2,​3]-K[20,​30,​40]-C[0.3-0.8/0.1]-S[1-45/1]
PGHBV3A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]-K[20,​30,​40]-C[0.3-0.8/0.1]-S[1-45/1]
PGHBV3A5-[15-60/0.01]-P[0.8-1.1/0.1]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-C[0.5-1.5/0.1]-S[1-45/1]
PGHBV3A5-[15-60/0.01]-P[1.2,​1.3,​1.4]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-C[0.5-1.5/0.1]-S[1-45/1]
PGHBV3A6-[15-60/0.01]-P[1-1.6/0.1]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-C[0.5-1.5/0.1]-S[1-50/1]
PGHBV3A8-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-C[0.5-1.5/0.1]-S[1-60/1]
PGHBV3A10-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-C[0.5-1.5/0.1]-S[1-60/1]
PGHBV4A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5,​0.6]-A[1,​2,​3]-K[20,​30]-C[0.2-0.5/0.1]-R[0.6-1/0.1]
PGHBV4A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8]-A[1,​2,​3]-K[20,​30,​40]-C[0.3-0.8/0.1]-R[0.8-1.5/0.1]
PGHBV4A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]-K[20,​30,​40]-C[0.3-0.8/0.1]-R[0.8-1.5/0.1]
PGHBV4A5-[15-60/0.01]-P[0.8-1.1/0.1]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-C[0.5-1.5/0.1]-R[1-2/0.1]
PGHBV4A5-[15-60/0.01]-P[1.2,​1.3,​1.4]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-C[0.5-1.5/0.1]-R[1-2/0.1]
PGHBV4A6-[15-60/0.01]-P[1-1.6/0.1]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-C[0.5-1.5/0.1]-R[1.5-3/0.1]
PGHBV4A8-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-C[0.5-1.5/0.1]-R[2-4/0.1]
PGHBV4A10-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-C[0.5-1.5/0.1]-R[2.5-5/0.1]
PGHBV5A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5,​0.6]-A[1,​2,​3]-K[20,​30]-C[0.2-0.5/0.1]
PGHBV5A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8]-A[1,​2,​3]-K[20,​30,​40]-C[0.3-0.8/0.1]
PGHBV5A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]-K[20,​30,​40]-C[0.3-0.8/0.1]
PGHBV5A5-[15-60/0.01]-P[0.8-1.1/0.1]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-C[0.5-1.5/0.1]
PGHBV5A5-[15-60/0.01]-P[1.2,​1.3,​1.4]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-C[0.5-1.5/0.1]
PGHBV5A6-[15-60/0.01]-P[1-1.6/0.1]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-C[0.5-1.5/0.1]
PGHBV5A8-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-C[0.5-1.5/0.1]
PGHBV5A10-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-C[0.5-1.5/0.1]
PGHBVZ1A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5,​0.6]-A[1,​2,​3]-K[20,​30]-C[0.2-0.5/0.1]-V[1.5-2.4/0.1]
PGHBVZ1A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8]-A[1,​2,​3]-K[20,​30,​40]-C[0.3-0.8/0.1]-V[2-2.9/0.1]
PGHBVZ1A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.1,​1.2]-A[1,​2,​3]-K[20,​30,​40]-C[0.3-0.8/0.1]-V[2.5-3.9/0.1]
PGHBVZ1A5-[15-60/0.01]-P[0.8-1.1/0.1]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-C[0.5-1.5/0.1]-V[3.5-4.9/0.1]
PGHBVZ1A5-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-C[0.5-1.5/0.1]-V[3.5-4.9/0.1]
PGHBVZ1A6-[15-60/0.01]-P[1-1.6/0.1]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-C[0.5-1.5/0.1]-V[4-5.9/0.1]
PGHBVZ1A8-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-C[0.5-1.5/0.1]-V[4.5-7.9/0.1]
PGHBVZ1A10-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-C[0.5-1.5/0.1]-V[5-9.9/0.1]
PGHBVZ2A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5,​0.6]-A[1,​2,​3]-K[20,​30]
PGHBVZ2A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8]-A[1,​2,​3]-K[20,​30,​40]
PGHBVZ2A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]-K[20,​30,​40]
PGHBVZ2A5-[15-60/0.01]-P[0.8-1.1/0.1]-A[1,​2,​3]-K[20,​30,​40,​50,​60]
PGHBVZ2A5-[15-60/0.01]-P[1.2,​1.3,​1.4]-A[1,​2,​3]-K[20,​30,​40,​50,​60]
PGHBVZ2A6-[15-60/0.01]-P[1-1.6/0.1]-A[1,​2,​3]-K[20,​30,​40,​50,​60]
PGHBVZ2A8-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30,​40,​50,​60]
PGHBVZ2A10-[15-60/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30,​40,​50,​60]
PGHBVZ3A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5,​0.6]-A[1,​2,​3]-K[20,​30]-C[0.2-0.5/0.1]-S[1-45/1]
PGHBVZ3A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8]-A[1,​2,​3]-K[20,​30,​40]-C[0.3-0.8/0.1]-S[1-45/1]
PGHBVZ3A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]-K[20,​30,​40]-C[0.3-0.8/0.1]-S[1-45/1]
PGHBVZ3A5-[15-60/0.01]-P[0.8-1.1/0.1]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-C[0.5-1.5/0.1]-S[1-45/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip type Tip shape P dimension tolerance Tip straight tolerance D (Outer diameter)
(mm)
A (Taper angle)
(°)
C (Tip length)
(mm)
K (Cutting angle)
(°)
L (L dimension)
(mm)
P (Tip diameter)
(mm)
R (Tip R)
(mm)
S (Tip angle)
(°)
V (Tip diameter)
(mm)
1 Piece(s)

10 Days or more

10Normal1A±0.010 to 0.22.51 ~ 30.2 ~ 0.520 ~ 308 ~ 250.3 ~ 0.6--1.5 ~ 2.4
1 Piece(s)

10 Days or more

10Normal1A±0.010 to 0.231 ~ 30.3 ~ 0.820 ~ 4010 ~ 400.5 ~ 0.8--2 ~ 2.9
1 Piece(s)

10 Days or more

10Normal1A±0.010 to 0.241 ~ 30.3 ~ 0.820 ~ 4010 ~ 400.6 ~ 1.2--2.5 ~ 3.9
1 Piece(s)

10 Days or more

10Normal1A±0.010 to 0.251 ~ 30.5 ~ 1.520 ~ 6015 ~ 600.8 ~ 1.1--3.5 ~ 4.9
1 Piece(s)

10 Days or more

10Normal1A±0.010 to 0.251 ~ 30.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.4--3.5 ~ 4.9
1 Piece(s)

10 Days or more

10Normal1A±0.010 to 0.261 ~ 30.5 ~ 1.520 ~ 6015 ~ 601 ~ 1.6--4 ~ 5.9
1 Piece(s)

10 Days or more

10Normal1A±0.010 to 0.281 ~ 30.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.6--4.5 ~ 7.9
1 Piece(s)

10 Days or more

10Normal1A±0.010 to 0.2101 ~ 30.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.6--5 ~ 9.9
1 Piece(s)

10 Days or more

10Normal2A±0.010 to 0.22.51 ~ 3-20 ~ 308 ~ 250.3 ~ 0.6---
1 Piece(s)

10 Days or more

10Normal2A±0.010 to 0.231 ~ 3-20 ~ 4010 ~ 400.5 ~ 0.8---
1 Piece(s)

10 Days or more

10Normal2A±0.010 to 0.241 ~ 3-20 ~ 4010 ~ 400.6 ~ 1.2---
1 Piece(s)

10 Days or more

10Normal2A±0.010 to 0.251 ~ 3-20 ~ 6015 ~ 600.8 ~ 1.1---
1 Piece(s)

10 Days or more

10Normal2A±0.010 to 0.251 ~ 3-20 ~ 6015 ~ 601.2 ~ 1.4---
1 Piece(s)

10 Days or more

10Normal2A±0.010 to 0.261 ~ 3-20 ~ 6015 ~ 601 ~ 1.6---
1 Piece(s)

10 Days or more

10Normal2A±0.010 to 0.281 ~ 3-20 ~ 6015 ~ 601.2 ~ 1.6---
1 Piece(s)

10 Days or more

10Normal2A±0.010 to 0.2101 ~ 3-20 ~ 6015 ~ 601.2 ~ 1.6---
1 Piece(s)

10 Days or more

10Normal3A±0.010 to 0.22.51 ~ 30.2 ~ 0.520 ~ 308 ~ 250.3 ~ 0.6-1 ~ 45-
1 Piece(s)

10 Days or more

10Normal3A±0.010 to 0.231 ~ 30.3 ~ 0.820 ~ 4010 ~ 400.5 ~ 0.8-1 ~ 45-
1 Piece(s)

10 Days or more

10Normal3A±0.010 to 0.241 ~ 30.3 ~ 0.820 ~ 4010 ~ 400.6 ~ 1.2-1 ~ 45-
1 Piece(s)

10 Days or more

10Normal3A±0.010 to 0.251 ~ 30.5 ~ 1.520 ~ 6015 ~ 600.8 ~ 1.1-1 ~ 45-
1 Piece(s)

10 Days or more

10Normal3A±0.010 to 0.251 ~ 30.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.4-1 ~ 45-
1 Piece(s)

10 Days or more

10Normal3A±0.010 to 0.261 ~ 30.5 ~ 1.520 ~ 6015 ~ 601 ~ 1.6-1 ~ 50-
1 Piece(s)

10 Days or more

10Normal3A±0.010 to 0.281 ~ 30.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.6-1 ~ 60-
1 Piece(s)

10 Days or more

10Normal3A±0.010 to 0.2101 ~ 30.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.6-1 ~ 60-
1 Piece(s)

10 Days or more

10Normal4A±0.010 to 0.22.51 ~ 30.2 ~ 0.520 ~ 308 ~ 250.3 ~ 0.60.6 ~ 1--
1 Piece(s)

10 Days or more

10Normal4A±0.010 to 0.231 ~ 30.3 ~ 0.820 ~ 4010 ~ 400.5 ~ 0.80.8 ~ 1.5--
1 Piece(s)

10 Days or more

10Normal4A±0.010 to 0.241 ~ 30.3 ~ 0.820 ~ 4010 ~ 400.6 ~ 1.20.8 ~ 1.5--
1 Piece(s)

10 Days or more

10Normal4A±0.010 to 0.251 ~ 30.5 ~ 1.520 ~ 6015 ~ 600.8 ~ 1.11 ~ 2--
1 Piece(s)

10 Days or more

10Normal4A±0.010 to 0.251 ~ 30.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.41 ~ 2--
1 Piece(s)

10 Days or more

10Normal4A±0.010 to 0.261 ~ 30.5 ~ 1.520 ~ 6015 ~ 601 ~ 1.61.5 ~ 3--
1 Piece(s)

10 Days or more

10Normal4A±0.010 to 0.281 ~ 30.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.62 ~ 4--
1 Piece(s)

10 Days or more

10Normal4A±0.010 to 0.2101 ~ 30.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.62.5 ~ 5--
1 Piece(s)

10 Days or more

10Normal5A±0.010 to 0.22.51 ~ 30.2 ~ 0.520 ~ 308 ~ 250.3 ~ 0.6---
1 Piece(s)

10 Days or more

10Normal5A±0.010 to 0.231 ~ 30.3 ~ 0.820 ~ 4010 ~ 400.5 ~ 0.8---
1 Piece(s)

10 Days or more

10Normal5A±0.010 to 0.241 ~ 30.3 ~ 0.820 ~ 4010 ~ 400.6 ~ 1.2---
1 Piece(s)

10 Days or more

10Normal5A±0.010 to 0.251 ~ 30.5 ~ 1.520 ~ 6015 ~ 600.8 ~ 1.1---
1 Piece(s)

10 Days or more

10Normal5A±0.010 to 0.251 ~ 30.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.4---
1 Piece(s)

10 Days or more

10Normal5A±0.010 to 0.261 ~ 30.5 ~ 1.520 ~ 6015 ~ 601 ~ 1.6---
1 Piece(s)

10 Days or more

10Normal5A±0.010 to 0.281 ~ 30.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.6---
1 Piece(s)

10 Days or more

10Normal5A±0.010 to 0.2101 ~ 30.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.6---
1 Piece(s)

10 Days or more

10Acute angle1A-0 to 0.052.51 ~ 30.2 ~ 0.520 ~ 308 ~ 250.3 ~ 0.6--1.5 ~ 2.4
1 Piece(s)

10 Days or more

10Acute angle1A-0 to 0.0531 ~ 30.3 ~ 0.820 ~ 4010 ~ 400.5 ~ 0.8--2 ~ 2.9
1 Piece(s)

10 Days or more

10Acute angle1A-0 to 0.0541 ~ 30.3 ~ 0.820 ~ 4010 ~ 400.6 ~ 1.2--2.5 ~ 3.9
1 Piece(s)

10 Days or more

10Acute angle1A-0 to 0.0551 ~ 30.5 ~ 1.520 ~ 6015 ~ 600.8 ~ 1.1--3.5 ~ 4.9
1 Piece(s)

10 Days or more

10Acute angle1A-0 to 0.0551 ~ 30.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.5--3.5 ~ 4.9
1 Piece(s)

10 Days or more

10Acute angle1A-0 to 0.0561 ~ 30.5 ~ 1.520 ~ 6015 ~ 601 ~ 1.6--4 ~ 5.9
1 Piece(s)

10 Days or more

10Acute angle1A-0 to 0.0581 ~ 30.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.6--4.5 ~ 7.9
1 Piece(s)

10 Days or more

10Acute angle1A-0 to 0.05101 ~ 30.5 ~ 1.520 ~ 6015 ~ 601.2 ~ 1.6--5 ~ 9.9
1 Piece(s)

10 Days or more

10Acute angle2A-0 to 0.052.51 ~ 3-20 ~ 308 ~ 250.3 ~ 0.6---
1 Piece(s)

10 Days or more

10Acute angle2A-0 to 0.0531 ~ 3-20 ~ 4010 ~ 400.5 ~ 0.8---
1 Piece(s)

10 Days or more

10Acute angle2A-0 to 0.0541 ~ 3-20 ~ 4010 ~ 400.6 ~ 1.2---
1 Piece(s)

10 Days or more

10Acute angle2A-0 to 0.0551 ~ 3-20 ~ 6015 ~ 600.8 ~ 1.1---
1 Piece(s)

10 Days or more

10Acute angle2A-0 to 0.0551 ~ 3-20 ~ 6015 ~ 601.2 ~ 1.4---
1 Piece(s)

10 Days or more

10Acute angle2A-0 to 0.0561 ~ 3-20 ~ 6015 ~ 601 ~ 1.6---
1 Piece(s)

10 Days or more

10Acute angle2A-0 to 0.0581 ~ 3-20 ~ 6015 ~ 601.2 ~ 1.6---
1 Piece(s)

10 Days or more

10Acute angle2A-0 to 0.05101 ~ 3-20 ~ 6015 ~ 601.2 ~ 1.6---
1 Piece(s)

10 Days or more

10Acute angle3A-0 to 0.052.51 ~ 30.2 ~ 0.520 ~ 308 ~ 250.3 ~ 0.6-1 ~ 45-
1 Piece(s)

10 Days or more

10Acute angle3A-0 to 0.0531 ~ 30.3 ~ 0.820 ~ 4010 ~ 400.5 ~ 0.8-1 ~ 45-
1 Piece(s)

10 Days or more

10Acute angle3A-0 to 0.0541 ~ 30.3 ~ 0.820 ~ 4010 ~ 400.6 ~ 1.2-1 ~ 45-
1 Piece(s)

10 Days or more

10Acute angle3A-0 to 0.0551 ~ 30.5 ~ 1.520 ~ 6015 ~ 600.8 ~ 1.1-1 ~ 45-

Loading...

 

Basic Information

Material SKH51 Shape Normal type Tip step shape Tapered
D dimension tolerance 0/-0.005

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.