(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rolling Gate Cut Unit

Rolling Gate Cut Unit

Move the mouse over the image to zoom

  • Rolling Gate Cut Unit
  • Rolling Gate Cut Unit
  • Rolling Gate Cut Unit
  • Rolling Gate Cut Unit
  • Rolling Gate Cut Unit
  • New Products

For complete product overview and details on Rolling Gate Cut Unit see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MRGC16-40-60
MRGC16-LAC[25-39.99/0.01]-60
MRGC20-[40,​60]-80
MRGC20-LAC[35-39.99/0.01]-80
MRGC20-LAC[40.01-59.99/0.01]-80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)
LA
(mm)
LAC (LA dimension alteration)
(mm)
LB
(mm)
1 Piece(s)

10 Days or more

101640-60
1 Piece(s)

10 Days or more

1016-25 ~ 39.9960
1 Piece(s)

10 Days or more

102040 ~ 60-80
1 Piece(s)

10 Days or more

1020-35 ~ 39.9980
1 Piece(s)

10 Days or more

1020-40.01 ~ 59.9980

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.